(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Eco-Friendly Anti-Static Winter Pants

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 6,114.73 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
48411-011-4L
48411-011-5L
48411-011-EL
48411-011-L
48411-011-LL
48411-011-M
48411-062-4L
48411-062-5L
48411-062-EL
48411-062-L
48411-062-LL
48411-062-M
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Waist
(cm)
Color Details Size Quantity

₹ 7,286.71

1 Piece(s) 10 Day(s) or more Navy Blue 105 to 117 Navy 4L 1 pc.

₹ 7,286.71

1 Piece(s) 10 Day(s) or more Navy Blue 112 to 128 Navy 5L 1 pc.

₹ 6,252.69

1 Piece(s) 10 Day(s) or more Navy Blue 98 to 110 Navy EL 1 pc.

₹ 6,114.73

1 Piece(s) 10 Day(s) or more Navy Blue 80 to 88 Navy L 1 pc.

₹ 6,114.73

1 Piece(s) 10 Day(s) or more Navy Blue 88 to 98 Navy LL 1 pc.

₹ 6,114.73

1 Piece(s) 10 Day(s) or more Navy Blue 74 to 80 Navy M 1 pc.

₹ 7,286.71

1 Piece(s) 10 Day(s) or more Green 105 to 117 Smoke green 4L 1 pc.

₹ 7,286.71

1 Piece(s) 10 Day(s) or more Green 112 to 128 Smoke green 5L 1 pc.

₹ 6,252.69

1 Piece(s) 10 Day(s) or more Green 98 to 110 Smoke green EL 1 pc.

₹ 6,114.73

1 Piece(s) 10 Day(s) or more Green 80 to 88 Smoke green L 1 pc.

₹ 6,114.73

1 Piece(s) 10 Day(s) or more Green 88 to 98 Smoke green LL 1 pc.

₹ 6,114.73

1 Piece(s) 10 Day(s) or more Green 74 to 80 Smoke green M 1 pc.

Basic Specifications

  • Commodity Classification
    Pants
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Fabric: 100% polyester, Lining upper half: anti-static taffeta / 100 g of quilted anti-static insulation, Lining lower half: anti-static taffeta / 80 g of quilted anti-static insulation
  • Inseam(cm)
    76
  • Functionality
    Water-repellent finish
  • Material
    ECOPET twill
  • Standard details
    Complies with JIS T8118
  • Quantity
    1 pc.

Product Description

Eco-friendly and cold-resistant with safety measures: anti-static + reflective tape .
[Features]
· Introducing new anti-static cold-resistant wear for the winter in the multi-function triple value series.
· The reflective tape further increases nighttime visibility.
· Dependable support for safe work.
· Buttons with original design
· Eco-mark
· Lined above the knee
· Teng double dot buttons
· Side through-pockets
· Hem with FREEMAGIC
· New loop

Part Number
48411-011-4L
48411-011-5L
48411-011-EL
48411-011-L
48411-011-LL
48411-011-M
48411-062-4L
48411-062-5L
48411-062-EL
48411-062-L
48411-062-LL
48411-062-M
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Waist
(cm)
Color Details Size Quantity

₹ 7,286.71

1 Piece(s) 10 Day(s) or more Navy Blue 105 to 117 Navy 4L 1 pc.

₹ 7,286.71

1 Piece(s) 10 Day(s) or more Navy Blue 112 to 128 Navy 5L 1 pc.

₹ 6,252.69

1 Piece(s) 10 Day(s) or more Navy Blue 98 to 110 Navy EL 1 pc.

₹ 6,114.73

1 Piece(s) 10 Day(s) or more Navy Blue 80 to 88 Navy L 1 pc.

₹ 6,114.73

1 Piece(s) 10 Day(s) or more Navy Blue 88 to 98 Navy LL 1 pc.

₹ 6,114.73

1 Piece(s) 10 Day(s) or more Navy Blue 74 to 80 Navy M 1 pc.

₹ 7,286.71

1 Piece(s) 10 Day(s) or more Green 105 to 117 Smoke green 4L 1 pc.

₹ 7,286.71

1 Piece(s) 10 Day(s) or more Green 112 to 128 Smoke green 5L 1 pc.

₹ 6,252.69

1 Piece(s) 10 Day(s) or more Green 98 to 110 Smoke green EL 1 pc.

₹ 6,114.73

1 Piece(s) 10 Day(s) or more Green 80 to 88 Smoke green L 1 pc.

₹ 6,114.73

1 Piece(s) 10 Day(s) or more Green 88 to 98 Smoke green LL 1 pc.

₹ 6,114.73

1 Piece(s) 10 Day(s) or more Green 74 to 80 Smoke green M 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1