(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 30/6/2024 to 3:30 (IST) 1/7/2024. We apologize for the inconvenience.

Eco-Friendly Waterproof Cold Weather Blouson Jacket (With Hoodie) for Men

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

Japanese Only

  • Order Qty :
  • Starting From :
    ₹ 12,447.38 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
48380-011-4L
48380-011-5L
48380-011-EL
48380-012-4L
48380-012-5L
48380-012-EL
48380-012-L
48380-012-LL
48380-012-M
48380-035-4L
48380-035-5L
48380-035-EL
48380-035-L
48380-035-LL
48380-035-M
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

₹ 14,889.11

1 Piece(s) 10 Day(s) or more Navy Blue 62 147 64 Navy 75 4L 1 pc.

₹ 14,889.11

1 Piece(s) 10 Day(s) or more Navy Blue 64 153 64 Navy 75 5L 1 pc.

₹ 12,585.35

1 Piece(s) 10 Day(s) or more Navy Blue 60 141 62 Navy 73 EL 1 pc.

₹ 14,889.11

1 Piece(s) 10 Day(s) or more Green 62 147 64 Green 75 4L 1 pc.

₹ 14,889.11

1 Piece(s) 10 Day(s) or more Green 64 153 64 Green 75 5L 1 pc.

₹ 12,585.35

1 Piece(s) 10 Day(s) or more Green 60 141 62 Green 73 EL 1 pc.

₹ 12,447.38

1 Piece(s) 10 Day(s) or more Green 56 129 59 Green 70 L 1 pc.

₹ 12,447.38

1 Piece(s) 10 Day(s) or more Green 58 135 60 Green 73 LL 1 pc.

₹ 12,447.38

1 Piece(s) 10 Day(s) or more Green 54 125 58 Green 67 M 1 pc.

₹ 14,889.11

1 Piece(s) 10 Day(s) or more Violet 62 147 64 Wine 75 4L 1 pc.

₹ 14,889.11

1 Piece(s) 10 Day(s) or more Violet 64 153 64 Wine 75 5L 1 pc.

₹ 12,585.35

1 Piece(s) 10 Day(s) or more Violet 60 141 62 Wine 73 EL 1 pc.

₹ 12,447.38

1 Piece(s) 10 Day(s) or more Violet 56 129 59 Wine 70 L 1 pc.

₹ 12,447.38

1 Piece(s) 10 Day(s) or more Violet 58 135 60 Wine 73 LL 1 pc.

₹ 12,447.38

1 Piece(s) 10 Day(s) or more Violet 54 125 58 Wine 67 M 1 pc.

Basic Specifications

  • Commodity Classification
    Jacket
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Fabric: 100% polyester, Lining: dimpled mesh / 150 g of Thinsulate ultra quilted insulation
  • Pocket
    Plastic zipper
  • Functionality
    Durable water-repellent finish, moisture-permeable waterproofing, holds a field notebook and removable hood (fastener)
  • Material
    ECOPET Silmond taffeta
  • Quantity
    1 pc.

Product Description

Hybrid eco-friendly, waterproof and cold resistant with water resistance to 10,000 mm and using Thinsulate Ultra.
[Features]
· Uses Thinsulate Ultra for the insulation.
· Eco-friendly, waterproof and cold resistant for staying warm while being lightweight.
· Hood adjuster
· Fleece collar specification
· Double-layer neckband specification
· Lined torso
· Original slider
· Left sleeve functional pocket
· Front waterproof placket specification
· Elbow pleats
· Underarm ventilation on both sides
· Sewn logo
· Inner pockets (both sides)
· Cuff adjuster
· Covered side pockets (with zippers)
· Decorative buttons
· Lining seams finished, sealed seams
· Eco-mark

Part Number
48380-011-4L
48380-011-5L
48380-011-EL
48380-012-4L
48380-012-5L
48380-012-EL
48380-012-L
48380-012-LL
48380-012-M
48380-035-4L
48380-035-5L
48380-035-EL
48380-035-L
48380-035-LL
48380-035-M
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

₹ 14,889.11

1 Piece(s) 10 Day(s) or more Navy Blue 62 147 64 Navy 75 4L 1 pc.

₹ 14,889.11

1 Piece(s) 10 Day(s) or more Navy Blue 64 153 64 Navy 75 5L 1 pc.

₹ 12,585.35

1 Piece(s) 10 Day(s) or more Navy Blue 60 141 62 Navy 73 EL 1 pc.

₹ 14,889.11

1 Piece(s) 10 Day(s) or more Green 62 147 64 Green 75 4L 1 pc.

₹ 14,889.11

1 Piece(s) 10 Day(s) or more Green 64 153 64 Green 75 5L 1 pc.

₹ 12,585.35

1 Piece(s) 10 Day(s) or more Green 60 141 62 Green 73 EL 1 pc.

₹ 12,447.38

1 Piece(s) 10 Day(s) or more Green 56 129 59 Green 70 L 1 pc.

₹ 12,447.38

1 Piece(s) 10 Day(s) or more Green 58 135 60 Green 73 LL 1 pc.

₹ 12,447.38

1 Piece(s) 10 Day(s) or more Green 54 125 58 Green 67 M 1 pc.

₹ 14,889.11

1 Piece(s) 10 Day(s) or more Violet 62 147 64 Wine 75 4L 1 pc.

₹ 14,889.11

1 Piece(s) 10 Day(s) or more Violet 64 153 64 Wine 75 5L 1 pc.

₹ 12,585.35

1 Piece(s) 10 Day(s) or more Violet 60 141 62 Wine 73 EL 1 pc.

₹ 12,447.38

1 Piece(s) 10 Day(s) or more Violet 56 129 59 Wine 70 L 1 pc.

₹ 12,447.38

1 Piece(s) 10 Day(s) or more Violet 58 135 60 Wine 73 LL 1 pc.

₹ 12,447.38

1 Piece(s) 10 Day(s) or more Violet 54 125 58 Wine 67 M 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1