(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Jichodo Waterproof Winter Pants, 48341

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 6,528.60 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
48341-011-4L
48341-011-5L
48341-011-L
48341-011-LL
48341-011-M
48341-048-4L
48341-048-5L
48341-048-EL
48341-048-L
48341-048-LL
48341-048-M
48341-113-4L
48341-113-5L
48341-113-EL
48341-113-L
48341-113-LL
48341-113-M
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Waist
(cm)
Color Details Size Quantity

₹ 7,783.62

1 Piece(s) 10 Day(s) or more Navy Blue 105 to 117 Navy 4L 1 pc.

₹ 7,783.62

1 Piece(s) 10 Day(s) or more Navy Blue 112 to 128 Navy 5L 1 pc.

₹ 6,528.60

1 Piece(s) 10 Day(s) or more Navy Blue 80 to 88 Navy L 1 pc.

₹ 6,528.60

1 Piece(s) 10 Day(s) or more Navy Blue 88 to 98 Navy LL 1 pc.

₹ 6,528.60

1 Piece(s) 10 Day(s) or more Navy Blue 74 to 80 Navy M 1 pc.

₹ 7,783.62

1 Piece(s) 10 Day(s) or more Gray 105 to 117 Charcoal gray 4L 1 pc.

₹ 7,783.62

1 Piece(s) 10 Day(s) or more Gray 112 to 128 Charcoal gray 5L 1 pc.

₹ 6,666.56

1 Piece(s) 10 Day(s) or more Gray 98 to 110 Charcoal gray EL 1 pc.

₹ 6,528.60

1 Piece(s) 10 Day(s) or more Gray 80 to 88 Charcoal gray L 1 pc.

₹ 6,528.60

1 Piece(s) 10 Day(s) or more Gray 88 to 98 Charcoal gray LL 1 pc.

₹ 6,528.60

1 Piece(s) 10 Day(s) or more Gray 74 to 80 Charcoal gray M 1 pc.

₹ 7,783.62

1 Piece(s) 10 Day(s) or more Brown 105 to 117 Brick 4L 1 pc.

₹ 7,783.62

1 Piece(s) 10 Day(s) or more Brown 112 to 128 Brick 5L 1 pc.

₹ 6,666.56

1 Piece(s) 10 Day(s) or more Brown 98 to 110 Brick EL 1 pc.

₹ 6,528.60

1 Piece(s) 10 Day(s) or more Brown 80 to 88 Brick L 1 pc.

₹ 6,528.60

1 Piece(s) 10 Day(s) or more Brown 88 to 98 Brick LL 1 pc.

₹ 6,528.60

1 Piece(s) 10 Day(s) or more Brown 74 to 80 Brick M 1 pc.

Basic Specifications

  • Commodity Classification
    Pants
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Fabric: 100% polyester, Lining upper half: polyester taffeta / 60 g of Thinsulate high-loft + 40 g of quilted insulation, Lining lower half: polyester taffeta / 40 g of Thinsulate high-loft + 40 g of quilted insulation
  • Inseam(cm)
    76
  • Functionality
    Water-repellent finish and moisture-permeable waterproofing
  • Material
    Silmond high density taffeta
  • Quantity
    1 pc.

Product Description

Moisture-permeable, waterproof, and cold-resistant with excellent power over water and cold.
[Features]
· "Thinsulate High Loft" used for the insulation for workers who are working under extremely cold conditions.
· Serious moisture-permeable, waterproof, and cold-resistant functions with water resistance to 2,000 mm and water-vapor permeability of 4,000 g/m²/24 h, in addition to being highly heat-retaining and lightweight.
· Buttons with original design
· Lining seams finished, sealed seams
· Teng double dot buttons
· High-waisted back
· Covered side pockets
· Lined above the knee
· Hem waterproofing flap specification
· Interior shirring
· Hem adjuster

Part Number
48341-011-4L
48341-011-5L
48341-011-L
48341-011-LL
48341-011-M
48341-048-4L
48341-048-5L
48341-048-EL
48341-048-L
48341-048-LL
48341-048-M
48341-113-4L
48341-113-5L
48341-113-EL
48341-113-L
48341-113-LL
48341-113-M
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Waist
(cm)
Color Details Size Quantity

₹ 7,783.62

1 Piece(s) 10 Day(s) or more Navy Blue 105 to 117 Navy 4L 1 pc.

₹ 7,783.62

1 Piece(s) 10 Day(s) or more Navy Blue 112 to 128 Navy 5L 1 pc.

₹ 6,528.60

1 Piece(s) 10 Day(s) or more Navy Blue 80 to 88 Navy L 1 pc.

₹ 6,528.60

1 Piece(s) 10 Day(s) or more Navy Blue 88 to 98 Navy LL 1 pc.

₹ 6,528.60

1 Piece(s) 10 Day(s) or more Navy Blue 74 to 80 Navy M 1 pc.

₹ 7,783.62

1 Piece(s) 10 Day(s) or more Gray 105 to 117 Charcoal gray 4L 1 pc.

₹ 7,783.62

1 Piece(s) 10 Day(s) or more Gray 112 to 128 Charcoal gray 5L 1 pc.

₹ 6,666.56

1 Piece(s) 10 Day(s) or more Gray 98 to 110 Charcoal gray EL 1 pc.

₹ 6,528.60

1 Piece(s) 10 Day(s) or more Gray 80 to 88 Charcoal gray L 1 pc.

₹ 6,528.60

1 Piece(s) 10 Day(s) or more Gray 88 to 98 Charcoal gray LL 1 pc.

₹ 6,528.60

1 Piece(s) 10 Day(s) or more Gray 74 to 80 Charcoal gray M 1 pc.

₹ 7,783.62

1 Piece(s) 10 Day(s) or more Brown 105 to 117 Brick 4L 1 pc.

₹ 7,783.62

1 Piece(s) 10 Day(s) or more Brown 112 to 128 Brick 5L 1 pc.

₹ 6,666.56

1 Piece(s) 10 Day(s) or more Brown 98 to 110 Brick EL 1 pc.

₹ 6,528.60

1 Piece(s) 10 Day(s) or more Brown 80 to 88 Brick L 1 pc.

₹ 6,528.60

1 Piece(s) 10 Day(s) or more Brown 88 to 98 Brick LL 1 pc.

₹ 6,528.60

1 Piece(s) 10 Day(s) or more Brown 74 to 80 Brick M 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1