(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Waterproof cold weather blouson (with hood) 48340 series (48340-048-L)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 8,928.80 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
48340-011-4L
48340-011-5L
48340-011-EL
48340-011-L
48340-011-LL
48340-011-M
48340-048-4L
48340-048-5L
48340-048-EL
48340-048-L
48340-048-LL
48340-048-M
48340-113-4L
48340-113-5L
48340-113-EL
48340-113-L
48340-113-LL
48340-113-M
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

₹ 10,667.33

1 Piece(s) 10 Day(s) or more Navy Blue 62 147 64 Navy 75 4L 1 pc.

₹ 10,667.33

1 Piece(s) 10 Day(s) or more Navy Blue 64 153 64 Navy 75 5L 1 pc.

₹ 9,066.76

1 Piece(s) 10 Day(s) or more Navy Blue 60 141 62 Navy 73 EL 1 pc.

₹ 8,928.80

1 Piece(s) 10 Day(s) or more Navy Blue 56 129 59 Navy 70 L 1 pc.

₹ 8,928.80

1 Piece(s) 10 Day(s) or more Navy Blue 58 135 60 Navy 73 LL 1 pc.

₹ 8,928.80

1 Piece(s) 10 Day(s) or more Navy Blue 54 125 58 Navy 67 M 1 pc.

₹ 10,667.33

1 Piece(s) 10 Day(s) or more Gray 62 147 64 Charcoal gray 75 4L 1 pc.

₹ 10,667.33

1 Piece(s) 10 Day(s) or more Gray 64 153 64 Charcoal gray 75 5L 1 pc.

₹ 9,066.76

1 Piece(s) 10 Day(s) or more Gray 60 141 62 Charcoal gray 73 EL 1 pc.

₹ 8,928.80

1 Piece(s) 10 Day(s) or more Gray 56 129 59 Charcoal gray 70 L 1 pc.

₹ 8,928.80

1 Piece(s) 10 Day(s) or more Gray 58 135 60 Charcoal gray 73 LL 1 pc.

₹ 8,928.80

1 Piece(s) 10 Day(s) or more Gray 54 125 58 Charcoal gray 67 M 1 pc.

₹ 10,667.33

1 Piece(s) 10 Day(s) or more Brown 62 147 64 Brick 75 4L 1 pc.

₹ 10,667.33

1 Piece(s) 10 Day(s) or more Brown 64 153 64 Brick 75 5L 1 pc.

₹ 9,066.76

1 Piece(s) 10 Day(s) or more Brown 60 141 62 Brick 73 EL 1 pc.

₹ 8,928.80

1 Piece(s) 10 Day(s) or more Brown 56 129 59 Brick 70 L 1 pc.

₹ 8,928.80

1 Piece(s) 10 Day(s) or more Brown 58 135 60 Brick 73 LL 1 pc.

₹ 8,928.80

1 Piece(s) 10 Day(s) or more Brown 54 125 58 Brick 67 M 1 pc.

Basic Specifications

  • Commodity Classification
    Jacket
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Fabric: 100% polyester, Lining: polyester taffeta / 120 g of Thinsulate high-loft + 40 g of quilted insulation
  • Pocket
    Plastic zipper
  • Functionality
    Water-repellent finish, moisture-permeable waterproofing, removable hood
  • Material
    Silmond high density taffeta
  • Quantity
    1 pc.

Product Description

Moisture-permeable, waterproof, and cold-resistant with excellent power over water and cold.
[Features]
· "Thinsulate High Loft" used for the insulation for workers who are working under extremely cold conditions.
· Serious moisture-permeable, waterproof, and cold-resistant functions with water resistance to 2,000 mm and water-vapor permeability of 4,000 g/m²/24 h, in addition to being highly heat-retaining and lightweight.
· Hood adjuster
· Lined torso (embossed taffeta)
· Name on back
· Fleece collar specification
· Double-layer neckband specification
· Original slider
· Front waterproof placket specification
· Left sleeve functional pocket
· Sewn logo (embroidering)
· Pocket for storing a mobile phone
· Inner pocket
· Elbow pleats
· Cuff adjuster
· Covered side pockets
· Buttons with original design
· Lining seams finished, sealed seams

Part Number
48340-011-4L
48340-011-5L
48340-011-EL
48340-011-L
48340-011-LL
48340-011-M
48340-048-4L
48340-048-5L
48340-048-EL
48340-048-L
48340-048-LL
48340-048-M
48340-113-4L
48340-113-5L
48340-113-EL
48340-113-L
48340-113-LL
48340-113-M
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

₹ 10,667.33

1 Piece(s) 10 Day(s) or more Navy Blue 62 147 64 Navy 75 4L 1 pc.

₹ 10,667.33

1 Piece(s) 10 Day(s) or more Navy Blue 64 153 64 Navy 75 5L 1 pc.

₹ 9,066.76

1 Piece(s) 10 Day(s) or more Navy Blue 60 141 62 Navy 73 EL 1 pc.

₹ 8,928.80

1 Piece(s) 10 Day(s) or more Navy Blue 56 129 59 Navy 70 L 1 pc.

₹ 8,928.80

1 Piece(s) 10 Day(s) or more Navy Blue 58 135 60 Navy 73 LL 1 pc.

₹ 8,928.80

1 Piece(s) 10 Day(s) or more Navy Blue 54 125 58 Navy 67 M 1 pc.

₹ 10,667.33

1 Piece(s) 10 Day(s) or more Gray 62 147 64 Charcoal gray 75 4L 1 pc.

₹ 10,667.33

1 Piece(s) 10 Day(s) or more Gray 64 153 64 Charcoal gray 75 5L 1 pc.

₹ 9,066.76

1 Piece(s) 10 Day(s) or more Gray 60 141 62 Charcoal gray 73 EL 1 pc.

₹ 8,928.80

1 Piece(s) 10 Day(s) or more Gray 56 129 59 Charcoal gray 70 L 1 pc.

₹ 8,928.80

1 Piece(s) 10 Day(s) or more Gray 58 135 60 Charcoal gray 73 LL 1 pc.

₹ 8,928.80

1 Piece(s) 10 Day(s) or more Gray 54 125 58 Charcoal gray 67 M 1 pc.

₹ 10,667.33

1 Piece(s) 10 Day(s) or more Brown 62 147 64 Brick 75 4L 1 pc.

₹ 10,667.33

1 Piece(s) 10 Day(s) or more Brown 64 153 64 Brick 75 5L 1 pc.

₹ 9,066.76

1 Piece(s) 10 Day(s) or more Brown 60 141 62 Brick 73 EL 1 pc.

₹ 8,928.80

1 Piece(s) 10 Day(s) or more Brown 56 129 59 Brick 70 L 1 pc.

₹ 8,928.80

1 Piece(s) 10 Day(s) or more Brown 58 135 60 Brick 73 LL 1 pc.

₹ 8,928.80

1 Piece(s) 10 Day(s) or more Brown 54 125 58 Brick 67 M 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon