(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

JICHODO, Waterproof, Cold-Condition, Blouson Jacket (With Adjustable Collar) 48230 (48230-011-L)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 10,432.95 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
48230-011-4L
48230-011-5L
48230-011-EL
48230-011-L
48230-011-LL
48230-011-M
48230-012-4L
48230-012-5L
48230-012-EL
48230-012-L
48230-012-LL
48230-012-M
48230-113-4L
48230-113-5L
48230-113-EL
48230-113-L
48230-113-LL
48230-113-M
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

₹ 12,474.18

1 Piece(s) 10 Day(s) or more Navy Blue 62 147 64 Navy 75 4L 1 pc.

₹ 12,474.18

1 Piece(s) 10 Day(s) or more Navy Blue 64 153 64 Navy 75 5L 1 pc.

₹ 10,570.89

1 Piece(s) 10 Day(s) or more Navy Blue 60 141 62 Navy 73 EL 1 pc.

₹ 10,432.95

1 Piece(s) 10 Day(s) or more Navy Blue 56 129 59 Navy 70 L 1 pc.

₹ 10,432.95

1 Piece(s) 10 Day(s) or more Navy Blue 58 135 60 Navy 73 LL 1 pc.

₹ 10,432.95

1 Piece(s) 10 Day(s) or more Navy Blue 54 125 58 Navy 67 M 1 pc.

₹ 12,474.18

1 Piece(s) 10 Day(s) or more Green 62 147 64 Green 75 4L 1 pc.

₹ 12,474.18

1 Piece(s) 10 Day(s) or more Green 64 153 64 Green 75 5L 1 pc.

₹ 10,570.89

1 Piece(s) 10 Day(s) or more Green 60 141 62 Green 73 EL 1 pc.

₹ 10,432.95

1 Piece(s) 10 Day(s) or more Green 56 129 59 Green 70 L 1 pc.

₹ 10,432.95

1 Piece(s) 10 Day(s) or more Green 58 135 60 Green 73 LL 1 pc.

₹ 10,432.95

1 Piece(s) 10 Day(s) or more Green 54 125 58 Green 67 M 1 pc.

₹ 12,474.18

1 Piece(s) 10 Day(s) or more Brown 62 147 64 Brick 75 4L 1 pc.

₹ 12,474.18

1 Piece(s) 10 Day(s) or more Brown 64 153 64 Brick 75 5L 1 pc.

₹ 10,570.89

1 Piece(s) 10 Day(s) or more Brown 60 141 62 Brick 73 EL 1 pc.

₹ 10,432.95

1 Piece(s) 10 Day(s) or more Brown 56 129 59 Brick 70 L 1 pc.

₹ 10,432.95

1 Piece(s) 10 Day(s) or more Brown 58 135 60 Brick 73 LL 1 pc.

₹ 10,432.95

1 Piece(s) 10 Day(s) or more Brown 54 125 58 Brick 67 M 1 pc.

Basic Specifications

  • Commodity Classification
    Jacket
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Fabric: 100% polyester, Lining: raised polyester tricot mesh / 100 g of Thinsulate high-loft quilted insulation
  • Pocket
    Plastic zipper
  • Functionality
    Durable water-repellent finish, moisture-permeable waterproofing, removable hood
  • Material
    High density taffeta
  • Quantity
    1 pc.

Product Description

"Moisture-permeable waterproof winter wear" for conquering the winter.
[Features]
· "Thinsulate High Loft" used for the insulation.
· The highest grade of winter wear with a durable water repellent coating and sealed seams, in addition to a high degree of water repellent properties and breathability.
· Hood adjuster
· Fleece collar specification
· Double-layer neckband specification
· Lined torso
· Original slider
· Functional pocket on left sleeve (pen holder)
· Front waterproof placket specification
· Pocket for storing a mobile phone
· Elbow pleats
· Sewn logo
· Inner pocket
· Covered side pockets
· Cuff adjuster
· Buttons with original design
· Torso lining with sewn logo
· Lining seams finished, sealed seams

Part Number
48230-011-4L
48230-011-5L
48230-011-EL
48230-011-L
48230-011-LL
48230-011-M
48230-012-4L
48230-012-5L
48230-012-EL
48230-012-L
48230-012-LL
48230-012-M
48230-113-4L
48230-113-5L
48230-113-EL
48230-113-L
48230-113-LL
48230-113-M
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

₹ 12,474.18

1 Piece(s) 10 Day(s) or more Navy Blue 62 147 64 Navy 75 4L 1 pc.

₹ 12,474.18

1 Piece(s) 10 Day(s) or more Navy Blue 64 153 64 Navy 75 5L 1 pc.

₹ 10,570.89

1 Piece(s) 10 Day(s) or more Navy Blue 60 141 62 Navy 73 EL 1 pc.

₹ 10,432.95

1 Piece(s) 10 Day(s) or more Navy Blue 56 129 59 Navy 70 L 1 pc.

₹ 10,432.95

1 Piece(s) 10 Day(s) or more Navy Blue 58 135 60 Navy 73 LL 1 pc.

₹ 10,432.95

1 Piece(s) 10 Day(s) or more Navy Blue 54 125 58 Navy 67 M 1 pc.

₹ 12,474.18

1 Piece(s) 10 Day(s) or more Green 62 147 64 Green 75 4L 1 pc.

₹ 12,474.18

1 Piece(s) 10 Day(s) or more Green 64 153 64 Green 75 5L 1 pc.

₹ 10,570.89

1 Piece(s) 10 Day(s) or more Green 60 141 62 Green 73 EL 1 pc.

₹ 10,432.95

1 Piece(s) 10 Day(s) or more Green 56 129 59 Green 70 L 1 pc.

₹ 10,432.95

1 Piece(s) 10 Day(s) or more Green 58 135 60 Green 73 LL 1 pc.

₹ 10,432.95

1 Piece(s) 10 Day(s) or more Green 54 125 58 Green 67 M 1 pc.

₹ 12,474.18

1 Piece(s) 10 Day(s) or more Brown 62 147 64 Brick 75 4L 1 pc.

₹ 12,474.18

1 Piece(s) 10 Day(s) or more Brown 64 153 64 Brick 75 5L 1 pc.

₹ 10,570.89

1 Piece(s) 10 Day(s) or more Brown 60 141 62 Brick 73 EL 1 pc.

₹ 10,432.95

1 Piece(s) 10 Day(s) or more Brown 56 129 59 Brick 70 L 1 pc.

₹ 10,432.95

1 Piece(s) 10 Day(s) or more Brown 58 135 60 Brick 73 LL 1 pc.

₹ 10,432.95

1 Piece(s) 10 Day(s) or more Brown 54 125 58 Brick 67 M 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1