(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Breathable Water-Repellent Winter Coat (With Hood) (48173-011-M)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 7,976.49 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
48173-011-4L
48173-011-5L
48173-011-EL
48173-011-L
48173-011-LL
48173-011-M
48173-053-4L
48173-053-5L
48173-053-EL
48173-053-L
48173-053-LL
48173-053-M
48173-059-4L
48173-059-5L
48173-059-EL
48173-059-L
48173-059-LL
48173-059-M
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

₹ 9,522.15

1 Piece(s) 10 Day(s) or more Navy Blue 62 147 64 Navy 88 4L 1 pc.

₹ 9,522.15

1 Piece(s) 10 Day(s) or more Navy Blue 64 153 64 Navy 88 5L 1 pc.

₹ 8,114.45

1 Piece(s) 10 Day(s) or more Navy Blue 60 141 62 Navy 88 EL 1 pc.

₹ 7,976.49

1 Piece(s) 10 Day(s) or more Navy Blue 56 129 59 Navy 84 L 1 pc.

₹ 7,976.49

1 Piece(s) 10 Day(s) or more Navy Blue 58 135 60 Navy 86 LL 1 pc.

₹ 7,976.49

1 Piece(s) 10 Day(s) or more Navy Blue 54 125 58 Navy 82 M 1 pc.

₹ 9,522.15

1 Piece(s) 10 Day(s) or more Green 62 147 64 Dark green 88 4L 1 pc.

₹ 9,522.15

1 Piece(s) 10 Day(s) or more Green 64 153 64 Dark green 88 5L 1 pc.

₹ 8,114.45

1 Piece(s) 10 Day(s) or more Green 60 141 62 Dark green 88 EL 1 pc.

₹ 7,976.49

1 Piece(s) 10 Day(s) or more Green 56 129 59 Dark green 84 L 1 pc.

₹ 7,976.49

1 Piece(s) 10 Day(s) or more Green 58 135 60 Dark green 86 LL 1 pc.

₹ 7,976.49

1 Piece(s) 10 Day(s) or more Green 54 125 58 Dark green 82 M 1 pc.

₹ 9,522.15

1 Piece(s) 10 Day(s) or more Blue 62 147 64 Teal blue 88 4L 1 pc.

₹ 9,522.15

1 Piece(s) 10 Day(s) or more Blue 64 153 64 Teal blue 88 5L 1 pc.

₹ 8,114.45

1 Piece(s) 10 Day(s) or more Blue 60 141 62 Teal blue 88 EL 1 pc.

₹ 7,976.49

1 Piece(s) 10 Day(s) or more Blue 56 129 59 Teal blue 84 L 1 pc.

₹ 7,976.49

1 Piece(s) 10 Day(s) or more Blue 58 135 60 Teal blue 86 LL 1 pc.

₹ 7,976.49

1 Piece(s) 10 Day(s) or more Blue 54 125 58 Teal blue 82 M 1 pc.

Basic Specifications

  • Commodity Classification
    Jacket
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Fabric: 100% polyester, Lining: polyester mesh tricot / polyester taffeta / 120 g of quilted insulation
  • Functionality
    Water-repellent finish, holds a field notebook and removable hood
  • Material
    High density taffeta
  • Quantity
    1 pc.

Product Description

Repels water. Exhibits an excellent water-repellent effect.
[Features]
· Simple and high-quality winter wear equipped with an excellent water-repellent effect.
· Hood adjuster
· Fleece collar specification
· Lined torso
· Double-layer neckband specification
· Action pleats
· Functional pocket on left sleeve (pen holder)
· Pocket for storing a mobile phone
· Inner pocket
· Piping design
· Sewn logo
· Elbow pleats
· Side pockets
· Cuff adjuster
· Hem waterproofing flap specification

Part Number
48173-011-4L
48173-011-5L
48173-011-EL
48173-011-L
48173-011-LL
48173-011-M
48173-053-4L
48173-053-5L
48173-053-EL
48173-053-L
48173-053-LL
48173-053-M
48173-059-4L
48173-059-5L
48173-059-EL
48173-059-L
48173-059-LL
48173-059-M
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

₹ 9,522.15

1 Piece(s) 10 Day(s) or more Navy Blue 62 147 64 Navy 88 4L 1 pc.

₹ 9,522.15

1 Piece(s) 10 Day(s) or more Navy Blue 64 153 64 Navy 88 5L 1 pc.

₹ 8,114.45

1 Piece(s) 10 Day(s) or more Navy Blue 60 141 62 Navy 88 EL 1 pc.

₹ 7,976.49

1 Piece(s) 10 Day(s) or more Navy Blue 56 129 59 Navy 84 L 1 pc.

₹ 7,976.49

1 Piece(s) 10 Day(s) or more Navy Blue 58 135 60 Navy 86 LL 1 pc.

₹ 7,976.49

1 Piece(s) 10 Day(s) or more Navy Blue 54 125 58 Navy 82 M 1 pc.

₹ 9,522.15

1 Piece(s) 10 Day(s) or more Green 62 147 64 Dark green 88 4L 1 pc.

₹ 9,522.15

1 Piece(s) 10 Day(s) or more Green 64 153 64 Dark green 88 5L 1 pc.

₹ 8,114.45

1 Piece(s) 10 Day(s) or more Green 60 141 62 Dark green 88 EL 1 pc.

₹ 7,976.49

1 Piece(s) 10 Day(s) or more Green 56 129 59 Dark green 84 L 1 pc.

₹ 7,976.49

1 Piece(s) 10 Day(s) or more Green 58 135 60 Dark green 86 LL 1 pc.

₹ 7,976.49

1 Piece(s) 10 Day(s) or more Green 54 125 58 Dark green 82 M 1 pc.

₹ 9,522.15

1 Piece(s) 10 Day(s) or more Blue 62 147 64 Teal blue 88 4L 1 pc.

₹ 9,522.15

1 Piece(s) 10 Day(s) or more Blue 64 153 64 Teal blue 88 5L 1 pc.

₹ 8,114.45

1 Piece(s) 10 Day(s) or more Blue 60 141 62 Teal blue 88 EL 1 pc.

₹ 7,976.49

1 Piece(s) 10 Day(s) or more Blue 56 129 59 Teal blue 84 L 1 pc.

₹ 7,976.49

1 Piece(s) 10 Day(s) or more Blue 58 135 60 Teal blue 86 LL 1 pc.

₹ 7,976.49

1 Piece(s) 10 Day(s) or more Blue 54 125 58 Teal blue 82 M 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon