(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Cold pants 48061 series

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 5,058.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
48061-011-4L
48061-011-5L
48061-011-EL
48061-011-L
48061-011-LL
48061-011-M
48061-040-4L
48061-040-5L
48061-040-EL
48061-040-L
48061-040-LL
48061-040-M
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Inseam
(cm)
Waist
(cm)
Color Details Size Quantity

₹ 6,006.00

2 Piece(s) 10 Day(s) or more Navy Blue 76 105 to 117 Navy 4L 1 pc.

₹ 6,006.00

2 Piece(s) 10 Day(s) or more Navy Blue - - Navy 5L 1 pc.

₹ 5,214.00

2 Piece(s) 10 Day(s) or more Navy Blue 76 98 to 110 Navy EL 1 pc.

₹ 5,058.00

2 Piece(s) 10 Day(s) or more Navy Blue 76 80 to 88 Navy L 1 pc.

₹ 5,058.00

2 Piece(s) 10 Day(s) or more Navy Blue 76 88 to 98 Navy LL 1 pc.

₹ 5,058.00

2 Piece(s) 10 Day(s) or more Navy Blue 76 74 to 80 Navy M 1 pc.

₹ 6,006.00

2 Piece(s) 10 Day(s) or more Green 76 105 to 117 Army green 4L 1 pc.

₹ 6,006.00

2 Piece(s) 10 Day(s) or more Green - - Army green 5L 1 pc.

₹ 5,214.00

2 Piece(s) 10 Day(s) or more Green 76 98 to 110 Army green EL 1 pc.

₹ 5,058.00

2 Piece(s) 10 Day(s) or more Green 76 80 to 88 Army green L 1 pc.

₹ 5,058.00

2 Piece(s) 10 Day(s) or more Green 76 88 to 98 Army green LL 1 pc.

₹ 5,058.00

2 Piece(s) 10 Day(s) or more Green 76 74 to 80 Army green M 1 pc.

Basic Specifications

  • Commodity Classification
    Pants
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Fabric: 65% polyester / 35% cotton, Lining: (upper half: acrylic faux shearling, lower half: nylon taffeta / 80 g of quilted insulation)
  • Material
    Twill
  • Quantity
    1 pc.

Product Description

The faux fur lining is a strong ally for workers trying to escape extremely cold weather.
[Features]
· Teng double dot buttons
· Side through-pockets
· Hem with FREEMAGIC

Part Number
48061-011-4L
48061-011-5L
48061-011-EL
48061-011-L
48061-011-LL
48061-011-M
48061-040-4L
48061-040-5L
48061-040-EL
48061-040-L
48061-040-LL
48061-040-M
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Inseam
(cm)
Waist
(cm)
Color Details Size Quantity

₹ 6,006.00

2 Piece(s) 10 Day(s) or more Navy Blue 76 105 to 117 Navy 4L 1 pc.

₹ 6,006.00

2 Piece(s) 10 Day(s) or more Navy Blue - - Navy 5L 1 pc.

₹ 5,214.00

2 Piece(s) 10 Day(s) or more Navy Blue 76 98 to 110 Navy EL 1 pc.

₹ 5,058.00

2 Piece(s) 10 Day(s) or more Navy Blue 76 80 to 88 Navy L 1 pc.

₹ 5,058.00

2 Piece(s) 10 Day(s) or more Navy Blue 76 88 to 98 Navy LL 1 pc.

₹ 5,058.00

2 Piece(s) 10 Day(s) or more Navy Blue 76 74 to 80 Navy M 1 pc.

₹ 6,006.00

2 Piece(s) 10 Day(s) or more Green 76 105 to 117 Army green 4L 1 pc.

₹ 6,006.00

2 Piece(s) 10 Day(s) or more Green - - Army green 5L 1 pc.

₹ 5,214.00

2 Piece(s) 10 Day(s) or more Green 76 98 to 110 Army green EL 1 pc.

₹ 5,058.00

2 Piece(s) 10 Day(s) or more Green 76 80 to 88 Army green L 1 pc.

₹ 5,058.00

2 Piece(s) 10 Day(s) or more Green 76 88 to 98 Army green LL 1 pc.

₹ 5,058.00

2 Piece(s) 10 Day(s) or more Green 76 74 to 80 Army green M 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1