(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

JICHODO, Cold-Condition Blouson Jacket (With Adjustable Collar) 48060

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 6,909.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
48060-011-4L
48060-011-5L
48060-011-EL
48060-011-L
48060-011-LL
48060-011-M
48060-040-4L
48060-040-5L
48060-040-EL
48060-040-L
48060-040-LL
48060-040-M
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Pocket Color Details Garment length
(cm)
Size Quantity

₹ 8,230.00

2 Piece(s) 10 Day(s) or more Navy Blue 62 147 66 Metal fastener Navy 75 4L 1 pc.

₹ 8,230.00

2 Piece(s) 10 Day(s) or more Navy Blue - - - - Navy - 5L 1 pc.

₹ 7,064.00

2 Piece(s) 10 Day(s) or more Navy Blue 60 141 64 Metal fastener Navy 73 EL 1 pc.

₹ 6,909.00

2 Piece(s) 10 Day(s) or more Navy Blue 56 129 62 Metal fastener Navy 70 L 1 pc.

₹ 6,909.00

2 Piece(s) 10 Day(s) or more Navy Blue 58 135 62 Metal fastener Navy 73 LL 1 pc.

₹ 6,909.00

2 Piece(s) 10 Day(s) or more Navy Blue 54 125 60 Metal fastener Navy 67 M 1 pc.

₹ 8,230.00

2 Piece(s) 10 Day(s) or more Green 62 147 66 Metal fastener Army green 75 4L 1 pc.

₹ 8,230.00

2 Piece(s) 10 Day(s) or more Green - - - - Army green - 5L 1 pc.

₹ 7,064.00

2 Piece(s) 10 Day(s) or more Green 60 141 64 Metal fastener Army green 73 EL 1 pc.

₹ 6,909.00

2 Piece(s) 10 Day(s) or more Green 56 129 62 Metal fastener Army green 70 L 1 pc.

₹ 6,909.00

2 Piece(s) 10 Day(s) or more Green 58 135 62 Metal fastener Army green 73 LL 1 pc.

₹ 6,909.00

2 Piece(s) 10 Day(s) or more Green 54 125 60 Metal fastener Army green 67 M 1 pc.

Basic Specifications

  • Commodity Classification
    Jacket
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Fabric: 65% polyester / 35% cotton, Lining: acrylic faux shearling
  • Functionality
    Holds a field notebook and hood not removable
  • Material
    Twill
  • Quantity
    1 pc.

Product Description

The faux fur lining is a strong ally for workers trying to escape extremely cold weather.
[Features]
· Lined torso
· Faux fur collar specification (removable)
· Inner pocket
· Wing Arm (an exclusive specification by Jichodo)
· Inside cuff jersey specification

Part Number
48060-011-4L
48060-011-5L
48060-011-EL
48060-011-L
48060-011-LL
48060-011-M
48060-040-4L
48060-040-5L
48060-040-EL
48060-040-L
48060-040-LL
48060-040-M
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Pocket Color Details Garment length
(cm)
Size Quantity

₹ 8,230.00

2 Piece(s) 10 Day(s) or more Navy Blue 62 147 66 Metal fastener Navy 75 4L 1 pc.

₹ 8,230.00

2 Piece(s) 10 Day(s) or more Navy Blue - - - - Navy - 5L 1 pc.

₹ 7,064.00

2 Piece(s) 10 Day(s) or more Navy Blue 60 141 64 Metal fastener Navy 73 EL 1 pc.

₹ 6,909.00

2 Piece(s) 10 Day(s) or more Navy Blue 56 129 62 Metal fastener Navy 70 L 1 pc.

₹ 6,909.00

2 Piece(s) 10 Day(s) or more Navy Blue 58 135 62 Metal fastener Navy 73 LL 1 pc.

₹ 6,909.00

2 Piece(s) 10 Day(s) or more Navy Blue 54 125 60 Metal fastener Navy 67 M 1 pc.

₹ 8,230.00

2 Piece(s) 10 Day(s) or more Green 62 147 66 Metal fastener Army green 75 4L 1 pc.

₹ 8,230.00

2 Piece(s) 10 Day(s) or more Green - - - - Army green - 5L 1 pc.

₹ 7,064.00

2 Piece(s) 10 Day(s) or more Green 60 141 64 Metal fastener Army green 73 EL 1 pc.

₹ 6,909.00

2 Piece(s) 10 Day(s) or more Green 56 129 62 Metal fastener Army green 70 L 1 pc.

₹ 6,909.00

2 Piece(s) 10 Day(s) or more Green 58 135 62 Metal fastener Army green 73 LL 1 pc.

₹ 6,909.00

2 Piece(s) 10 Day(s) or more Green 54 125 60 Metal fastener Army green 67 M 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1