(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Antimicrobial Odor-Resistant Short-Sleeve Blouson (47510-011-L)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 6,100.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
47510-011-4L
47510-011-5L
47510-011-EL
47510-011-L
47510-011-LL
47510-011-M
47510-011-S
47510-039-4L
47510-039-5L
47510-039-EL
47510-039-L
47510-039-LL
47510-039-M
47510-039-S
47510-117-4L
47510-117-5L
47510-117-EL
47510-117-L
47510-117-LL
47510-117-M
47510-117-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

₹ 7,250.00

2 Piece(s) 10 Day(s) or more Navy Blue 57 132 26 Navy 70 4L 1 pc.

₹ 7,250.00

2 Piece(s) 10 Day(s) or more Navy Blue 61 140 26 Navy 72 5L 1 pc.

₹ 6,255.00

2 Piece(s) 10 Day(s) or more Navy Blue 55 128 25 Navy 70 EL 1 pc.

₹ 6,100.00

2 Piece(s) 10 Day(s) or more Navy Blue 51 120 24 Navy 66 L 1 pc.

₹ 6,100.00

2 Piece(s) 10 Day(s) or more Navy Blue 53 124 25 Navy 68 LL 1 pc.

₹ 6,100.00

2 Piece(s) 10 Day(s) or more Navy Blue 49 116 23 Navy 64 M 1 pc.

₹ 6,100.00

2 Piece(s) 10 Day(s) or more Navy Blue 47 112 22 Navy 62 S 1 pc.

₹ 7,250.00

2 Piece(s) 10 Day(s) or more Green 57 132 26 Earth green 70 4L 1 pc.

₹ 7,250.00

2 Piece(s) 10 Day(s) or more Green 61 140 26 Earth green 72 5L 1 pc.

₹ 6,255.00

2 Piece(s) 10 Day(s) or more Green 55 128 25 Earth green 70 EL 1 pc.

₹ 6,100.00

2 Piece(s) 10 Day(s) or more Green 51 120 24 Earth green 66 L 1 pc.

₹ 6,100.00

2 Piece(s) 10 Day(s) or more Green 53 124 25 Earth green 68 LL 1 pc.

₹ 6,100.00

2 Piece(s) 10 Day(s) or more Green 49 116 23 Earth green 64 M 1 pc.

₹ 6,100.00

2 Piece(s) 10 Day(s) or more Green 47 112 22 Earth green 62 S 1 pc.

₹ 7,250.00

2 Piece(s) 10 Day(s) or more Gray 57 132 26 Ash 70 4L 1 pc.

₹ 7,250.00

2 Piece(s) 10 Day(s) or more Gray 61 140 26 Ash 72 5L 1 pc.

₹ 6,255.00

2 Piece(s) 10 Day(s) or more Gray 55 128 25 Ash 70 EL 1 pc.

₹ 6,100.00

2 Piece(s) 10 Day(s) or more Gray 51 120 24 Ash 66 L 1 pc.

₹ 6,100.00

2 Piece(s) 10 Day(s) or more Gray 53 124 25 Ash 68 LL 1 pc.

₹ 6,100.00

2 Piece(s) 10 Day(s) or more Gray 49 116 23 Ash 64 M 1 pc.

₹ 6,100.00

2 Piece(s) 10 Day(s) or more Gray 47 112 22 Ash 62 S 1 pc.

Basic Specifications

  • Commodity Classification
    Jacket
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    90% polyester / 10% cotton
  • Functionality
    Antibacterial, deodorizing
  • Material
    µ-Func. lining cotton tropical
  • Quantity
    1 pc.

Product Description

Dress stylishly wearing "silver".
[Features]
· Features highly antibacterial, odor-resistant and anti-static properties incorporating pure silver thread called "µ-Func." into the reverse side of the fabric.
· The cotton lining material is smooth and comfortable with it excellent breathability, and the stylish design is really charming.
· Reflective tape used for the collar cord
· Name on back
· Mesh back (printed design)
· Sewn logo
· Triple stitching
· Rivets with an exclusive design
· Pocket for storing a mobile phone
· Action pleats mesh
· Inner pocket
· Buttons with original design

Part Number
47510-011-4L
47510-011-5L
47510-011-EL
47510-011-L
47510-011-LL
47510-011-M
47510-011-S
47510-039-4L
47510-039-5L
47510-039-EL
47510-039-L
47510-039-LL
47510-039-M
47510-039-S
47510-117-4L
47510-117-5L
47510-117-EL
47510-117-L
47510-117-LL
47510-117-M
47510-117-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

₹ 7,250.00

2 Piece(s) 10 Day(s) or more Navy Blue 57 132 26 Navy 70 4L 1 pc.

₹ 7,250.00

2 Piece(s) 10 Day(s) or more Navy Blue 61 140 26 Navy 72 5L 1 pc.

₹ 6,255.00

2 Piece(s) 10 Day(s) or more Navy Blue 55 128 25 Navy 70 EL 1 pc.

₹ 6,100.00

2 Piece(s) 10 Day(s) or more Navy Blue 51 120 24 Navy 66 L 1 pc.

₹ 6,100.00

2 Piece(s) 10 Day(s) or more Navy Blue 53 124 25 Navy 68 LL 1 pc.

₹ 6,100.00

2 Piece(s) 10 Day(s) or more Navy Blue 49 116 23 Navy 64 M 1 pc.

₹ 6,100.00

2 Piece(s) 10 Day(s) or more Navy Blue 47 112 22 Navy 62 S 1 pc.

₹ 7,250.00

2 Piece(s) 10 Day(s) or more Green 57 132 26 Earth green 70 4L 1 pc.

₹ 7,250.00

2 Piece(s) 10 Day(s) or more Green 61 140 26 Earth green 72 5L 1 pc.

₹ 6,255.00

2 Piece(s) 10 Day(s) or more Green 55 128 25 Earth green 70 EL 1 pc.

₹ 6,100.00

2 Piece(s) 10 Day(s) or more Green 51 120 24 Earth green 66 L 1 pc.

₹ 6,100.00

2 Piece(s) 10 Day(s) or more Green 53 124 25 Earth green 68 LL 1 pc.

₹ 6,100.00

2 Piece(s) 10 Day(s) or more Green 49 116 23 Earth green 64 M 1 pc.

₹ 6,100.00

2 Piece(s) 10 Day(s) or more Green 47 112 22 Earth green 62 S 1 pc.

₹ 7,250.00

2 Piece(s) 10 Day(s) or more Gray 57 132 26 Ash 70 4L 1 pc.

₹ 7,250.00

2 Piece(s) 10 Day(s) or more Gray 61 140 26 Ash 72 5L 1 pc.

₹ 6,255.00

2 Piece(s) 10 Day(s) or more Gray 55 128 25 Ash 70 EL 1 pc.

₹ 6,100.00

2 Piece(s) 10 Day(s) or more Gray 51 120 24 Ash 66 L 1 pc.

₹ 6,100.00

2 Piece(s) 10 Day(s) or more Gray 53 124 25 Ash 68 LL 1 pc.

₹ 6,100.00

2 Piece(s) 10 Day(s) or more Gray 49 116 23 Ash 64 M 1 pc.

₹ 6,100.00

2 Piece(s) 10 Day(s) or more Gray 47 112 22 Ash 62 S 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1