(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

JICHODO, Sweat-Absorbing, Quick-Drying, Short-Sleeved Polo Shirt 47614

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 2,352.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
47614-080-EL
47614-080-L
47614-080-LL
47614-080-M
47614-080-S
47614-080-SS
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

₹ 2,507.00

2 Piece(s) 10 Day(s) or more Blue 54 124 26 Royal blue 76 EL 1 pc.

₹ 2,352.00

2 Piece(s) 10 Day(s) or more Blue 50 112 24 Royal blue 72 L 1 pc.

₹ 2,352.00

2 Piece(s) 10 Day(s) or more Blue 52 118 25 Royal blue 74 LL 1 pc.

₹ 2,352.00

2 Piece(s) 10 Day(s) or more Blue 48 106 23 Royal blue 70 M 1 pc.

₹ 2,352.00

2 Piece(s) 10 Day(s) or more Blue 46 100 22 Royal blue 64 S 1 pc.

₹ 2,352.00

2 Piece(s) 10 Day(s) or more Blue 44 94 21 Royal blue 62 SS 1 pc.

Basic Specifications

  • Commodity Classification
    Working Shirt
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    80% polyester / 20% cotton (fabric: 100% polyester, lining: 65% polyester / 35% cotton)
  • Functionality
    Sweat-absorbing and quick-drying
  • Material
    Lining: cotton honeycomb mesh
  • Quantity
    1 pc.

Product Description

Sweat-absorbent, quick-drying work polo shirt with honeycomb mesh for refreshing feel (with slit at the hem).

Part Number
47614-080-EL
47614-080-L
47614-080-LL
47614-080-M
47614-080-S
47614-080-SS
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

₹ 2,507.00

2 Piece(s) 10 Day(s) or more Blue 54 124 26 Royal blue 76 EL 1 pc.

₹ 2,352.00

2 Piece(s) 10 Day(s) or more Blue 50 112 24 Royal blue 72 L 1 pc.

₹ 2,352.00

2 Piece(s) 10 Day(s) or more Blue 52 118 25 Royal blue 74 LL 1 pc.

₹ 2,352.00

2 Piece(s) 10 Day(s) or more Blue 48 106 23 Royal blue 70 M 1 pc.

₹ 2,352.00

2 Piece(s) 10 Day(s) or more Blue 46 100 22 Royal blue 64 S 1 pc.

₹ 2,352.00

2 Piece(s) 10 Day(s) or more Blue 44 94 21 Royal blue 62 SS 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. << Prev
  2. 1
  3. 2