(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

JICHODO, Long-Sleeve Blouson Jacket 47300 (47300-039-L)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 4,622.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
47300-039-4L
47300-039-5L
47300-039-EL
47300-039-L
47300-039-LL
47300-039-M
47300-039-S
47300-080-4L
47300-080-5L
47300-080-EL
47300-080-L
47300-080-LL
47300-080-M
47300-080-S
47300-119-4L
47300-119-5L
47300-119-EL
47300-119-L
47300-119-LL
47300-119-M
47300-119-S
47300-122-4L
47300-122-5L
47300-122-EL
47300-122-L
47300-122-LL
47300-122-M
47300-122-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

₹ 5,478.00

2 Piece(s) 10 Day(s) or more Green 57 132 60 Earth green 70 4L 1 pc.

₹ 5,478.00

2 Piece(s) 10 Day(s) or more Green 61 140 60 Earth green 72 5L 1 pc.

₹ 4,778.00

2 Piece(s) 10 Day(s) or more Green 55 128 59 Earth green 70 EL 1 pc.

₹ 4,622.00

2 Piece(s) 10 Day(s) or more Green 51 120 57 Earth green 66 L 1 pc.

₹ 4,622.00

2 Piece(s) 10 Day(s) or more Green 53 124 59 Earth green 68 LL 1 pc.

₹ 4,622.00

2 Piece(s) 10 Day(s) or more Green 49 116 55 Earth green 64 M 1 pc.

₹ 4,622.00

2 Piece(s) 10 Day(s) or more Green 47 112 53 Earth green 62 S 1 pc.

₹ 5,478.00

2 Piece(s) 10 Day(s) or more Blue 57 132 60 Royal blue 70 4L 1 pc.

₹ 5,478.00

2 Piece(s) 10 Day(s) or more Blue 61 140 60 Royal blue 72 5L 1 pc.

₹ 4,778.00

2 Piece(s) 10 Day(s) or more Blue 55 128 59 Royal blue 70 EL 1 pc.

₹ 4,622.00

2 Piece(s) 10 Day(s) or more Blue 51 120 57 Royal blue 66 L 1 pc.

₹ 4,622.00

2 Piece(s) 10 Day(s) or more Blue 53 124 59 Royal blue 68 LL 1 pc.

₹ 4,622.00

2 Piece(s) 10 Day(s) or more Blue 49 116 55 Royal blue 64 M 1 pc.

₹ 4,622.00

2 Piece(s) 10 Day(s) or more Blue 47 112 53 Royal blue 62 S 1 pc.

₹ 5,478.00

2 Piece(s) 10 Day(s) or more Gray 57 132 60 Chrome silver 70 4L 1 pc.

₹ 5,478.00

2 Piece(s) 10 Day(s) or more Gray 61 140 60 Chrome silver 72 5L 1 pc.

₹ 4,778.00

2 Piece(s) 10 Day(s) or more Gray 55 128 59 Chrome silver 70 EL 1 pc.

₹ 4,622.00

2 Piece(s) 10 Day(s) or more Gray 51 120 57 Chrome silver 66 L 1 pc.

₹ 4,622.00

2 Piece(s) 10 Day(s) or more Gray 53 124 59 Chrome silver 68 LL 1 pc.

₹ 4,622.00

2 Piece(s) 10 Day(s) or more Gray 49 116 55 Chrome silver 64 M 1 pc.

₹ 4,622.00

2 Piece(s) 10 Day(s) or more Gray 47 112 53 Chrome silver 62 S 1 pc.

₹ 5,478.00

2 Piece(s) 10 Day(s) or more Blue 57 132 60 Shadow blue 70 4L 1 pc.

₹ 5,478.00

2 Piece(s) 10 Day(s) or more Blue 61 140 60 Shadow blue 72 5L 1 pc.

₹ 4,778.00

2 Piece(s) 10 Day(s) or more Blue 55 128 59 Shadow blue 70 EL 1 pc.

₹ 4,622.00

2 Piece(s) 10 Day(s) or more Blue 51 120 57 Shadow blue 66 L 1 pc.

₹ 4,622.00

2 Piece(s) 10 Day(s) or more Blue 53 124 59 Shadow blue 68 LL 1 pc.

₹ 4,622.00

2 Piece(s) 10 Day(s) or more Blue 49 116 55 Shadow blue 64 M 1 pc.

₹ 4,622.00

2 Piece(s) 10 Day(s) or more Blue 47 112 53 Shadow blue 62 S 1 pc.

Basic Specifications

  • Commodity Classification
    Jacket
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    60% polyester / 40% cotton
  • Material
    Soft summer twill (mercerized)
  • Quantity
    1 pc.

Product Description

· New black accents with a focus on the details.
[Features]
· Reasonably priced casual clothing with excellent durability for hard work and a supple texture.
· Stylish series that is elevated by the "black" accents.
· Name on back
· Mesh back
· Sewn logo
· Functional pocket on left sleeve (pen holder)
· Pocket for storing a mobile phone
· Inner pocket
· Buttons with original design
· Action pleats mesh
· Elbow pleats

Part Number
47300-039-4L
47300-039-5L
47300-039-EL
47300-039-L
47300-039-LL
47300-039-M
47300-039-S
47300-080-4L
47300-080-5L
47300-080-EL
47300-080-L
47300-080-LL
47300-080-M
47300-080-S
47300-119-4L
47300-119-5L
47300-119-EL
47300-119-L
47300-119-LL
47300-119-M
47300-119-S
47300-122-4L
47300-122-5L
47300-122-EL
47300-122-L
47300-122-LL
47300-122-M
47300-122-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

₹ 5,478.00

2 Piece(s) 10 Day(s) or more Green 57 132 60 Earth green 70 4L 1 pc.

₹ 5,478.00

2 Piece(s) 10 Day(s) or more Green 61 140 60 Earth green 72 5L 1 pc.

₹ 4,778.00

2 Piece(s) 10 Day(s) or more Green 55 128 59 Earth green 70 EL 1 pc.

₹ 4,622.00

2 Piece(s) 10 Day(s) or more Green 51 120 57 Earth green 66 L 1 pc.

₹ 4,622.00

2 Piece(s) 10 Day(s) or more Green 53 124 59 Earth green 68 LL 1 pc.

₹ 4,622.00

2 Piece(s) 10 Day(s) or more Green 49 116 55 Earth green 64 M 1 pc.

₹ 4,622.00

2 Piece(s) 10 Day(s) or more Green 47 112 53 Earth green 62 S 1 pc.

₹ 5,478.00

2 Piece(s) 10 Day(s) or more Blue 57 132 60 Royal blue 70 4L 1 pc.

₹ 5,478.00

2 Piece(s) 10 Day(s) or more Blue 61 140 60 Royal blue 72 5L 1 pc.

₹ 4,778.00

2 Piece(s) 10 Day(s) or more Blue 55 128 59 Royal blue 70 EL 1 pc.

₹ 4,622.00

2 Piece(s) 10 Day(s) or more Blue 51 120 57 Royal blue 66 L 1 pc.

₹ 4,622.00

2 Piece(s) 10 Day(s) or more Blue 53 124 59 Royal blue 68 LL 1 pc.

₹ 4,622.00

2 Piece(s) 10 Day(s) or more Blue 49 116 55 Royal blue 64 M 1 pc.

₹ 4,622.00

2 Piece(s) 10 Day(s) or more Blue 47 112 53 Royal blue 62 S 1 pc.

₹ 5,478.00

2 Piece(s) 10 Day(s) or more Gray 57 132 60 Chrome silver 70 4L 1 pc.

₹ 5,478.00

2 Piece(s) 10 Day(s) or more Gray 61 140 60 Chrome silver 72 5L 1 pc.

₹ 4,778.00

2 Piece(s) 10 Day(s) or more Gray 55 128 59 Chrome silver 70 EL 1 pc.

₹ 4,622.00

2 Piece(s) 10 Day(s) or more Gray 51 120 57 Chrome silver 66 L 1 pc.

₹ 4,622.00

2 Piece(s) 10 Day(s) or more Gray 53 124 59 Chrome silver 68 LL 1 pc.

₹ 4,622.00

2 Piece(s) 10 Day(s) or more Gray 49 116 55 Chrome silver 64 M 1 pc.

₹ 4,622.00

2 Piece(s) 10 Day(s) or more Gray 47 112 53 Chrome silver 62 S 1 pc.

₹ 5,478.00

2 Piece(s) 10 Day(s) or more Blue 57 132 60 Shadow blue 70 4L 1 pc.

₹ 5,478.00

2 Piece(s) 10 Day(s) or more Blue 61 140 60 Shadow blue 72 5L 1 pc.

₹ 4,778.00

2 Piece(s) 10 Day(s) or more Blue 55 128 59 Shadow blue 70 EL 1 pc.

₹ 4,622.00

2 Piece(s) 10 Day(s) or more Blue 51 120 57 Shadow blue 66 L 1 pc.

₹ 4,622.00

2 Piece(s) 10 Day(s) or more Blue 53 124 59 Shadow blue 68 LL 1 pc.

₹ 4,622.00

2 Piece(s) 10 Day(s) or more Blue 49 116 55 Shadow blue 64 M 1 pc.

₹ 4,622.00

2 Piece(s) 10 Day(s) or more Blue 47 112 53 Shadow blue 62 S 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1