(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

JICHODO, Anti-Bacterial, Odor Blocking, Long-Sleeve Shirt (46704-021-L)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 4,436.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
46704-021-4L
46704-021-5L
46704-021-EL
46704-021-L
46704-021-LL
46704-021-M
46704-021-S
46704-059-4L
46704-059-5L
46704-059-EL
46704-059-L
46704-059-LL
46704-059-M
46704-059-S
46704-100-5L
46704-100-EL
46704-100-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

₹ 5,260.00

2 Piece(s) 10 Day(s) or more Gray 55 126 62.5 Chic silver 80 4L 1 pc.

₹ 5,260.00

2 Piece(s) 10 Day(s) or more Gray 57 130 62.5 Chic silver 81 5L 1 pc.

₹ 4,591.00

2 Piece(s) 10 Day(s) or more Gray 53 122 62.5 Chic silver 78 EL 1 pc.

₹ 4,436.00

2 Piece(s) 10 Day(s) or more Gray 49 114 59.5 Chic silver 75 L 1 pc.

₹ 4,436.00

2 Piece(s) 10 Day(s) or more Gray 51 118 61.5 Chic silver 78 LL 1 pc.

₹ 4,436.00

2 Piece(s) 10 Day(s) or more Gray 47 110 57.5 Chic silver 73 M 1 pc.

₹ 4,436.00

2 Piece(s) 10 Day(s) or more Gray 45 106 55.5 Chic silver 71 S 1 pc.

₹ 5,260.00

2 Piece(s) 10 Day(s) or more Blue 55 126 62.5 Teal blue 80 4L 1 pc.

₹ 5,260.00

2 Piece(s) 10 Day(s) or more Blue 57 130 62.5 Teal blue 81 5L 1 pc.

₹ 4,591.00

2 Piece(s) 10 Day(s) or more Blue 53 122 62.5 Teal blue 78 EL 1 pc.

₹ 4,436.00

2 Piece(s) 10 Day(s) or more Blue 49 114 59.5 Teal blue 75 L 1 pc.

₹ 4,436.00

2 Piece(s) 10 Day(s) or more Blue 51 118 61.5 Teal blue 78 LL 1 pc.

₹ 4,436.00

2 Piece(s) 10 Day(s) or more Blue 47 110 57.5 Teal blue 73 M 1 pc.

₹ 4,436.00

2 Piece(s) 10 Day(s) or more Blue 45 106 55.5 Teal blue 71 S 1 pc.

₹ 5,260.00

2 Piece(s) 10 Day(s) or more Blue 57 130 62.5 Mist aqua 81 5L 1 pc.

₹ 4,591.00

2 Piece(s) 10 Day(s) or more Blue 53 122 62.5 Mist aqua 78 EL 1 pc.

₹ 4,436.00

2 Piece(s) 10 Day(s) or more Blue 45 106 55.5 Mist aqua 71 S 1 pc.

Basic Specifications

  • Commodity Classification
    Working Shirt
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    65% polyester, 35% cotton
  • Functionality
    Antibacterial, deodorizing
  • Material
    µ-Func. soft summer twill
  • Quantity
    1 pc.

Product Description

[Features]
·Chest pocket / mobile phone storage pocket
Season: spring/summer. Sleeve shape: long-sleeve
Specifications: for men, anti-static material: available.
Mixed rate: 65% polyester, 35% cotton

Part Number
46704-021-4L
46704-021-5L
46704-021-EL
46704-021-L
46704-021-LL
46704-021-M
46704-021-S
46704-059-4L
46704-059-5L
46704-059-EL
46704-059-L
46704-059-LL
46704-059-M
46704-059-S
46704-100-5L
46704-100-EL
46704-100-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

₹ 5,260.00

2 Piece(s) 10 Day(s) or more Gray 55 126 62.5 Chic silver 80 4L 1 pc.

₹ 5,260.00

2 Piece(s) 10 Day(s) or more Gray 57 130 62.5 Chic silver 81 5L 1 pc.

₹ 4,591.00

2 Piece(s) 10 Day(s) or more Gray 53 122 62.5 Chic silver 78 EL 1 pc.

₹ 4,436.00

2 Piece(s) 10 Day(s) or more Gray 49 114 59.5 Chic silver 75 L 1 pc.

₹ 4,436.00

2 Piece(s) 10 Day(s) or more Gray 51 118 61.5 Chic silver 78 LL 1 pc.

₹ 4,436.00

2 Piece(s) 10 Day(s) or more Gray 47 110 57.5 Chic silver 73 M 1 pc.

₹ 4,436.00

2 Piece(s) 10 Day(s) or more Gray 45 106 55.5 Chic silver 71 S 1 pc.

₹ 5,260.00

2 Piece(s) 10 Day(s) or more Blue 55 126 62.5 Teal blue 80 4L 1 pc.

₹ 5,260.00

2 Piece(s) 10 Day(s) or more Blue 57 130 62.5 Teal blue 81 5L 1 pc.

₹ 4,591.00

2 Piece(s) 10 Day(s) or more Blue 53 122 62.5 Teal blue 78 EL 1 pc.

₹ 4,436.00

2 Piece(s) 10 Day(s) or more Blue 49 114 59.5 Teal blue 75 L 1 pc.

₹ 4,436.00

2 Piece(s) 10 Day(s) or more Blue 51 118 61.5 Teal blue 78 LL 1 pc.

₹ 4,436.00

2 Piece(s) 10 Day(s) or more Blue 47 110 57.5 Teal blue 73 M 1 pc.

₹ 4,436.00

2 Piece(s) 10 Day(s) or more Blue 45 106 55.5 Teal blue 71 S 1 pc.

₹ 5,260.00

2 Piece(s) 10 Day(s) or more Blue 57 130 62.5 Mist aqua 81 5L 1 pc.

₹ 4,591.00

2 Piece(s) 10 Day(s) or more Blue 53 122 62.5 Mist aqua 78 EL 1 pc.

₹ 4,436.00

2 Piece(s) 10 Day(s) or more Blue 45 106 55.5 Mist aqua 71 S 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon