(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Antibacterial Odor-Resistant Long-Sleeve Jacket

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 6,054.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
46700-021-4L
46700-021-5L
46700-021-EL
46700-021-L
46700-021-LL
46700-021-M
46700-021-S
46700-059-4L
46700-059-5L
46700-059-EL
46700-059-L
46700-059-LL
46700-059-M
46700-059-S
46700-100-4L
46700-100-5L
46700-100-EL
46700-100-L
46700-100-LL
46700-100-M
46700-100-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

₹ 7,204.00

2 Piece(s) 10 Day(s) or more Gray 57 132 60 Chic silver 70 4L 1 pc.

₹ 7,204.00

2 Piece(s) 10 Day(s) or more Gray 61 140 60 Chic silver 70 5L 1 pc.

₹ 6,209.00

2 Piece(s) 10 Day(s) or more Gray 55 128 59 Chic silver 68 EL 1 pc.

₹ 6,054.00

2 Piece(s) 10 Day(s) or more Gray 51 120 57 Chic silver 65 L 1 pc.

₹ 6,054.00

2 Piece(s) 10 Day(s) or more Gray 53 124 59 Chic silver 68 LL 1 pc.

₹ 6,054.00

2 Piece(s) 10 Day(s) or more Gray 49 116 55 Chic silver 62 M 1 pc.

₹ 6,054.00

2 Piece(s) 10 Day(s) or more Gray 47 112 53 Chic silver 59 S 1 pc.

₹ 7,204.00

2 Piece(s) 10 Day(s) or more Blue 57 132 60 Teal blue 70 4L 1 pc.

₹ 7,204.00

2 Piece(s) 10 Day(s) or more Blue 61 140 60 Teal blue 70 5L 1 pc.

₹ 6,209.00

2 Piece(s) 10 Day(s) or more Blue 55 128 59 Teal blue 68 EL 1 pc.

₹ 6,054.00

2 Piece(s) 10 Day(s) or more Blue 51 120 57 Teal blue 65 L 1 pc.

₹ 6,054.00

2 Piece(s) 10 Day(s) or more Blue 53 124 59 Teal blue 68 LL 1 pc.

₹ 6,054.00

2 Piece(s) 10 Day(s) or more Blue 49 116 55 Teal blue 62 M 1 pc.

₹ 6,054.00

2 Piece(s) 10 Day(s) or more Blue 47 112 53 Teal blue 59 S 1 pc.

₹ 7,204.00

2 Piece(s) 10 Day(s) or more Blue 57 132 60 Mist aqua 70 4L 1 pc.

₹ 7,204.00

2 Piece(s) 10 Day(s) or more Blue 61 140 60 Mist aqua 70 5L 1 pc.

₹ 6,209.00

2 Piece(s) 10 Day(s) or more Blue 55 128 59 Mist aqua 68 EL 1 pc.

₹ 6,054.00

2 Piece(s) 10 Day(s) or more Blue 51 120 57 Mist aqua 65 L 1 pc.

₹ 6,054.00

2 Piece(s) 10 Day(s) or more Blue 53 124 59 Mist aqua 68 LL 1 pc.

₹ 6,054.00

2 Piece(s) 10 Day(s) or more Blue 49 116 55 Mist aqua 62 M 1 pc.

₹ 6,054.00

2 Piece(s) 10 Day(s) or more Blue 47 112 53 Mist aqua 59 S 1 pc.

Basic Specifications

  • Commodity Classification
    Jacket
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    65% polyester, 35% cotton
  • Functionality
    Antibacterial, deodorizing
  • Material
    µ-Func. soft summer twill
  • Quantity
    1 pc.

Product Description

[Features]
Long-sleeved jumper with silver ion effect, anti-bacterial and deodorant function, quick absorption and diffusion of sweat, and anti-static specifications.

Part Number
46700-021-4L
46700-021-5L
46700-021-EL
46700-021-L
46700-021-LL
46700-021-M
46700-021-S
46700-059-4L
46700-059-5L
46700-059-EL
46700-059-L
46700-059-LL
46700-059-M
46700-059-S
46700-100-4L
46700-100-5L
46700-100-EL
46700-100-L
46700-100-LL
46700-100-M
46700-100-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

₹ 7,204.00

2 Piece(s) 10 Day(s) or more Gray 57 132 60 Chic silver 70 4L 1 pc.

₹ 7,204.00

2 Piece(s) 10 Day(s) or more Gray 61 140 60 Chic silver 70 5L 1 pc.

₹ 6,209.00

2 Piece(s) 10 Day(s) or more Gray 55 128 59 Chic silver 68 EL 1 pc.

₹ 6,054.00

2 Piece(s) 10 Day(s) or more Gray 51 120 57 Chic silver 65 L 1 pc.

₹ 6,054.00

2 Piece(s) 10 Day(s) or more Gray 53 124 59 Chic silver 68 LL 1 pc.

₹ 6,054.00

2 Piece(s) 10 Day(s) or more Gray 49 116 55 Chic silver 62 M 1 pc.

₹ 6,054.00

2 Piece(s) 10 Day(s) or more Gray 47 112 53 Chic silver 59 S 1 pc.

₹ 7,204.00

2 Piece(s) 10 Day(s) or more Blue 57 132 60 Teal blue 70 4L 1 pc.

₹ 7,204.00

2 Piece(s) 10 Day(s) or more Blue 61 140 60 Teal blue 70 5L 1 pc.

₹ 6,209.00

2 Piece(s) 10 Day(s) or more Blue 55 128 59 Teal blue 68 EL 1 pc.

₹ 6,054.00

2 Piece(s) 10 Day(s) or more Blue 51 120 57 Teal blue 65 L 1 pc.

₹ 6,054.00

2 Piece(s) 10 Day(s) or more Blue 53 124 59 Teal blue 68 LL 1 pc.

₹ 6,054.00

2 Piece(s) 10 Day(s) or more Blue 49 116 55 Teal blue 62 M 1 pc.

₹ 6,054.00

2 Piece(s) 10 Day(s) or more Blue 47 112 53 Teal blue 59 S 1 pc.

₹ 7,204.00

2 Piece(s) 10 Day(s) or more Blue 57 132 60 Mist aqua 70 4L 1 pc.

₹ 7,204.00

2 Piece(s) 10 Day(s) or more Blue 61 140 60 Mist aqua 70 5L 1 pc.

₹ 6,209.00

2 Piece(s) 10 Day(s) or more Blue 55 128 59 Mist aqua 68 EL 1 pc.

₹ 6,054.00

2 Piece(s) 10 Day(s) or more Blue 51 120 57 Mist aqua 65 L 1 pc.

₹ 6,054.00

2 Piece(s) 10 Day(s) or more Blue 53 124 59 Mist aqua 68 LL 1 pc.

₹ 6,054.00

2 Piece(s) 10 Day(s) or more Blue 49 116 55 Mist aqua 62 M 1 pc.

₹ 6,054.00

2 Piece(s) 10 Day(s) or more Blue 47 112 53 Mist aqua 59 S 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1