(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 25/8/2024 to 0:00 (IST) 26/8/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Short Sleeve Shirt (for Spring and Summer / Dark Blue, Green, Blue / Anti-Static)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 4,746.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
46314-011-4L
46314-011-5L
46314-011-EL
46314-011-L
46314-011-LL
46314-011-M
46314-011-S
46314-039-4L
46314-039-5L
46314-039-EL
46314-039-L
46314-039-LL
46314-039-M
46314-039-S
46314-072-4L
46314-072-5L
46314-072-EL
46314-072-L
46314-072-LL
46314-072-M
46314-072-S
46314-108-4L
46314-108-5L
46314-108-EL
46314-108-L
46314-108-LL
46314-108-M
46314-108-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

₹ 5,634.00

2 Piece(s) 10 Day(s) or more Navy Blue 55 126 27 Navy 88 4L 1 pc.

₹ 5,634.00

2 Piece(s) 10 Day(s) or more Navy Blue 57 130 27 Navy 88 5L 1 pc.

₹ 4,902.00

2 Piece(s) 10 Day(s) or more Navy Blue 53 122 26 Navy 85 EL 1 pc.

₹ 4,746.00

2 Piece(s) 10 Day(s) or more Navy Blue 49 114 25 Navy 81 L 1 pc.

₹ 4,746.00

2 Piece(s) 10 Day(s) or more Navy Blue 51 118 26 Navy 83 LL 1 pc.

₹ 4,746.00

2 Piece(s) 10 Day(s) or more Navy Blue 47 110 24 Navy 79 M 1 pc.

₹ 4,746.00

2 Piece(s) 10 Day(s) or more Navy Blue 45 106 23 Navy 77 S 1 pc.

₹ 5,634.00

2 Piece(s) 10 Day(s) or more Green 55 126 27 Earth green 88 4L 1 pc.

₹ 5,634.00

2 Piece(s) 10 Day(s) or more Green 57 130 27 Earth green 88 5L 1 pc.

₹ 4,902.00

2 Piece(s) 10 Day(s) or more Green 53 122 26 Earth green 85 EL 1 pc.

₹ 4,746.00

2 Piece(s) 10 Day(s) or more Green 49 114 25 Earth green 81 L 1 pc.

₹ 4,746.00

2 Piece(s) 10 Day(s) or more Green 51 118 26 Earth green 83 LL 1 pc.

₹ 4,746.00

2 Piece(s) 10 Day(s) or more Green 47 110 24 Earth green 79 M 1 pc.

₹ 4,746.00

2 Piece(s) 10 Day(s) or more Green 45 106 23 Earth green 77 S 1 pc.

₹ 5,634.00

2 Piece(s) 10 Day(s) or more Green 55 126 27 Mist green 88 4L 1 pc.

₹ 5,634.00

2 Piece(s) 10 Day(s) or more Green 57 130 27 Mist green 88 5L 1 pc.

₹ 4,902.00

2 Piece(s) 10 Day(s) or more Green 53 122 26 Mist green 85 EL 1 pc.

₹ 4,746.00

2 Piece(s) 10 Day(s) or more Green 49 114 25 Mist green 81 L 1 pc.

₹ 4,746.00

2 Piece(s) 10 Day(s) or more Green 51 118 26 Mist green 83 LL 1 pc.

₹ 4,746.00

2 Piece(s) 10 Day(s) or more Green 47 110 24 Mist green 79 M 1 pc.

₹ 4,746.00

2 Piece(s) 10 Day(s) or more Green 45 106 23 Mist green 77 S 1 pc.

₹ 5,634.00

2 Piece(s) 10 Day(s) or more Blue 55 126 27 Silver sky 88 4L 1 pc.

₹ 5,634.00

2 Piece(s) 10 Day(s) or more Blue 57 130 27 Silver sky 88 5L 1 pc.

₹ 4,902.00

2 Piece(s) 10 Day(s) or more Blue 53 122 26 Silver sky 85 EL 1 pc.

₹ 4,746.00

2 Piece(s) 10 Day(s) or more Blue 49 114 25 Silver sky 81 L 1 pc.

₹ 4,746.00

2 Piece(s) 10 Day(s) or more Blue 51 118 26 Silver sky 83 LL 1 pc.

₹ 4,746.00

2 Piece(s) 10 Day(s) or more Blue 47 110 24 Silver sky 79 M 1 pc.

₹ 4,746.00

2 Piece(s) 10 Day(s) or more Blue 45 106 23 Silver sky 77 S 1 pc.

Basic Specifications

  • Commodity Classification
    Working Shirt
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Cotton 60%, polyester 40%
  • Pocket
    Metal fastener
  • Material
    SARAH-TOP soft cloth (raw materials processed)
  • Quantity
    1 pc.

Product Description

Meticulous pursuit of the highest level of comfort.
[Features]
· "SARAH-TOP" made using high-quality cotton.
· Elegant drape and soft texture that you cannot get from other materials.
· Outstanding comfort unchanged by washing that you will recognize once you put it on.
· Triple stitching
· Original slider
· Pocket for storing a mobile phone
· Sewn logo

Part Number
46314-011-4L
46314-011-5L
46314-011-EL
46314-011-L
46314-011-LL
46314-011-M
46314-011-S
46314-039-4L
46314-039-5L
46314-039-EL
46314-039-L
46314-039-LL
46314-039-M
46314-039-S
46314-072-4L
46314-072-5L
46314-072-EL
46314-072-L
46314-072-LL
46314-072-M
46314-072-S
46314-108-4L
46314-108-5L
46314-108-EL
46314-108-L
46314-108-LL
46314-108-M
46314-108-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

₹ 5,634.00

2 Piece(s) 10 Day(s) or more Navy Blue 55 126 27 Navy 88 4L 1 pc.

₹ 5,634.00

2 Piece(s) 10 Day(s) or more Navy Blue 57 130 27 Navy 88 5L 1 pc.

₹ 4,902.00

2 Piece(s) 10 Day(s) or more Navy Blue 53 122 26 Navy 85 EL 1 pc.

₹ 4,746.00

2 Piece(s) 10 Day(s) or more Navy Blue 49 114 25 Navy 81 L 1 pc.

₹ 4,746.00

2 Piece(s) 10 Day(s) or more Navy Blue 51 118 26 Navy 83 LL 1 pc.

₹ 4,746.00

2 Piece(s) 10 Day(s) or more Navy Blue 47 110 24 Navy 79 M 1 pc.

₹ 4,746.00

2 Piece(s) 10 Day(s) or more Navy Blue 45 106 23 Navy 77 S 1 pc.

₹ 5,634.00

2 Piece(s) 10 Day(s) or more Green 55 126 27 Earth green 88 4L 1 pc.

₹ 5,634.00

2 Piece(s) 10 Day(s) or more Green 57 130 27 Earth green 88 5L 1 pc.

₹ 4,902.00

2 Piece(s) 10 Day(s) or more Green 53 122 26 Earth green 85 EL 1 pc.

₹ 4,746.00

2 Piece(s) 10 Day(s) or more Green 49 114 25 Earth green 81 L 1 pc.

₹ 4,746.00

2 Piece(s) 10 Day(s) or more Green 51 118 26 Earth green 83 LL 1 pc.

₹ 4,746.00

2 Piece(s) 10 Day(s) or more Green 47 110 24 Earth green 79 M 1 pc.

₹ 4,746.00

2 Piece(s) 10 Day(s) or more Green 45 106 23 Earth green 77 S 1 pc.

₹ 5,634.00

2 Piece(s) 10 Day(s) or more Green 55 126 27 Mist green 88 4L 1 pc.

₹ 5,634.00

2 Piece(s) 10 Day(s) or more Green 57 130 27 Mist green 88 5L 1 pc.

₹ 4,902.00

2 Piece(s) 10 Day(s) or more Green 53 122 26 Mist green 85 EL 1 pc.

₹ 4,746.00

2 Piece(s) 10 Day(s) or more Green 49 114 25 Mist green 81 L 1 pc.

₹ 4,746.00

2 Piece(s) 10 Day(s) or more Green 51 118 26 Mist green 83 LL 1 pc.

₹ 4,746.00

2 Piece(s) 10 Day(s) or more Green 47 110 24 Mist green 79 M 1 pc.

₹ 4,746.00

2 Piece(s) 10 Day(s) or more Green 45 106 23 Mist green 77 S 1 pc.

₹ 5,634.00

2 Piece(s) 10 Day(s) or more Blue 55 126 27 Silver sky 88 4L 1 pc.

₹ 5,634.00

2 Piece(s) 10 Day(s) or more Blue 57 130 27 Silver sky 88 5L 1 pc.

₹ 4,902.00

2 Piece(s) 10 Day(s) or more Blue 53 122 26 Silver sky 85 EL 1 pc.

₹ 4,746.00

2 Piece(s) 10 Day(s) or more Blue 49 114 25 Silver sky 81 L 1 pc.

₹ 4,746.00

2 Piece(s) 10 Day(s) or more Blue 51 118 26 Silver sky 83 LL 1 pc.

₹ 4,746.00

2 Piece(s) 10 Day(s) or more Blue 47 110 24 Silver sky 79 M 1 pc.

₹ 4,746.00

2 Piece(s) 10 Day(s) or more Blue 45 106 23 Silver sky 77 S 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon