(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Women's Anti-Static Cooling Short-Sleeve Smock (45335-026-S)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 3,879.29 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
45335-026-4L
45335-026-5L
45335-026-EL
45335-026-L
45335-026-LL
45335-026-M
45335-026-S
45335-036-4L
45335-036-5L
45335-036-EL
45335-036-L
45335-036-LL
45335-036-M
45335-036-S
45335-073-4L
45335-073-5L
45335-073-EL
45335-073-L
45335-073-LL
45335-073-M
45335-073-S
45335-082-4L
45335-082-5L
45335-082-EL
45335-082-L
45335-082-LL
45335-082-M
45335-082-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

₹ 4,610.60

1 Piece(s) 10 Day(s) or more Green 48 129 26 Light green 69 4L 1 pc.

₹ 4,610.60

1 Piece(s) 10 Day(s) or more Green 50 137 26 Light green 70 5L 1 pc.

₹ 4,017.24

1 Piece(s) 10 Day(s) or more Green 46 121 25 Light green 69 EL 1 pc.

₹ 3,879.29

1 Piece(s) 10 Day(s) or more Green 42 110 24 Light green 68 L 1 pc.

₹ 3,879.29

1 Piece(s) 10 Day(s) or more Green 44 114 25 Light green 69 LL 1 pc.

₹ 3,879.29

1 Piece(s) 10 Day(s) or more Green 40 105 23 Light green 66 M 1 pc.

₹ 3,879.29

1 Piece(s) 10 Day(s) or more Green 38 102 22 Light green 64 S 1 pc.

₹ 4,610.60

1 Piece(s) 10 Day(s) or more Gray 48 129 26 Silver 69 4L 1 pc.

₹ 4,610.60

1 Piece(s) 10 Day(s) or more Gray 50 137 26 Silver 70 5L 1 pc.

₹ 4,017.24

1 Piece(s) 10 Day(s) or more Gray 46 121 25 Silver 69 EL 1 pc.

₹ 3,879.29

1 Piece(s) 10 Day(s) or more Gray 42 110 24 Silver 68 L 1 pc.

₹ 3,879.29

1 Piece(s) 10 Day(s) or more Gray 44 114 25 Silver 69 LL 1 pc.

₹ 3,879.29

1 Piece(s) 10 Day(s) or more Gray 40 105 23 Silver 66 M 1 pc.

₹ 3,879.29

1 Piece(s) 10 Day(s) or more Gray 38 102 22 Silver 64 S 1 pc.

₹ 4,610.60

1 Piece(s) 10 Day(s) or more Red 48 129 26 Pink 69 4L 1 pc.

₹ 4,610.60

1 Piece(s) 10 Day(s) or more Red 50 137 26 Pink 70 5L 1 pc.

₹ 4,017.24

1 Piece(s) 10 Day(s) or more Red 46 121 25 Pink 69 EL 1 pc.

₹ 3,879.29

1 Piece(s) 10 Day(s) or more Red 42 110 24 Pink 68 L 1 pc.

₹ 3,879.29

1 Piece(s) 10 Day(s) or more Red 44 114 25 Pink 69 LL 1 pc.

₹ 3,879.29

1 Piece(s) 10 Day(s) or more Red 40 105 23 Pink 66 M 1 pc.

₹ 3,879.29

1 Piece(s) 10 Day(s) or more Red 38 102 22 Pink 64 S 1 pc.

₹ 4,610.60

1 Piece(s) 10 Day(s) or more Blue 48 129 26 Mist blue 69 4L 1 pc.

₹ 4,610.60

1 Piece(s) 10 Day(s) or more Blue 50 137 26 Mist blue 70 5L 1 pc.

₹ 4,017.24

1 Piece(s) 10 Day(s) or more Blue 46 121 25 Mist blue 69 EL 1 pc.

₹ 3,879.29

1 Piece(s) 10 Day(s) or more Blue 42 110 24 Mist blue 68 L 1 pc.

₹ 3,879.29

1 Piece(s) 10 Day(s) or more Blue 44 114 25 Mist blue 69 LL 1 pc.

₹ 3,879.29

1 Piece(s) 10 Day(s) or more Blue 40 105 23 Mist blue 66 M 1 pc.

₹ 3,879.29

1 Piece(s) 10 Day(s) or more Blue 38 102 22 Mist blue 64 S 1 pc.

Basic Specifications

  • Commodity Classification
    Other
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Women
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    60% polyester / 40% cotton
  • Functionality
    Antibacterial, cooling performance fabric, easy care, odor-resistant
  • Material
    Azec cloth
  • Standard details
    Complies with JIS T8118
  • Quantity
    1 pc.

Product Description

Matching series made using a high-tech material called "Azec" suitable for business casual settings.
[Features]
· Because it is made using a comfortable material called "Azec" suitable for indoor temperatures of 28°C, it maintains a light feel without getting sticky.
· The outstanding breathability reduces discomfort caused by perspiration.
· Fly front specification
· Left side pocket with inner pen holder
· Waist design
· Double side pockets on right

Part Number
45335-026-4L
45335-026-5L
45335-026-EL
45335-026-L
45335-026-LL
45335-026-M
45335-026-S
45335-036-4L
45335-036-5L
45335-036-EL
45335-036-L
45335-036-LL
45335-036-M
45335-036-S
45335-073-4L
45335-073-5L
45335-073-EL
45335-073-L
45335-073-LL
45335-073-M
45335-073-S
45335-082-4L
45335-082-5L
45335-082-EL
45335-082-L
45335-082-LL
45335-082-M
45335-082-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

₹ 4,610.60

1 Piece(s) 10 Day(s) or more Green 48 129 26 Light green 69 4L 1 pc.

₹ 4,610.60

1 Piece(s) 10 Day(s) or more Green 50 137 26 Light green 70 5L 1 pc.

₹ 4,017.24

1 Piece(s) 10 Day(s) or more Green 46 121 25 Light green 69 EL 1 pc.

₹ 3,879.29

1 Piece(s) 10 Day(s) or more Green 42 110 24 Light green 68 L 1 pc.

₹ 3,879.29

1 Piece(s) 10 Day(s) or more Green 44 114 25 Light green 69 LL 1 pc.

₹ 3,879.29

1 Piece(s) 10 Day(s) or more Green 40 105 23 Light green 66 M 1 pc.

₹ 3,879.29

1 Piece(s) 10 Day(s) or more Green 38 102 22 Light green 64 S 1 pc.

₹ 4,610.60

1 Piece(s) 10 Day(s) or more Gray 48 129 26 Silver 69 4L 1 pc.

₹ 4,610.60

1 Piece(s) 10 Day(s) or more Gray 50 137 26 Silver 70 5L 1 pc.

₹ 4,017.24

1 Piece(s) 10 Day(s) or more Gray 46 121 25 Silver 69 EL 1 pc.

₹ 3,879.29

1 Piece(s) 10 Day(s) or more Gray 42 110 24 Silver 68 L 1 pc.

₹ 3,879.29

1 Piece(s) 10 Day(s) or more Gray 44 114 25 Silver 69 LL 1 pc.

₹ 3,879.29

1 Piece(s) 10 Day(s) or more Gray 40 105 23 Silver 66 M 1 pc.

₹ 3,879.29

1 Piece(s) 10 Day(s) or more Gray 38 102 22 Silver 64 S 1 pc.

₹ 4,610.60

1 Piece(s) 10 Day(s) or more Red 48 129 26 Pink 69 4L 1 pc.

₹ 4,610.60

1 Piece(s) 10 Day(s) or more Red 50 137 26 Pink 70 5L 1 pc.

₹ 4,017.24

1 Piece(s) 10 Day(s) or more Red 46 121 25 Pink 69 EL 1 pc.

₹ 3,879.29

1 Piece(s) 10 Day(s) or more Red 42 110 24 Pink 68 L 1 pc.

₹ 3,879.29

1 Piece(s) 10 Day(s) or more Red 44 114 25 Pink 69 LL 1 pc.

₹ 3,879.29

1 Piece(s) 10 Day(s) or more Red 40 105 23 Pink 66 M 1 pc.

₹ 3,879.29

1 Piece(s) 10 Day(s) or more Red 38 102 22 Pink 64 S 1 pc.

₹ 4,610.60

1 Piece(s) 10 Day(s) or more Blue 48 129 26 Mist blue 69 4L 1 pc.

₹ 4,610.60

1 Piece(s) 10 Day(s) or more Blue 50 137 26 Mist blue 70 5L 1 pc.

₹ 4,017.24

1 Piece(s) 10 Day(s) or more Blue 46 121 25 Mist blue 69 EL 1 pc.

₹ 3,879.29

1 Piece(s) 10 Day(s) or more Blue 42 110 24 Mist blue 68 L 1 pc.

₹ 3,879.29

1 Piece(s) 10 Day(s) or more Blue 44 114 25 Mist blue 69 LL 1 pc.

₹ 3,879.29

1 Piece(s) 10 Day(s) or more Blue 40 105 23 Mist blue 66 M 1 pc.

₹ 3,879.29

1 Piece(s) 10 Day(s) or more Blue 38 102 22 Mist blue 64 S 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1