(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Eco-Friendly 5 Value Smock (43805-011-L)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 4,436.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
43805-011-4L
43805-011-5L
43805-011-EL
43805-011-L
43805-011-LL
43805-011-M
43805-011-S
43805-036-4L
43805-036-5L
43805-036-EL
43805-036-L
43805-036-LL
43805-036-M
43805-036-S
43805-062-4L
43805-062-5L
43805-062-EL
43805-062-L
43805-062-LL
43805-062-M
43805-062-S
43805-080-4L
43805-080-5L
43805-080-EL
43805-080-L
43805-080-LL
43805-080-M
43805-080-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Quantity

₹ 5,260.00

2 Piece(s) 10 Day(s) or more Navy Blue 48 129 57 Navy 69 1 pc.

₹ 5,260.00

2 Piece(s) 10 Day(s) or more Navy Blue 50 137 57 Navy 70 1 pc.

₹ 4,591.00

2 Piece(s) 10 Day(s) or more Navy Blue 46 121 57 Navy 69 1 pc.

₹ 4,436.00

2 Piece(s) 10 Day(s) or more Navy Blue 42 110 55 Navy 68 1 pc.

₹ 4,436.00

2 Piece(s) 10 Day(s) or more Navy Blue 44 114 56 Navy 69 1 pc.

₹ 4,436.00

2 Piece(s) 10 Day(s) or more Navy Blue 40 105 53 Navy 66 1 pc.

₹ 4,436.00

2 Piece(s) 10 Day(s) or more Navy Blue 38 102 51 Navy 64 1 pc.

₹ 5,260.00

2 Piece(s) 10 Day(s) or more Gray 48 129 57 Silver 69 1 pc.

₹ 5,260.00

2 Piece(s) 10 Day(s) or more Gray 50 137 57 Silver 70 1 pc.

₹ 4,591.00

2 Piece(s) 10 Day(s) or more Gray 46 121 57 Silver 69 1 pc.

₹ 4,436.00

2 Piece(s) 10 Day(s) or more Gray 42 110 55 Silver 68 1 pc.

₹ 4,436.00

2 Piece(s) 10 Day(s) or more Gray 44 114 56 Silver 69 1 pc.

₹ 4,436.00

2 Piece(s) 10 Day(s) or more Gray 40 105 53 Silver 66 1 pc.

₹ 4,436.00

2 Piece(s) 10 Day(s) or more Gray 38 102 51 Silver 64 1 pc.

₹ 5,260.00

2 Piece(s) 10 Day(s) or more Green 48 129 57 Smoke green 69 1 pc.

₹ 5,260.00

2 Piece(s) 10 Day(s) or more Green 50 137 57 Smoke green 70 1 pc.

₹ 4,591.00

2 Piece(s) 10 Day(s) or more Green 46 121 57 Smoke green 69 1 pc.

₹ 4,436.00

2 Piece(s) 10 Day(s) or more Green 42 110 55 Smoke green 68 1 pc.

₹ 4,436.00

2 Piece(s) 10 Day(s) or more Green 44 114 56 Smoke green 69 1 pc.

₹ 4,436.00

2 Piece(s) 10 Day(s) or more Green 40 105 53 Smoke green 66 1 pc.

₹ 4,436.00

2 Piece(s) 10 Day(s) or more Green 38 102 51 Smoke green 64 1 pc.

₹ 5,260.00

2 Piece(s) 10 Day(s) or more Blue 48 129 57 Royal blue 69 1 pc.

₹ 5,260.00

2 Piece(s) 10 Day(s) or more Blue 50 137 57 Royal blue 70 1 pc.

₹ 4,591.00

2 Piece(s) 10 Day(s) or more Blue 46 121 57 Royal blue 69 1 pc.

₹ 4,436.00

2 Piece(s) 10 Day(s) or more Blue 42 110 55 Royal blue 68 1 pc.

₹ 4,436.00

2 Piece(s) 10 Day(s) or more Blue 44 114 56 Royal blue 69 1 pc.

₹ 4,436.00

2 Piece(s) 10 Day(s) or more Blue 40 105 53 Royal blue 66 1 pc.

₹ 4,436.00

2 Piece(s) 10 Day(s) or more Blue 38 102 51 Royal blue 64 1 pc.

Basic Specifications

  • Commodity Classification
    Other
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    80% polyester / 20% cotton
  • Functionality
    Stain-resistant finish, stretch
  • Material
    Uniecolo mixed twill
  • Standard details
    Complies with JIS T8118
  • Quantity
    1 pc.

Product Description

"Five features", designed in response to feedback from workers.
[Features]
· Name on back
· Left sleeve pen holder
· Buttons with original design
· Eco-mark
· Double side pockets on right
· Fly front specification

Part Number
43805-011-4L
43805-011-5L
43805-011-EL
43805-011-L
43805-011-LL
43805-011-M
43805-011-S
43805-036-4L
43805-036-5L
43805-036-EL
43805-036-L
43805-036-LL
43805-036-M
43805-036-S
43805-062-4L
43805-062-5L
43805-062-EL
43805-062-L
43805-062-LL
43805-062-M
43805-062-S
43805-080-4L
43805-080-5L
43805-080-EL
43805-080-L
43805-080-LL
43805-080-M
43805-080-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Quantity

₹ 5,260.00

2 Piece(s) 10 Day(s) or more Navy Blue 48 129 57 Navy 69 1 pc.

₹ 5,260.00

2 Piece(s) 10 Day(s) or more Navy Blue 50 137 57 Navy 70 1 pc.

₹ 4,591.00

2 Piece(s) 10 Day(s) or more Navy Blue 46 121 57 Navy 69 1 pc.

₹ 4,436.00

2 Piece(s) 10 Day(s) or more Navy Blue 42 110 55 Navy 68 1 pc.

₹ 4,436.00

2 Piece(s) 10 Day(s) or more Navy Blue 44 114 56 Navy 69 1 pc.

₹ 4,436.00

2 Piece(s) 10 Day(s) or more Navy Blue 40 105 53 Navy 66 1 pc.

₹ 4,436.00

2 Piece(s) 10 Day(s) or more Navy Blue 38 102 51 Navy 64 1 pc.

₹ 5,260.00

2 Piece(s) 10 Day(s) or more Gray 48 129 57 Silver 69 1 pc.

₹ 5,260.00

2 Piece(s) 10 Day(s) or more Gray 50 137 57 Silver 70 1 pc.

₹ 4,591.00

2 Piece(s) 10 Day(s) or more Gray 46 121 57 Silver 69 1 pc.

₹ 4,436.00

2 Piece(s) 10 Day(s) or more Gray 42 110 55 Silver 68 1 pc.

₹ 4,436.00

2 Piece(s) 10 Day(s) or more Gray 44 114 56 Silver 69 1 pc.

₹ 4,436.00

2 Piece(s) 10 Day(s) or more Gray 40 105 53 Silver 66 1 pc.

₹ 4,436.00

2 Piece(s) 10 Day(s) or more Gray 38 102 51 Silver 64 1 pc.

₹ 5,260.00

2 Piece(s) 10 Day(s) or more Green 48 129 57 Smoke green 69 1 pc.

₹ 5,260.00

2 Piece(s) 10 Day(s) or more Green 50 137 57 Smoke green 70 1 pc.

₹ 4,591.00

2 Piece(s) 10 Day(s) or more Green 46 121 57 Smoke green 69 1 pc.

₹ 4,436.00

2 Piece(s) 10 Day(s) or more Green 42 110 55 Smoke green 68 1 pc.

₹ 4,436.00

2 Piece(s) 10 Day(s) or more Green 44 114 56 Smoke green 69 1 pc.

₹ 4,436.00

2 Piece(s) 10 Day(s) or more Green 40 105 53 Smoke green 66 1 pc.

₹ 4,436.00

2 Piece(s) 10 Day(s) or more Green 38 102 51 Smoke green 64 1 pc.

₹ 5,260.00

2 Piece(s) 10 Day(s) or more Blue 48 129 57 Royal blue 69 1 pc.

₹ 5,260.00

2 Piece(s) 10 Day(s) or more Blue 50 137 57 Royal blue 70 1 pc.

₹ 4,591.00

2 Piece(s) 10 Day(s) or more Blue 46 121 57 Royal blue 69 1 pc.

₹ 4,436.00

2 Piece(s) 10 Day(s) or more Blue 42 110 55 Royal blue 68 1 pc.

₹ 4,436.00

2 Piece(s) 10 Day(s) or more Blue 44 114 56 Royal blue 69 1 pc.

₹ 4,436.00

2 Piece(s) 10 Day(s) or more Blue 40 105 53 Royal blue 66 1 pc.

₹ 4,436.00

2 Piece(s) 10 Day(s) or more Blue 38 102 51 Royal blue 64 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1