(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Antibacterial Odor-Resistant Stretch Blouson

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 6,473.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
43500-011-4L
43500-011-5L
43500-011-EL
43500-011-L
43500-011-LL
43500-011-M
43500-011-S
43500-039-4L
43500-039-5L
43500-039-EL
43500-039-L
43500-039-LL
43500-039-M
43500-039-S
43500-117-4L
43500-117-5L
43500-117-EL
43500-117-L
43500-117-LL
43500-117-M
43500-117-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

₹ 7,701.00

2 Piece(s) 10 Day(s) or more Navy Blue 57 132 60 Navy 70 4L 1 pc.

₹ 7,701.00

2 Piece(s) 10 Day(s) or more Navy Blue 61 140 60 Navy 72 5L 1 pc.

₹ 6,629.00

2 Piece(s) 10 Day(s) or more Navy Blue 55 128 59 Navy 70 EL 1 pc.

₹ 6,473.00

2 Piece(s) 10 Day(s) or more Navy Blue 51 120 57 Navy 66 L 1 pc.

₹ 6,473.00

2 Piece(s) 10 Day(s) or more Navy Blue 53 124 59 Navy 68 LL 1 pc.

₹ 6,473.00

2 Piece(s) 10 Day(s) or more Navy Blue 49 116 55 Navy 64 M 1 pc.

₹ 6,473.00

2 Piece(s) 10 Day(s) or more Navy Blue 47 112 53 Navy 62 S 1 pc.

₹ 7,701.00

2 Piece(s) 10 Day(s) or more Green 57 132 60 Earth green 70 4L 1 pc.

₹ 7,701.00

2 Piece(s) 10 Day(s) or more Green 61 140 60 Earth green 72 5L 1 pc.

₹ 6,629.00

2 Piece(s) 10 Day(s) or more Green 55 128 59 Earth green 70 EL 1 pc.

₹ 6,473.00

2 Piece(s) 10 Day(s) or more Green 51 120 57 Earth green 66 L 1 pc.

₹ 6,473.00

2 Piece(s) 10 Day(s) or more Green 53 124 59 Earth green 68 LL 1 pc.

₹ 6,473.00

2 Piece(s) 10 Day(s) or more Green 49 116 55 Earth green 64 M 1 pc.

₹ 6,473.00

2 Piece(s) 10 Day(s) or more Green 47 112 53 Earth green 62 S 1 pc.

₹ 7,701.00

2 Piece(s) 10 Day(s) or more Gray 57 132 60 Ash 70 4L 1 pc.

₹ 7,701.00

2 Piece(s) 10 Day(s) or more Gray 61 140 60 Ash 72 5L 1 pc.

₹ 6,629.00

2 Piece(s) 10 Day(s) or more Gray 55 128 59 Ash 70 EL 1 pc.

₹ 6,473.00

2 Piece(s) 10 Day(s) or more Gray 51 120 57 Ash 66 L 1 pc.

₹ 6,473.00

2 Piece(s) 10 Day(s) or more Gray 53 124 59 Ash 68 LL 1 pc.

₹ 6,473.00

2 Piece(s) 10 Day(s) or more Gray 49 116 55 Ash 64 M 1 pc.

₹ 6,473.00

2 Piece(s) 10 Day(s) or more Gray 47 112 53 Ash 62 S 1 pc.

Basic Specifications

  • Commodity Classification
    Jacket
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    90% polyester / 10% cotton
  • Functionality
    Antibacterial, deodorizing, stretch and odor-resistant
  • Material
    µ-Func. lining cotton twill
  • Quantity
    1 pc.

Product Description

Dress stylishly wearing "silver".
[Features]
· Made using the pure silver thread "µ-Func." in the lining cotton.
· The warm and fluffy feel provides support in work settings in the fall and winter.
· Reflective tape used for the collar cord
· Name on back
· Mesh back (printed design)
· Sewn logo
· Triple stitching
· Rivets with an exclusive design
· Pocket for storing a mobile phone
· Action pleats
· Inner pocket
· Elbow pleats
· Buttons with original design

Part Number
43500-011-4L
43500-011-5L
43500-011-EL
43500-011-L
43500-011-LL
43500-011-M
43500-011-S
43500-039-4L
43500-039-5L
43500-039-EL
43500-039-L
43500-039-LL
43500-039-M
43500-039-S
43500-117-4L
43500-117-5L
43500-117-EL
43500-117-L
43500-117-LL
43500-117-M
43500-117-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

₹ 7,701.00

2 Piece(s) 10 Day(s) or more Navy Blue 57 132 60 Navy 70 4L 1 pc.

₹ 7,701.00

2 Piece(s) 10 Day(s) or more Navy Blue 61 140 60 Navy 72 5L 1 pc.

₹ 6,629.00

2 Piece(s) 10 Day(s) or more Navy Blue 55 128 59 Navy 70 EL 1 pc.

₹ 6,473.00

2 Piece(s) 10 Day(s) or more Navy Blue 51 120 57 Navy 66 L 1 pc.

₹ 6,473.00

2 Piece(s) 10 Day(s) or more Navy Blue 53 124 59 Navy 68 LL 1 pc.

₹ 6,473.00

2 Piece(s) 10 Day(s) or more Navy Blue 49 116 55 Navy 64 M 1 pc.

₹ 6,473.00

2 Piece(s) 10 Day(s) or more Navy Blue 47 112 53 Navy 62 S 1 pc.

₹ 7,701.00

2 Piece(s) 10 Day(s) or more Green 57 132 60 Earth green 70 4L 1 pc.

₹ 7,701.00

2 Piece(s) 10 Day(s) or more Green 61 140 60 Earth green 72 5L 1 pc.

₹ 6,629.00

2 Piece(s) 10 Day(s) or more Green 55 128 59 Earth green 70 EL 1 pc.

₹ 6,473.00

2 Piece(s) 10 Day(s) or more Green 51 120 57 Earth green 66 L 1 pc.

₹ 6,473.00

2 Piece(s) 10 Day(s) or more Green 53 124 59 Earth green 68 LL 1 pc.

₹ 6,473.00

2 Piece(s) 10 Day(s) or more Green 49 116 55 Earth green 64 M 1 pc.

₹ 6,473.00

2 Piece(s) 10 Day(s) or more Green 47 112 53 Earth green 62 S 1 pc.

₹ 7,701.00

2 Piece(s) 10 Day(s) or more Gray 57 132 60 Ash 70 4L 1 pc.

₹ 7,701.00

2 Piece(s) 10 Day(s) or more Gray 61 140 60 Ash 72 5L 1 pc.

₹ 6,629.00

2 Piece(s) 10 Day(s) or more Gray 55 128 59 Ash 70 EL 1 pc.

₹ 6,473.00

2 Piece(s) 10 Day(s) or more Gray 51 120 57 Ash 66 L 1 pc.

₹ 6,473.00

2 Piece(s) 10 Day(s) or more Gray 53 124 59 Ash 68 LL 1 pc.

₹ 6,473.00

2 Piece(s) 10 Day(s) or more Gray 49 116 55 Ash 64 M 1 pc.

₹ 6,473.00

2 Piece(s) 10 Day(s) or more Gray 47 112 53 Ash 62 S 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1