(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Blouson Jacket (for Autumn and Winter / Green, Gray, Blue / Anti-Static)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 6,970.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
42600-039-4L
42600-039-5L
42600-039-EL
42600-039-L
42600-039-LL
42600-039-M
42600-039-S
42600-050-4L
42600-050-5L
42600-050-EL
42600-050-L
42600-050-LL
42600-050-M
42600-050-S
42600-082-4L
42600-082-5L
42600-082-EL
42600-082-L
42600-082-LL
42600-082-M
42600-082-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

₹ 8,293.00

2 Piece(s) 10 Day(s) or more Green 57 132 60 Earth green 70 4L 1 pc.

₹ 8,293.00

2 Piece(s) 10 Day(s) or more Green 61 140 60 Earth green 72 5L 1 pc.

₹ 7,126.00

2 Piece(s) 10 Day(s) or more Green 55 128 59 Earth green 70 EL 1 pc.

₹ 6,970.00

2 Piece(s) 10 Day(s) or more Green 51 120 57 Earth green 66 L 1 pc.

₹ 6,970.00

2 Piece(s) 10 Day(s) or more Green 53 124 59 Earth green 68 LL 1 pc.

₹ 6,970.00

2 Piece(s) 10 Day(s) or more Green 49 116 55 Earth green 64 M 1 pc.

₹ 6,970.00

2 Piece(s) 10 Day(s) or more Green 47 112 53 Earth green 62 S 1 pc.

₹ 8,293.00

2 Piece(s) 10 Day(s) or more Gray 57 132 60 Stone gray 70 4L 1 pc.

₹ 8,293.00

2 Piece(s) 10 Day(s) or more Gray 61 140 60 Stone gray 72 5L 1 pc.

₹ 7,126.00

2 Piece(s) 10 Day(s) or more Gray 55 128 59 Stone gray 70 EL 1 pc.

₹ 6,970.00

2 Piece(s) 10 Day(s) or more Gray 51 120 57 Stone gray 66 L 1 pc.

₹ 6,970.00

2 Piece(s) 10 Day(s) or more Gray 53 124 59 Stone gray 68 LL 1 pc.

₹ 6,970.00

2 Piece(s) 10 Day(s) or more Gray 49 116 55 Stone gray 64 M 1 pc.

₹ 6,970.00

2 Piece(s) 10 Day(s) or more Gray 47 112 53 Stone gray 62 S 1 pc.

₹ 8,293.00

2 Piece(s) 10 Day(s) or more Blue 57 132 60 Mist blue 70 4L 1 pc.

₹ 8,293.00

2 Piece(s) 10 Day(s) or more Blue 61 140 60 Mist blue 72 5L 1 pc.

₹ 7,126.00

2 Piece(s) 10 Day(s) or more Blue 55 128 59 Mist blue 70 EL 1 pc.

₹ 6,970.00

2 Piece(s) 10 Day(s) or more Blue 51 120 57 Mist blue 66 L 1 pc.

₹ 6,970.00

2 Piece(s) 10 Day(s) or more Blue 53 124 59 Mist blue 68 LL 1 pc.

₹ 6,970.00

2 Piece(s) 10 Day(s) or more Blue 49 116 55 Mist blue 64 M 1 pc.

₹ 6,970.00

2 Piece(s) 10 Day(s) or more Blue 47 112 53 Mist blue 62 S 1 pc.

Basic Specifications

  • Commodity Classification
    Jacket
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Cotton 60%, polyester 40%
  • Pocket
    Metal fastener
  • Functionality
    Easy care
  • Material
    SARAH-TOP soft West Point (mercerized)
  • Quantity
    1 pc.

Product Description

[Features]
· Back padding
· Sewn logo
· Buttons with original design
· Norfolk pleats
· Pocket for storing a mobile phone
· Sewn logo
· Deep side pockets

Part Number
42600-039-4L
42600-039-5L
42600-039-EL
42600-039-L
42600-039-LL
42600-039-M
42600-039-S
42600-050-4L
42600-050-5L
42600-050-EL
42600-050-L
42600-050-LL
42600-050-M
42600-050-S
42600-082-4L
42600-082-5L
42600-082-EL
42600-082-L
42600-082-LL
42600-082-M
42600-082-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

₹ 8,293.00

2 Piece(s) 10 Day(s) or more Green 57 132 60 Earth green 70 4L 1 pc.

₹ 8,293.00

2 Piece(s) 10 Day(s) or more Green 61 140 60 Earth green 72 5L 1 pc.

₹ 7,126.00

2 Piece(s) 10 Day(s) or more Green 55 128 59 Earth green 70 EL 1 pc.

₹ 6,970.00

2 Piece(s) 10 Day(s) or more Green 51 120 57 Earth green 66 L 1 pc.

₹ 6,970.00

2 Piece(s) 10 Day(s) or more Green 53 124 59 Earth green 68 LL 1 pc.

₹ 6,970.00

2 Piece(s) 10 Day(s) or more Green 49 116 55 Earth green 64 M 1 pc.

₹ 6,970.00

2 Piece(s) 10 Day(s) or more Green 47 112 53 Earth green 62 S 1 pc.

₹ 8,293.00

2 Piece(s) 10 Day(s) or more Gray 57 132 60 Stone gray 70 4L 1 pc.

₹ 8,293.00

2 Piece(s) 10 Day(s) or more Gray 61 140 60 Stone gray 72 5L 1 pc.

₹ 7,126.00

2 Piece(s) 10 Day(s) or more Gray 55 128 59 Stone gray 70 EL 1 pc.

₹ 6,970.00

2 Piece(s) 10 Day(s) or more Gray 51 120 57 Stone gray 66 L 1 pc.

₹ 6,970.00

2 Piece(s) 10 Day(s) or more Gray 53 124 59 Stone gray 68 LL 1 pc.

₹ 6,970.00

2 Piece(s) 10 Day(s) or more Gray 49 116 55 Stone gray 64 M 1 pc.

₹ 6,970.00

2 Piece(s) 10 Day(s) or more Gray 47 112 53 Stone gray 62 S 1 pc.

₹ 8,293.00

2 Piece(s) 10 Day(s) or more Blue 57 132 60 Mist blue 70 4L 1 pc.

₹ 8,293.00

2 Piece(s) 10 Day(s) or more Blue 61 140 60 Mist blue 72 5L 1 pc.

₹ 7,126.00

2 Piece(s) 10 Day(s) or more Blue 55 128 59 Mist blue 70 EL 1 pc.

₹ 6,970.00

2 Piece(s) 10 Day(s) or more Blue 51 120 57 Mist blue 66 L 1 pc.

₹ 6,970.00

2 Piece(s) 10 Day(s) or more Blue 53 124 59 Mist blue 68 LL 1 pc.

₹ 6,970.00

2 Piece(s) 10 Day(s) or more Blue 49 116 55 Mist blue 64 M 1 pc.

₹ 6,970.00

2 Piece(s) 10 Day(s) or more Blue 47 112 53 Mist blue 62 S 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1