(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Color (Group) | Shoulder width (cm) |
Chest measurement (cm) |
Sleeve Length (cm) |
Color Details | Garment length (cm) |
Size | Quantity |
---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 7,158.00 |
2 Piece(s) | 10 Day(s) or more | Navy Blue | 57 | 132 | 60 | Navy | 70 | 4L | 1 pc. | ||
₹ 7,158.00 |
2 Piece(s) | 10 Day(s) or more | Navy Blue | 61 | 140 | 60 | Navy | 72 | 5L | 1 pc. | ||
₹ 6,178.00 |
2 Piece(s) | 10 Day(s) or more | Navy Blue | 55 | 128 | 59 | Navy | 70 | EL | 1 pc. | ||
₹ 6,021.00 |
2 Piece(s) | 10 Day(s) or more | Navy Blue | 51 | 120 | 57 | Navy | 66 | L | 1 pc. | ||
₹ 6,021.00 |
2 Piece(s) | 10 Day(s) or more | Navy Blue | 53 | 124 | 59 | Navy | 68 | LL | 1 pc. | ||
₹ 6,021.00 |
2 Piece(s) | 10 Day(s) or more | Navy Blue | 49 | 116 | 55 | Navy | 64 | M | 1 pc. | ||
₹ 6,021.00 |
2 Piece(s) | 10 Day(s) or more | Navy Blue | 47 | 112 | 53 | Navy | 62 | S | 1 pc. | ||
₹ 7,158.00 |
2 Piece(s) | 10 Day(s) or more | Green | 57 | 132 | 60 | Earth green | 70 | 4L | 1 pc. | ||
₹ 7,158.00 |
2 Piece(s) | 10 Day(s) or more | Green | 61 | 140 | 60 | Earth green | 72 | 5L | 1 pc. | ||
₹ 6,178.00 |
2 Piece(s) | 10 Day(s) or more | Green | 55 | 128 | 59 | Earth green | 70 | EL | 1 pc. | ||
₹ 6,021.00 |
2 Piece(s) | 10 Day(s) or more | Green | 51 | 120 | 57 | Earth green | 66 | L | 1 pc. | ||
₹ 6,021.00 |
2 Piece(s) | 10 Day(s) or more | Green | 53 | 124 | 59 | Earth green | 68 | LL | 1 pc. | ||
₹ 6,021.00 |
2 Piece(s) | 10 Day(s) or more | Green | 49 | 116 | 55 | Earth green | 64 | M | 1 pc. | ||
₹ 6,021.00 |
2 Piece(s) | 10 Day(s) or more | Green | 47 | 112 | 53 | Earth green | 62 | S | 1 pc. | ||
₹ 7,158.00 |
2 Piece(s) | 10 Day(s) or more | Green | 57 | 132 | 60 | Mist green | 70 | 4L | 1 pc. | ||
₹ 7,158.00 |
2 Piece(s) | 10 Day(s) or more | Green | 61 | 140 | 60 | Mist green | 72 | 5L | 1 pc. | ||
₹ 6,178.00 |
2 Piece(s) | 10 Day(s) or more | Green | 55 | 128 | 59 | Mist green | 70 | EL | 1 pc. | ||
₹ 6,021.00 |
2 Piece(s) | 10 Day(s) or more | Green | 51 | 120 | 57 | Mist green | 66 | L | 1 pc. | ||
₹ 6,021.00 |
2 Piece(s) | 10 Day(s) or more | Green | 53 | 124 | 59 | Mist green | 68 | LL | 1 pc. | ||
₹ 6,021.00 |
2 Piece(s) | 10 Day(s) or more | Green | 49 | 116 | 55 | Mist green | 64 | M | 1 pc. | ||
₹ 6,021.00 |
2 Piece(s) | 10 Day(s) or more | Green | 47 | 112 | 53 | Mist green | 62 | S | 1 pc. |
Sophisticated design that will stand out in work settings.
[Features]
· Made using recycled PET "Uniecolo" that is environmentally friendly.
· Matching coordinates with an established reputation among many workers for combining a high-quality, refined finish and a supple feel.
· Original slider
· Contrast-color chest pocket
· Pocket for storing a mobile phone
· Action pleats
· Inner pocket
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Color (Group) | Shoulder width (cm) |
Chest measurement (cm) |
Sleeve Length (cm) |
Color Details | Garment length (cm) |
Size | Quantity |
---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 7,158.00 |
2 Piece(s) | 10 Day(s) or more | Navy Blue | 57 | 132 | 60 | Navy | 70 | 4L | 1 pc. | ||
₹ 7,158.00 |
2 Piece(s) | 10 Day(s) or more | Navy Blue | 61 | 140 | 60 | Navy | 72 | 5L | 1 pc. | ||
₹ 6,178.00 |
2 Piece(s) | 10 Day(s) or more | Navy Blue | 55 | 128 | 59 | Navy | 70 | EL | 1 pc. | ||
₹ 6,021.00 |
2 Piece(s) | 10 Day(s) or more | Navy Blue | 51 | 120 | 57 | Navy | 66 | L | 1 pc. | ||
₹ 6,021.00 |
2 Piece(s) | 10 Day(s) or more | Navy Blue | 53 | 124 | 59 | Navy | 68 | LL | 1 pc. | ||
₹ 6,021.00 |
2 Piece(s) | 10 Day(s) or more | Navy Blue | 49 | 116 | 55 | Navy | 64 | M | 1 pc. | ||
₹ 6,021.00 |
2 Piece(s) | 10 Day(s) or more | Navy Blue | 47 | 112 | 53 | Navy | 62 | S | 1 pc. | ||
₹ 7,158.00 |
2 Piece(s) | 10 Day(s) or more | Green | 57 | 132 | 60 | Earth green | 70 | 4L | 1 pc. | ||
₹ 7,158.00 |
2 Piece(s) | 10 Day(s) or more | Green | 61 | 140 | 60 | Earth green | 72 | 5L | 1 pc. | ||
₹ 6,178.00 |
2 Piece(s) | 10 Day(s) or more | Green | 55 | 128 | 59 | Earth green | 70 | EL | 1 pc. | ||
₹ 6,021.00 |
2 Piece(s) | 10 Day(s) or more | Green | 51 | 120 | 57 | Earth green | 66 | L | 1 pc. | ||
₹ 6,021.00 |
2 Piece(s) | 10 Day(s) or more | Green | 53 | 124 | 59 | Earth green | 68 | LL | 1 pc. | ||
₹ 6,021.00 |
2 Piece(s) | 10 Day(s) or more | Green | 49 | 116 | 55 | Earth green | 64 | M | 1 pc. | ||
₹ 6,021.00 |
2 Piece(s) | 10 Day(s) or more | Green | 47 | 112 | 53 | Earth green | 62 | S | 1 pc. | ||
₹ 7,158.00 |
2 Piece(s) | 10 Day(s) or more | Green | 57 | 132 | 60 | Mist green | 70 | 4L | 1 pc. | ||
₹ 7,158.00 |
2 Piece(s) | 10 Day(s) or more | Green | 61 | 140 | 60 | Mist green | 72 | 5L | 1 pc. | ||
₹ 6,178.00 |
2 Piece(s) | 10 Day(s) or more | Green | 55 | 128 | 59 | Mist green | 70 | EL | 1 pc. | ||
₹ 6,021.00 |
2 Piece(s) | 10 Day(s) or more | Green | 51 | 120 | 57 | Mist green | 66 | L | 1 pc. | ||
₹ 6,021.00 |
2 Piece(s) | 10 Day(s) or more | Green | 53 | 124 | 59 | Mist green | 68 | LL | 1 pc. | ||
₹ 6,021.00 |
2 Piece(s) | 10 Day(s) or more | Green | 49 | 116 | 55 | Mist green | 64 | M | 1 pc. | ||
₹ 6,021.00 |
2 Piece(s) | 10 Day(s) or more | Green | 47 | 112 | 53 | Mist green | 62 | S | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy