(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Stretch blouson 40400 series (40400-011-L)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 5,369.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
40400-011-4L
40400-011-5L
40400-011-EL
40400-011-L
40400-011-LL
40400-011-M
40400-011-S
40400-078-4L
40400-078-5L
40400-078-EL
40400-078-L
40400-078-LL
40400-078-M
40400-078-S
40400-104-4L
40400-104-5L
40400-104-EL
40400-104-L
40400-104-LL
40400-104-M
40400-104-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

₹ 6,380.00

2 Piece(s) 10 Day(s) or more Navy Blue 54 126 61 Navy 71 4L 1 pc.

₹ 6,380.00

2 Piece(s) 10 Day(s) or more Navy Blue 56 136 61 Navy 71 5L 1 pc.

₹ 5,524.00

2 Piece(s) 10 Day(s) or more Navy Blue 52 118 61 Navy 71 EL 1 pc.

₹ 5,369.00

2 Piece(s) 10 Day(s) or more Navy Blue 48 110 57 Navy 65 L 1 pc.

₹ 5,369.00

2 Piece(s) 10 Day(s) or more Navy Blue 50 114 59 Navy 68 LL 1 pc.

₹ 5,369.00

2 Piece(s) 10 Day(s) or more Navy Blue 46 106 55 Navy 62 M 1 pc.

₹ 5,369.00

2 Piece(s) 10 Day(s) or more Navy Blue 44 102 53 Navy 59 S 1 pc.

₹ 6,380.00

2 Piece(s) 10 Day(s) or more Violet 54 126 61 Grape 71 4L 1 pc.

₹ 6,380.00

2 Piece(s) 10 Day(s) or more Violet 56 136 61 Grape 71 5L 1 pc.

₹ 5,524.00

2 Piece(s) 10 Day(s) or more Violet 52 118 61 Grape 71 EL 1 pc.

₹ 5,369.00

2 Piece(s) 10 Day(s) or more Violet 48 110 57 Grape 65 L 1 pc.

₹ 5,369.00

2 Piece(s) 10 Day(s) or more Violet 50 114 59 Grape 68 LL 1 pc.

₹ 5,369.00

2 Piece(s) 10 Day(s) or more Violet 46 106 55 Grape 62 M 1 pc.

₹ 5,369.00

2 Piece(s) 10 Day(s) or more Violet 44 102 53 Grape 59 S 1 pc.

₹ 6,380.00

2 Piece(s) 12 Day(s) or more Green 54 126 61 Spray green 71 4L 1 pc.

₹ 6,380.00

2 Piece(s) 12 Day(s) or more Green 56 136 61 Spray green 71 5L 1 pc.

₹ 5,524.00

2 Piece(s) 12 Day(s) or more Green 52 118 61 Spray green 71 EL 1 pc.

₹ 5,369.00

2 Piece(s) 12 Day(s) or more Green 48 110 57 Spray green 65 L 1 pc.

₹ 5,369.00

2 Piece(s) 12 Day(s) or more Green 50 114 59 Spray green 68 LL 1 pc.

₹ 5,369.00

2 Piece(s) 12 Day(s) or more Green 46 106 55 Spray green 62 M 1 pc.

₹ 5,369.00

2 Piece(s) 12 Day(s) or more Green 44 102 53 Spray green 59 S 1 pc.

Basic Specifications

  • Commodity Classification
    Jacket
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% polyester
  • Functionality
    Stretch and holds a field notebook
  • Material
    Diamond rich twill
  • Quantity
    1 pc.

Product Description

Beautifully shaped and colorful
workwear that is extremely stylish.
[Features]
· Fastener slider that is easy to grasp
· Sewn logo
· Pocket with hook-and-loop fastener
 (Jichodo exclusive specification)
· Pocket for storing a mobile phone
· Inner pocket
· Wing Arm
 (Jichodo exclusive specification)
· Buttons with original design

Part Number
40400-011-4L
40400-011-5L
40400-011-EL
40400-011-L
40400-011-LL
40400-011-M
40400-011-S
40400-078-4L
40400-078-5L
40400-078-EL
40400-078-L
40400-078-LL
40400-078-M
40400-078-S
40400-104-4L
40400-104-5L
40400-104-EL
40400-104-L
40400-104-LL
40400-104-M
40400-104-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

₹ 6,380.00

2 Piece(s) 10 Day(s) or more Navy Blue 54 126 61 Navy 71 4L 1 pc.

₹ 6,380.00

2 Piece(s) 10 Day(s) or more Navy Blue 56 136 61 Navy 71 5L 1 pc.

₹ 5,524.00

2 Piece(s) 10 Day(s) or more Navy Blue 52 118 61 Navy 71 EL 1 pc.

₹ 5,369.00

2 Piece(s) 10 Day(s) or more Navy Blue 48 110 57 Navy 65 L 1 pc.

₹ 5,369.00

2 Piece(s) 10 Day(s) or more Navy Blue 50 114 59 Navy 68 LL 1 pc.

₹ 5,369.00

2 Piece(s) 10 Day(s) or more Navy Blue 46 106 55 Navy 62 M 1 pc.

₹ 5,369.00

2 Piece(s) 10 Day(s) or more Navy Blue 44 102 53 Navy 59 S 1 pc.

₹ 6,380.00

2 Piece(s) 10 Day(s) or more Violet 54 126 61 Grape 71 4L 1 pc.

₹ 6,380.00

2 Piece(s) 10 Day(s) or more Violet 56 136 61 Grape 71 5L 1 pc.

₹ 5,524.00

2 Piece(s) 10 Day(s) or more Violet 52 118 61 Grape 71 EL 1 pc.

₹ 5,369.00

2 Piece(s) 10 Day(s) or more Violet 48 110 57 Grape 65 L 1 pc.

₹ 5,369.00

2 Piece(s) 10 Day(s) or more Violet 50 114 59 Grape 68 LL 1 pc.

₹ 5,369.00

2 Piece(s) 10 Day(s) or more Violet 46 106 55 Grape 62 M 1 pc.

₹ 5,369.00

2 Piece(s) 10 Day(s) or more Violet 44 102 53 Grape 59 S 1 pc.

₹ 6,380.00

2 Piece(s) 12 Day(s) or more Green 54 126 61 Spray green 71 4L 1 pc.

₹ 6,380.00

2 Piece(s) 12 Day(s) or more Green 56 136 61 Spray green 71 5L 1 pc.

₹ 5,524.00

2 Piece(s) 12 Day(s) or more Green 52 118 61 Spray green 71 EL 1 pc.

₹ 5,369.00

2 Piece(s) 12 Day(s) or more Green 48 110 57 Spray green 65 L 1 pc.

₹ 5,369.00

2 Piece(s) 12 Day(s) or more Green 50 114 59 Spray green 68 LL 1 pc.

₹ 5,369.00

2 Piece(s) 12 Day(s) or more Green 46 106 55 Spray green 62 M 1 pc.

₹ 5,369.00

2 Piece(s) 12 Day(s) or more Green 44 102 53 Spray green 59 S 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon