(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Easy Care Long Sleeve Shirt (for Spring and Summer / Blue, Green) (34104-005-S)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 7,141.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
34104-005-4L
34104-005-5L
34104-005-EL
34104-005-L
34104-005-LL
34104-005-M
34104-005-S
34104-039-4L
34104-039-5L
34104-039-EL
34104-039-L
34104-039-LL
34104-039-M
34104-039-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

₹ 8,510.00

2 Piece(s) 10 Day(s) or more Blue 54 130 61 Blue 80 4L 1 pc.

₹ 8,510.00

2 Piece(s) 10 Day(s) or more Blue 56 140 63 Blue 81 5L 1 pc.

₹ 7,298.00

2 Piece(s) 10 Day(s) or more Blue 52 122 61 Blue 78 EL 1 pc.

₹ 7,141.00

2 Piece(s) 10 Day(s) or more Blue 48 112 57 Blue 75 L 1 pc.

₹ 7,141.00

2 Piece(s) 10 Day(s) or more Blue 50 116 59 Blue 78 LL 1 pc.

₹ 7,141.00

2 Piece(s) 10 Day(s) or more Blue 46 108 55 Blue 73 M 1 pc.

₹ 7,141.00

2 Piece(s) 10 Day(s) or more Blue 44 104 53 Blue 71 S 1 pc.

₹ 8,510.00

2 Piece(s) 10 Day(s) or more Green 54 130 61 Earth green 80 4L 1 pc.

₹ 8,510.00

2 Piece(s) 10 Day(s) or more Green 56 140 63 Earth green 81 5L 1 pc.

₹ 7,298.00

2 Piece(s) 10 Day(s) or more Green 52 122 61 Earth green 78 EL 1 pc.

₹ 7,141.00

2 Piece(s) 10 Day(s) or more Green 48 112 57 Earth green 75 L 1 pc.

₹ 7,141.00

2 Piece(s) 10 Day(s) or more Green 50 116 59 Earth green 78 LL 1 pc.

₹ 7,141.00

2 Piece(s) 10 Day(s) or more Green 46 108 55 Earth green 73 M 1 pc.

₹ 7,141.00

2 Piece(s) 10 Day(s) or more Green 44 104 53 Earth green 71 S 1 pc.

Basic Specifications

  • Commodity Classification
    Working Shirt
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% cotton
  • Functionality
    Easy care and holds a field notebook
  • Material
    SSP cloth
  • Quantity
    1 pc.

Product Description

Season: spring/summer. Sleeve shape: long-sleeve
Specifications: for men, anti-static material: None.
Mixed rate: 100% Cotton

Part Number
34104-005-4L
34104-005-5L
34104-005-EL
34104-005-L
34104-005-LL
34104-005-M
34104-005-S
34104-039-4L
34104-039-5L
34104-039-EL
34104-039-L
34104-039-LL
34104-039-M
34104-039-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

₹ 8,510.00

2 Piece(s) 10 Day(s) or more Blue 54 130 61 Blue 80 4L 1 pc.

₹ 8,510.00

2 Piece(s) 10 Day(s) or more Blue 56 140 63 Blue 81 5L 1 pc.

₹ 7,298.00

2 Piece(s) 10 Day(s) or more Blue 52 122 61 Blue 78 EL 1 pc.

₹ 7,141.00

2 Piece(s) 10 Day(s) or more Blue 48 112 57 Blue 75 L 1 pc.

₹ 7,141.00

2 Piece(s) 10 Day(s) or more Blue 50 116 59 Blue 78 LL 1 pc.

₹ 7,141.00

2 Piece(s) 10 Day(s) or more Blue 46 108 55 Blue 73 M 1 pc.

₹ 7,141.00

2 Piece(s) 10 Day(s) or more Blue 44 104 53 Blue 71 S 1 pc.

₹ 8,510.00

2 Piece(s) 10 Day(s) or more Green 54 130 61 Earth green 80 4L 1 pc.

₹ 8,510.00

2 Piece(s) 10 Day(s) or more Green 56 140 63 Earth green 81 5L 1 pc.

₹ 7,298.00

2 Piece(s) 10 Day(s) or more Green 52 122 61 Earth green 78 EL 1 pc.

₹ 7,141.00

2 Piece(s) 10 Day(s) or more Green 48 112 57 Earth green 75 L 1 pc.

₹ 7,141.00

2 Piece(s) 10 Day(s) or more Green 50 116 59 Earth green 78 LL 1 pc.

₹ 7,141.00

2 Piece(s) 10 Day(s) or more Green 46 108 55 Earth green 73 M 1 pc.

₹ 7,141.00

2 Piece(s) 10 Day(s) or more Green 44 104 53 Earth green 71 S 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1