(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 30/6/2024 to 3:30 (IST) 1/7/2024. We apologize for the inconvenience.

Easy Care Blouson

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 7,618.87 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
30100-005-4L
30100-005-EL
30100-005-L
30100-005-LL
30100-005-M
30100-005-S
30100-039-4L
30100-039-EL
30100-039-L
30100-039-LL
30100-039-M
30100-039-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

₹ 9,094.89

1 Piece(s) 10 Day(s) or more Blue 56 133 60 Blue 71 4L 1 pc.

₹ 7,756.84

1 Piece(s) 10 Day(s) or more Blue 54 124 60 Blue 71 EL 1 pc.

₹ 7,618.87

1 Piece(s) 10 Day(s) or more Blue 50 116 56 Blue 65 L 1 pc.

₹ 7,618.87

1 Piece(s) 10 Day(s) or more Blue 52 120 58 Blue 68 LL 1 pc.

₹ 7,618.87

1 Piece(s) 10 Day(s) or more Blue 48 112 54 Blue 62 M 1 pc.

₹ 7,618.87

1 Piece(s) 10 Day(s) or more Blue 46 108 52 Blue 59 S 1 pc.

₹ 9,094.89

1 Piece(s) 10 Day(s) or more Green 56 133 60 Earth green 71 4L 1 pc.

₹ 7,756.84

1 Piece(s) 10 Day(s) or more Green 54 124 60 Earth green 71 EL 1 pc.

₹ 7,618.87

1 Piece(s) 10 Day(s) or more Green 50 116 56 Earth green 65 L 1 pc.

₹ 7,618.87

1 Piece(s) 10 Day(s) or more Green 52 120 58 Earth green 68 LL 1 pc.

₹ 7,618.87

1 Piece(s) 10 Day(s) or more Green 48 112 54 Earth green 62 M 1 pc.

₹ 7,618.87

1 Piece(s) 10 Day(s) or more Green 46 108 52 Earth green 59 S 1 pc.

Basic Specifications

  • Commodity Classification
    Jacket
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% cotton
  • Functionality
    Easy care and holds a field notebook
  • Material
    SSP West Point
  • Quantity
    1 pc.

Product Description

[Features]
· Sewn logo
· Norfolk pleats
· Buttons with original design

Part Number
30100-005-4L
30100-005-EL
30100-005-L
30100-005-LL
30100-005-M
30100-005-S
30100-039-4L
30100-039-EL
30100-039-L
30100-039-LL
30100-039-M
30100-039-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

₹ 9,094.89

1 Piece(s) 10 Day(s) or more Blue 56 133 60 Blue 71 4L 1 pc.

₹ 7,756.84

1 Piece(s) 10 Day(s) or more Blue 54 124 60 Blue 71 EL 1 pc.

₹ 7,618.87

1 Piece(s) 10 Day(s) or more Blue 50 116 56 Blue 65 L 1 pc.

₹ 7,618.87

1 Piece(s) 10 Day(s) or more Blue 52 120 58 Blue 68 LL 1 pc.

₹ 7,618.87

1 Piece(s) 10 Day(s) or more Blue 48 112 54 Blue 62 M 1 pc.

₹ 7,618.87

1 Piece(s) 10 Day(s) or more Blue 46 108 52 Blue 59 S 1 pc.

₹ 9,094.89

1 Piece(s) 10 Day(s) or more Green 56 133 60 Earth green 71 4L 1 pc.

₹ 7,756.84

1 Piece(s) 10 Day(s) or more Green 54 124 60 Earth green 71 EL 1 pc.

₹ 7,618.87

1 Piece(s) 10 Day(s) or more Green 50 116 56 Earth green 65 L 1 pc.

₹ 7,618.87

1 Piece(s) 10 Day(s) or more Green 52 120 58 Earth green 68 LL 1 pc.

₹ 7,618.87

1 Piece(s) 10 Day(s) or more Green 48 112 54 Earth green 62 M 1 pc.

₹ 7,618.87

1 Piece(s) 10 Day(s) or more Green 46 108 52 Earth green 59 S 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1