(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Easy Care Long Sleeve Blouson Jacket (for Autumn and Winter/ Blue, Green / Anti-Static) (30000-015-S)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 6,197.78 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
30000-015-4L
30000-015-5L
30000-015-EL
30000-015-L
30000-015-LL
30000-015-M
30000-015-S
30000-025-4L
30000-025-5L
30000-025-EL
30000-025-L
30000-025-LL
30000-025-M
30000-025-S
30000-039-4L
30000-039-5L
30000-039-EL
30000-039-L
30000-039-LL
30000-039-M
30000-039-S
30000-062-4L
30000-062-5L
30000-062-EL
30000-062-L
30000-062-LL
30000-062-M
30000-062-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

₹ 7,383.15

1 Piece(s) 10 Day(s) or more Blue 56 133 60 Blue gray 71 4L 1 pc.

₹ 7,383.15

1 Piece(s) 10 Day(s) or more Blue 58 142 60 Blue gray 71 5L 1 pc.

₹ 6,335.73

1 Piece(s) 10 Day(s) or more Blue 54 124 60 Blue gray 71 EL 1 pc.

₹ 6,197.78

1 Piece(s) 10 Day(s) or more Blue 50 116 56 Blue gray 65 L 1 pc.

₹ 6,197.78

1 Piece(s) 10 Day(s) or more Blue 52 120 58 Blue gray 68 LL 1 pc.

₹ 6,197.78

1 Piece(s) 10 Day(s) or more Blue 48 112 54 Blue gray 62 M 1 pc.

₹ 6,197.78

1 Piece(s) 10 Day(s) or more Blue 46 108 52 Blue gray 59 S 1 pc.

₹ 7,383.15

1 Piece(s) 10 Day(s) or more Blue 56 133 60 Light blue 71 4L 1 pc.

₹ 7,383.15

1 Piece(s) 10 Day(s) or more Blue 58 142 60 Light blue 71 5L 1 pc.

₹ 6,335.73

1 Piece(s) 10 Day(s) or more Blue 54 124 60 Light blue 71 EL 1 pc.

₹ 6,197.78

1 Piece(s) 10 Day(s) or more Blue 50 116 56 Light blue 65 L 1 pc.

₹ 6,197.78

1 Piece(s) 10 Day(s) or more Blue 52 120 58 Light blue 68 LL 1 pc.

₹ 6,197.78

1 Piece(s) 10 Day(s) or more Blue 48 112 54 Light blue 62 M 1 pc.

₹ 6,197.78

1 Piece(s) 10 Day(s) or more Blue 46 108 52 Light blue 59 S 1 pc.

₹ 7,383.15

1 Piece(s) 10 Day(s) or more Green 56 133 60 Earth green 71 4L 1 pc.

₹ 7,383.15

1 Piece(s) 10 Day(s) or more Green 58 142 60 Earth green 71 5L 1 pc.

₹ 6,335.73

1 Piece(s) 10 Day(s) or more Green 54 124 60 Earth green 71 EL 1 pc.

₹ 6,197.78

1 Piece(s) 10 Day(s) or more Green 50 116 56 Earth green 65 L 1 pc.

₹ 6,197.78

1 Piece(s) 10 Day(s) or more Green 52 120 58 Earth green 68 LL 1 pc.

₹ 6,197.78

1 Piece(s) 10 Day(s) or more Green 48 112 54 Earth green 62 M 1 pc.

₹ 6,197.78

1 Piece(s) 10 Day(s) or more Green 46 108 52 Earth green 59 S 1 pc.

₹ 7,383.15

1 Piece(s) 10 Day(s) or more Green 56 133 60 Smoke green 71 4L 1 pc.

₹ 7,383.15

1 Piece(s) 10 Day(s) or more Green 58 142 60 Smoke green 71 5L 1 pc.

₹ 6,335.73

1 Piece(s) 10 Day(s) or more Green 54 124 60 Smoke green 71 EL 1 pc.

₹ 6,197.78

1 Piece(s) 10 Day(s) or more Green 50 116 56 Smoke green 65 L 1 pc.

₹ 6,197.78

1 Piece(s) 10 Day(s) or more Green 52 120 58 Smoke green 68 LL 1 pc.

₹ 6,197.78

1 Piece(s) 10 Day(s) or more Green 48 112 54 Smoke green 62 M 1 pc.

₹ 6,197.78

1 Piece(s) 10 Day(s) or more Green 46 108 52 Smoke green 59 S 1 pc.

Basic Specifications

  • Commodity Classification
    Jacket
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    70% cotton, 30% polyester
  • Functionality
    Easy care and holds a field notebook
  • Material
    SSP Diona chino cloth
  • Quantity
    1 pc.

Product Description

Superior comfort with excellent wrinkle resistance.
With excellent easy-care properties due to SSP treatment and interwoven with a double-layer-thread structure (Diona)
for a high-quality, comfortable feel.
Glossy finish
High-quality wear with a cooling feel.
[Features]
· Sewn logo
· Buttons with original design
· Norfolk pleats

Part Number
30000-015-4L
30000-015-5L
30000-015-EL
30000-015-L
30000-015-LL
30000-015-M
30000-015-S
30000-025-4L
30000-025-5L
30000-025-EL
30000-025-L
30000-025-LL
30000-025-M
30000-025-S
30000-039-4L
30000-039-5L
30000-039-EL
30000-039-L
30000-039-LL
30000-039-M
30000-039-S
30000-062-4L
30000-062-5L
30000-062-EL
30000-062-L
30000-062-LL
30000-062-M
30000-062-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

₹ 7,383.15

1 Piece(s) 10 Day(s) or more Blue 56 133 60 Blue gray 71 4L 1 pc.

₹ 7,383.15

1 Piece(s) 10 Day(s) or more Blue 58 142 60 Blue gray 71 5L 1 pc.

₹ 6,335.73

1 Piece(s) 10 Day(s) or more Blue 54 124 60 Blue gray 71 EL 1 pc.

₹ 6,197.78

1 Piece(s) 10 Day(s) or more Blue 50 116 56 Blue gray 65 L 1 pc.

₹ 6,197.78

1 Piece(s) 10 Day(s) or more Blue 52 120 58 Blue gray 68 LL 1 pc.

₹ 6,197.78

1 Piece(s) 10 Day(s) or more Blue 48 112 54 Blue gray 62 M 1 pc.

₹ 6,197.78

1 Piece(s) 10 Day(s) or more Blue 46 108 52 Blue gray 59 S 1 pc.

₹ 7,383.15

1 Piece(s) 10 Day(s) or more Blue 56 133 60 Light blue 71 4L 1 pc.

₹ 7,383.15

1 Piece(s) 10 Day(s) or more Blue 58 142 60 Light blue 71 5L 1 pc.

₹ 6,335.73

1 Piece(s) 10 Day(s) or more Blue 54 124 60 Light blue 71 EL 1 pc.

₹ 6,197.78

1 Piece(s) 10 Day(s) or more Blue 50 116 56 Light blue 65 L 1 pc.

₹ 6,197.78

1 Piece(s) 10 Day(s) or more Blue 52 120 58 Light blue 68 LL 1 pc.

₹ 6,197.78

1 Piece(s) 10 Day(s) or more Blue 48 112 54 Light blue 62 M 1 pc.

₹ 6,197.78

1 Piece(s) 10 Day(s) or more Blue 46 108 52 Light blue 59 S 1 pc.

₹ 7,383.15

1 Piece(s) 10 Day(s) or more Green 56 133 60 Earth green 71 4L 1 pc.

₹ 7,383.15

1 Piece(s) 10 Day(s) or more Green 58 142 60 Earth green 71 5L 1 pc.

₹ 6,335.73

1 Piece(s) 10 Day(s) or more Green 54 124 60 Earth green 71 EL 1 pc.

₹ 6,197.78

1 Piece(s) 10 Day(s) or more Green 50 116 56 Earth green 65 L 1 pc.

₹ 6,197.78

1 Piece(s) 10 Day(s) or more Green 52 120 58 Earth green 68 LL 1 pc.

₹ 6,197.78

1 Piece(s) 10 Day(s) or more Green 48 112 54 Earth green 62 M 1 pc.

₹ 6,197.78

1 Piece(s) 10 Day(s) or more Green 46 108 52 Earth green 59 S 1 pc.

₹ 7,383.15

1 Piece(s) 10 Day(s) or more Green 56 133 60 Smoke green 71 4L 1 pc.

₹ 7,383.15

1 Piece(s) 10 Day(s) or more Green 58 142 60 Smoke green 71 5L 1 pc.

₹ 6,335.73

1 Piece(s) 10 Day(s) or more Green 54 124 60 Smoke green 71 EL 1 pc.

₹ 6,197.78

1 Piece(s) 10 Day(s) or more Green 50 116 56 Smoke green 65 L 1 pc.

₹ 6,197.78

1 Piece(s) 10 Day(s) or more Green 52 120 58 Smoke green 68 LL 1 pc.

₹ 6,197.78

1 Piece(s) 10 Day(s) or more Green 48 112 54 Smoke green 62 M 1 pc.

₹ 6,197.78

1 Piece(s) 10 Day(s) or more Green 46 108 52 Smoke green 59 S 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon