(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Relaxed-Fit Long-Sleeve Blouson

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 6,100.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
14000-011-4L
14000-011-5L
14000-011-EL
14000-011-L
14000-011-LL
14000-011-M
14000-011-S
14000-012-4L
14000-012-5L
14000-012-EL
14000-012-L
14000-012-LL
14000-012-M
14000-012-S
14000-015-4L
14000-015-5L
14000-015-EL
14000-015-L
14000-015-LL
14000-015-M
14000-015-S
14000-039-4L
14000-039-5L
14000-039-EL
14000-039-L
14000-039-LL
14000-039-M
14000-039-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

₹ 7,250.00

2 Piece(s) 10 Day(s) or more Navy Blue 53.5 145 61 Navy 71 4L 1 pc.

₹ 7,250.00

2 Piece(s) 10 Day(s) or more Navy Blue 55.5 151 61 Navy 71 5L 1 pc.

₹ 6,255.00

2 Piece(s) 10 Day(s) or more Navy Blue 51.5 139 61 Navy 71 EL 1 pc.

₹ 6,100.00

2 Piece(s) 10 Day(s) or more Navy Blue 47.5 129 57 Navy 65 L 1 pc.

₹ 6,100.00

2 Piece(s) 10 Day(s) or more Navy Blue 49.5 134 59 Navy 68 LL 1 pc.

₹ 6,100.00

2 Piece(s) 10 Day(s) or more Navy Blue 45.5 124 55 Navy 62 M 1 pc.

₹ 6,100.00

2 Piece(s) 10 Day(s) or more Navy Blue 43.5 119 53 Navy 59 S 1 pc.

₹ 7,250.00

2 Piece(s) 10 Day(s) or more Green 53.5 145 61 Green 71 4L 1 pc.

₹ 7,250.00

2 Piece(s) 10 Day(s) or more Green 55.5 151 61 Green 71 5L 1 pc.

₹ 6,255.00

2 Piece(s) 10 Day(s) or more Green 51.5 139 61 Green 71 EL 1 pc.

₹ 6,100.00

2 Piece(s) 10 Day(s) or more Green 47.5 129 57 Green 65 L 1 pc.

₹ 6,100.00

2 Piece(s) 10 Day(s) or more Green 49.5 134 59 Green 68 LL 1 pc.

₹ 6,100.00

2 Piece(s) 10 Day(s) or more Green 45.5 124 55 Green 62 M 1 pc.

₹ 6,100.00

2 Piece(s) 10 Day(s) or more Green 43.5 119 53 Green 59 S 1 pc.

₹ 7,250.00

2 Piece(s) 10 Day(s) or more Blue 53.5 145 61 Blue gray 71 4L 1 pc.

₹ 7,250.00

2 Piece(s) 10 Day(s) or more Blue 55.5 151 61 Blue gray 71 5L 1 pc.

₹ 6,255.00

2 Piece(s) 10 Day(s) or more Blue 51.5 139 61 Blue gray 71 EL 1 pc.

₹ 6,100.00

2 Piece(s) 10 Day(s) or more Blue 47.5 129 57 Blue gray 65 L 1 pc.

₹ 6,100.00

2 Piece(s) 10 Day(s) or more Blue 49.5 134 59 Blue gray 68 LL 1 pc.

₹ 6,100.00

2 Piece(s) 10 Day(s) or more Blue 45.5 124 55 Blue gray 62 M 1 pc.

₹ 6,100.00

2 Piece(s) 10 Day(s) or more Blue 43.5 119 53 Blue gray 59 S 1 pc.

₹ 7,250.00

2 Piece(s) 10 Day(s) or more Green 53.5 145 61 Earth green 71 4L 1 pc.

₹ 7,250.00

2 Piece(s) 10 Day(s) or more Green 55.5 151 61 Earth green 71 5L 1 pc.

₹ 6,255.00

2 Piece(s) 10 Day(s) or more Green 51.5 139 61 Earth green 71 EL 1 pc.

₹ 6,100.00

2 Piece(s) 10 Day(s) or more Green 47.5 129 57 Earth green 65 L 1 pc.

₹ 6,100.00

2 Piece(s) 10 Day(s) or more Green 49.5 134 59 Earth green 68 LL 1 pc.

₹ 6,100.00

2 Piece(s) 10 Day(s) or more Green 45.5 124 55 Earth green 62 M 1 pc.

₹ 6,100.00

2 Piece(s) 10 Day(s) or more Green 43.5 119 53 Earth green 59 S 1 pc.

Basic Specifications

  • Commodity Classification
    Jacket
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    65% polyester, 35% cotton
  • Functionality
    Antibacterial, odor-resistant and holds a field notebook
  • Material
    Soft summer twill
  • Quantity
    1 pc.

Product Description

[Features]
· Relaxed fit to prevent tightness in the arms
· Left breast pocket with pen holder (for up to 3 pens)
· Sewn logo

Part Number
14000-011-4L
14000-011-5L
14000-011-EL
14000-011-L
14000-011-LL
14000-011-M
14000-011-S
14000-012-4L
14000-012-5L
14000-012-EL
14000-012-L
14000-012-LL
14000-012-M
14000-012-S
14000-015-4L
14000-015-5L
14000-015-EL
14000-015-L
14000-015-LL
14000-015-M
14000-015-S
14000-039-4L
14000-039-5L
14000-039-EL
14000-039-L
14000-039-LL
14000-039-M
14000-039-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

₹ 7,250.00

2 Piece(s) 10 Day(s) or more Navy Blue 53.5 145 61 Navy 71 4L 1 pc.

₹ 7,250.00

2 Piece(s) 10 Day(s) or more Navy Blue 55.5 151 61 Navy 71 5L 1 pc.

₹ 6,255.00

2 Piece(s) 10 Day(s) or more Navy Blue 51.5 139 61 Navy 71 EL 1 pc.

₹ 6,100.00

2 Piece(s) 10 Day(s) or more Navy Blue 47.5 129 57 Navy 65 L 1 pc.

₹ 6,100.00

2 Piece(s) 10 Day(s) or more Navy Blue 49.5 134 59 Navy 68 LL 1 pc.

₹ 6,100.00

2 Piece(s) 10 Day(s) or more Navy Blue 45.5 124 55 Navy 62 M 1 pc.

₹ 6,100.00

2 Piece(s) 10 Day(s) or more Navy Blue 43.5 119 53 Navy 59 S 1 pc.

₹ 7,250.00

2 Piece(s) 10 Day(s) or more Green 53.5 145 61 Green 71 4L 1 pc.

₹ 7,250.00

2 Piece(s) 10 Day(s) or more Green 55.5 151 61 Green 71 5L 1 pc.

₹ 6,255.00

2 Piece(s) 10 Day(s) or more Green 51.5 139 61 Green 71 EL 1 pc.

₹ 6,100.00

2 Piece(s) 10 Day(s) or more Green 47.5 129 57 Green 65 L 1 pc.

₹ 6,100.00

2 Piece(s) 10 Day(s) or more Green 49.5 134 59 Green 68 LL 1 pc.

₹ 6,100.00

2 Piece(s) 10 Day(s) or more Green 45.5 124 55 Green 62 M 1 pc.

₹ 6,100.00

2 Piece(s) 10 Day(s) or more Green 43.5 119 53 Green 59 S 1 pc.

₹ 7,250.00

2 Piece(s) 10 Day(s) or more Blue 53.5 145 61 Blue gray 71 4L 1 pc.

₹ 7,250.00

2 Piece(s) 10 Day(s) or more Blue 55.5 151 61 Blue gray 71 5L 1 pc.

₹ 6,255.00

2 Piece(s) 10 Day(s) or more Blue 51.5 139 61 Blue gray 71 EL 1 pc.

₹ 6,100.00

2 Piece(s) 10 Day(s) or more Blue 47.5 129 57 Blue gray 65 L 1 pc.

₹ 6,100.00

2 Piece(s) 10 Day(s) or more Blue 49.5 134 59 Blue gray 68 LL 1 pc.

₹ 6,100.00

2 Piece(s) 10 Day(s) or more Blue 45.5 124 55 Blue gray 62 M 1 pc.

₹ 6,100.00

2 Piece(s) 10 Day(s) or more Blue 43.5 119 53 Blue gray 59 S 1 pc.

₹ 7,250.00

2 Piece(s) 10 Day(s) or more Green 53.5 145 61 Earth green 71 4L 1 pc.

₹ 7,250.00

2 Piece(s) 10 Day(s) or more Green 55.5 151 61 Earth green 71 5L 1 pc.

₹ 6,255.00

2 Piece(s) 10 Day(s) or more Green 51.5 139 61 Earth green 71 EL 1 pc.

₹ 6,100.00

2 Piece(s) 10 Day(s) or more Green 47.5 129 57 Earth green 65 L 1 pc.

₹ 6,100.00

2 Piece(s) 10 Day(s) or more Green 49.5 134 59 Earth green 68 LL 1 pc.

₹ 6,100.00

2 Piece(s) 10 Day(s) or more Green 45.5 124 55 Earth green 62 M 1 pc.

₹ 6,100.00

2 Piece(s) 10 Day(s) or more Green 43.5 119 53 Earth green 59 S 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1