(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 25/8/2024 to 0:00 (IST) 26/8/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Cold-Condition Coat With Adjustable Collar (Navy and Green / Anti-Static)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 8,252.40 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
7800-011-4L
7800-011-5L
7800-011-EL
7800-011-L
7800-011-LL
7800-011-M
7800-039-4L
7800-039-5L
7800-039-EL
7800-039-L
7800-039-LL
7800-039-M
7800-072-4L
7800-072-5L
7800-072-EL
7800-072-L
7800-072-LL
7800-072-M
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

₹ 9,852.98

1 Piece(s) 10 Day(s) or more Navy Blue 60 145 61 Navy 84 4L 1 pc.

₹ 9,852.98

1 Piece(s) 10 Day(s) or more Navy Blue 62 155 63 Navy 86 5L 1 pc.

₹ 8,390.36

1 Piece(s) 10 Day(s) or more Navy Blue 57 135 61 Navy 84 EL 1 pc.

₹ 8,252.40

1 Piece(s) 10 Day(s) or more Navy Blue 52 125 59 Navy 81 L 1 pc.

₹ 8,252.40

1 Piece(s) 10 Day(s) or more Navy Blue 54 129 61 Navy 84 LL 1 pc.

₹ 8,252.40

1 Piece(s) 10 Day(s) or more Navy Blue 50 121 57 Navy 78 M 1 pc.

₹ 9,852.98

1 Piece(s) 10 Day(s) or more Green 60 145 61 Earth green 84 4L 1 pc.

₹ 9,852.98

1 Piece(s) 10 Day(s) or more Green 62 155 63 Earth green 86 5L 1 pc.

₹ 8,390.36

1 Piece(s) 10 Day(s) or more Green 57 135 61 Earth green 84 EL 1 pc.

₹ 8,252.40

1 Piece(s) 10 Day(s) or more Green 52 125 59 Earth green 81 L 1 pc.

₹ 8,252.40

1 Piece(s) 10 Day(s) or more Green 54 129 61 Earth green 84 LL 1 pc.

₹ 8,252.40

1 Piece(s) 10 Day(s) or more Green 50 121 57 Earth green 78 M 1 pc.

₹ 9,852.98

1 Piece(s) 10 Day(s) or more Green 60 145 61 Mist green 84 4L 1 pc.

₹ 9,852.98

1 Piece(s) 10 Day(s) or more Green 62 155 63 Mist green 86 5L 1 pc.

₹ 8,390.36

1 Piece(s) 10 Day(s) or more Green 57 135 61 Mist green 84 EL 1 pc.

₹ 8,252.40

1 Piece(s) 10 Day(s) or more Green 52 125 59 Mist green 81 L 1 pc.

₹ 8,252.40

1 Piece(s) 10 Day(s) or more Green 54 129 61 Mist green 84 LL 1 pc.

₹ 8,252.40

1 Piece(s) 10 Day(s) or more Green 50 121 57 Mist green 78 M 1 pc.

Basic Specifications

  • Commodity Classification
    Other
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    65% polyester, 35% cotton
  • Functionality
    Stretch, water-repellent finish, holds a field notebook and hood not removable
  • Material
    ST Nordea lining triple-layer twill
  • Quantity
    1 pc.

Product Description

Beloved for its durability and warmth. A longtime bestselling series known amongst hard workers for its "three-layer thread structure cotton lining" with outstanding durability.
[Features]
· Folding stowable hood
· Lined torso
· Faux fur collar specification (removable)
· Sewn logo
· Inner pocket
· Waist drawstring
· Inside cuff jersey specification

Part Number
7800-011-4L
7800-011-5L
7800-011-EL
7800-011-L
7800-011-LL
7800-011-M
7800-039-4L
7800-039-5L
7800-039-EL
7800-039-L
7800-039-LL
7800-039-M
7800-072-4L
7800-072-5L
7800-072-EL
7800-072-L
7800-072-LL
7800-072-M
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

₹ 9,852.98

1 Piece(s) 10 Day(s) or more Navy Blue 60 145 61 Navy 84 4L 1 pc.

₹ 9,852.98

1 Piece(s) 10 Day(s) or more Navy Blue 62 155 63 Navy 86 5L 1 pc.

₹ 8,390.36

1 Piece(s) 10 Day(s) or more Navy Blue 57 135 61 Navy 84 EL 1 pc.

₹ 8,252.40

1 Piece(s) 10 Day(s) or more Navy Blue 52 125 59 Navy 81 L 1 pc.

₹ 8,252.40

1 Piece(s) 10 Day(s) or more Navy Blue 54 129 61 Navy 84 LL 1 pc.

₹ 8,252.40

1 Piece(s) 10 Day(s) or more Navy Blue 50 121 57 Navy 78 M 1 pc.

₹ 9,852.98

1 Piece(s) 10 Day(s) or more Green 60 145 61 Earth green 84 4L 1 pc.

₹ 9,852.98

1 Piece(s) 10 Day(s) or more Green 62 155 63 Earth green 86 5L 1 pc.

₹ 8,390.36

1 Piece(s) 10 Day(s) or more Green 57 135 61 Earth green 84 EL 1 pc.

₹ 8,252.40

1 Piece(s) 10 Day(s) or more Green 52 125 59 Earth green 81 L 1 pc.

₹ 8,252.40

1 Piece(s) 10 Day(s) or more Green 54 129 61 Earth green 84 LL 1 pc.

₹ 8,252.40

1 Piece(s) 10 Day(s) or more Green 50 121 57 Earth green 78 M 1 pc.

₹ 9,852.98

1 Piece(s) 10 Day(s) or more Green 60 145 61 Mist green 84 4L 1 pc.

₹ 9,852.98

1 Piece(s) 10 Day(s) or more Green 62 155 63 Mist green 86 5L 1 pc.

₹ 8,390.36

1 Piece(s) 10 Day(s) or more Green 57 135 61 Mist green 84 EL 1 pc.

₹ 8,252.40

1 Piece(s) 10 Day(s) or more Green 52 125 59 Mist green 81 L 1 pc.

₹ 8,252.40

1 Piece(s) 10 Day(s) or more Green 54 129 61 Mist green 84 LL 1 pc.

₹ 8,252.40

1 Piece(s) 10 Day(s) or more Green 50 121 57 Mist green 78 M 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon