(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 30/6/2024 to 3:30 (IST) 1/7/2024. We apologize for the inconvenience.

Jacket (white, blue, navy blue)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 3,891.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
3100-004-4L
3100-004-5L
3100-004-EL
3100-004-L
3100-004-LL
3100-004-M
3100-004-S
3100-005-4L
3100-005-5L
3100-005-EL
3100-005-L
3100-005-LL
3100-005-M
3100-005-S
3100-011-4L
3100-011-5L
3100-011-EL
3100-011-L
3100-011-LL
3100-011-M
3100-011-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

₹ 4,606.00

2 Piece(s) 10 Day(s) or more White 53 128 61 Beige 71 4L 1 pc.

₹ 4,606.00

2 Piece(s) 10 Day(s) or more White 55 138 61 Beige 72 5L 1 pc.

₹ 4,046.00

2 Piece(s) 10 Day(s) or more White 51 122 60 Beige 69 EL 1 pc.

₹ 3,891.00

2 Piece(s) 10 Day(s) or more White 47 114 57 Beige 65 L 1 pc.

₹ 3,891.00

2 Piece(s) 10 Day(s) or more White 49 118 59 Beige 68 LL 1 pc.

₹ 3,891.00

2 Piece(s) 10 Day(s) or more White 45 110 55 Beige 62 M 1 pc.

₹ 3,891.00

2 Piece(s) 10 Day(s) or more White 43 106 53 Beige 59 S 1 pc.

₹ 4,606.00

2 Piece(s) 10 Day(s) or more Blue 53 128 61 Blue 71 4L 1 pc.

₹ 4,606.00

2 Piece(s) 10 Day(s) or more Blue 55 138 61 Blue 72 5L 1 pc.

₹ 4,046.00

2 Piece(s) 10 Day(s) or more Blue 51 122 60 Blue 69 EL 1 pc.

₹ 3,891.00

2 Piece(s) 10 Day(s) or more Blue 47 114 57 Blue 65 L 1 pc.

₹ 3,891.00

2 Piece(s) 10 Day(s) or more Blue 49 118 59 Blue 68 LL 1 pc.

₹ 3,891.00

2 Piece(s) 10 Day(s) or more Blue 45 110 55 Blue 62 M 1 pc.

₹ 3,891.00

2 Piece(s) 10 Day(s) or more Blue 43 106 53 Blue 59 S 1 pc.

₹ 4,606.00

2 Piece(s) 10 Day(s) or more Navy Blue 53 128 61 Navy 71 4L 1 pc.

₹ 4,606.00

2 Piece(s) 10 Day(s) or more Navy Blue 55 138 61 Navy 72 5L 1 pc.

₹ 4,046.00

2 Piece(s) 10 Day(s) or more Navy Blue 51 122 60 Navy 69 EL 1 pc.

₹ 3,891.00

2 Piece(s) 10 Day(s) or more Navy Blue 47 114 57 Navy 65 L 1 pc.

₹ 3,891.00

2 Piece(s) 10 Day(s) or more Navy Blue 49 118 59 Navy 68 LL 1 pc.

₹ 3,891.00

2 Piece(s) 10 Day(s) or more Navy Blue 45 110 55 Navy 62 M 1 pc.

₹ 3,891.00

2 Piece(s) 10 Day(s) or more Navy Blue 43 106 53 Navy 59 S 1 pc.

Basic Specifications

  • Commodity Classification
    Jacket
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    65% polyester, 35% cotton
  • Functionality
    Holds a field notebook
  • Material
    Twill
  • Quantity
    1 pc.

Product Description

[Features]
· Norfolk pleats
· Inner pocket
· Fly front specification
· Waist adjuster

Part Number
3100-004-4L
3100-004-5L
3100-004-EL
3100-004-L
3100-004-LL
3100-004-M
3100-004-S
3100-005-4L
3100-005-5L
3100-005-EL
3100-005-L
3100-005-LL
3100-005-M
3100-005-S
3100-011-4L
3100-011-5L
3100-011-EL
3100-011-L
3100-011-LL
3100-011-M
3100-011-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

₹ 4,606.00

2 Piece(s) 10 Day(s) or more White 53 128 61 Beige 71 4L 1 pc.

₹ 4,606.00

2 Piece(s) 10 Day(s) or more White 55 138 61 Beige 72 5L 1 pc.

₹ 4,046.00

2 Piece(s) 10 Day(s) or more White 51 122 60 Beige 69 EL 1 pc.

₹ 3,891.00

2 Piece(s) 10 Day(s) or more White 47 114 57 Beige 65 L 1 pc.

₹ 3,891.00

2 Piece(s) 10 Day(s) or more White 49 118 59 Beige 68 LL 1 pc.

₹ 3,891.00

2 Piece(s) 10 Day(s) or more White 45 110 55 Beige 62 M 1 pc.

₹ 3,891.00

2 Piece(s) 10 Day(s) or more White 43 106 53 Beige 59 S 1 pc.

₹ 4,606.00

2 Piece(s) 10 Day(s) or more Blue 53 128 61 Blue 71 4L 1 pc.

₹ 4,606.00

2 Piece(s) 10 Day(s) or more Blue 55 138 61 Blue 72 5L 1 pc.

₹ 4,046.00

2 Piece(s) 10 Day(s) or more Blue 51 122 60 Blue 69 EL 1 pc.

₹ 3,891.00

2 Piece(s) 10 Day(s) or more Blue 47 114 57 Blue 65 L 1 pc.

₹ 3,891.00

2 Piece(s) 10 Day(s) or more Blue 49 118 59 Blue 68 LL 1 pc.

₹ 3,891.00

2 Piece(s) 10 Day(s) or more Blue 45 110 55 Blue 62 M 1 pc.

₹ 3,891.00

2 Piece(s) 10 Day(s) or more Blue 43 106 53 Blue 59 S 1 pc.

₹ 4,606.00

2 Piece(s) 10 Day(s) or more Navy Blue 53 128 61 Navy 71 4L 1 pc.

₹ 4,606.00

2 Piece(s) 10 Day(s) or more Navy Blue 55 138 61 Navy 72 5L 1 pc.

₹ 4,046.00

2 Piece(s) 10 Day(s) or more Navy Blue 51 122 60 Navy 69 EL 1 pc.

₹ 3,891.00

2 Piece(s) 10 Day(s) or more Navy Blue 47 114 57 Navy 65 L 1 pc.

₹ 3,891.00

2 Piece(s) 10 Day(s) or more Navy Blue 49 118 59 Navy 68 LL 1 pc.

₹ 3,891.00

2 Piece(s) 10 Day(s) or more Navy Blue 45 110 55 Navy 62 M 1 pc.

₹ 3,891.00

2 Piece(s) 10 Day(s) or more Navy Blue 43 106 53 Navy 59 S 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1