(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Denko Kiribi Blouson (2300-011-S)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 7,301.44 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
2300-011-EL
2300-011-L
2300-011-LL
2300-011-M
2300-011-S
2300-012-4L
2300-012-EL
2300-012-L
2300-012-LL
2300-012-M
2300-012-S
2300-039-4L
2300-039-EL
2300-039-L
2300-039-LL
2300-039-M
2300-039-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

₹ 7,439.40

1 Piece(s) 10 Day(s) or more Navy Blue 54 124 60 Navy 71 EL 1 pc.

₹ 7,301.44

1 Piece(s) 10 Day(s) or more Navy Blue 50 116 56 Navy 65 L 1 pc.

₹ 7,301.44

1 Piece(s) 10 Day(s) or more Navy Blue 52 120 58 Navy 68 LL 1 pc.

₹ 7,301.44

1 Piece(s) 10 Day(s) or more Navy Blue 48 112 54 Navy 62 M 1 pc.

₹ 7,301.44

1 Piece(s) 10 Day(s) or more Navy Blue 46 108 52 Navy 59 S 1 pc.

₹ 8,707.80

1 Piece(s) 10 Day(s) or more Green 56 133 60 Green 71 4L 1 pc.

₹ 7,439.40

1 Piece(s) 10 Day(s) or more Green 54 124 60 Green 71 EL 1 pc.

₹ 7,301.44

1 Piece(s) 10 Day(s) or more Green 50 116 56 Green 65 L 1 pc.

₹ 7,301.44

1 Piece(s) 10 Day(s) or more Green 52 120 58 Green 68 LL 1 pc.

₹ 7,301.44

1 Piece(s) 10 Day(s) or more Green 48 112 54 Green 62 M 1 pc.

₹ 7,301.44

1 Piece(s) 10 Day(s) or more Green 46 108 52 Green 59 S 1 pc.

₹ 8,707.80

1 Piece(s) 10 Day(s) or more Green 56 133 60 Earth green 71 4L 1 pc.

₹ 7,439.40

1 Piece(s) 10 Day(s) or more Green 54 124 60 Earth green 71 EL 1 pc.

₹ 7,301.44

1 Piece(s) 10 Day(s) or more Green 50 116 56 Earth green 65 L 1 pc.

₹ 7,301.44

1 Piece(s) 10 Day(s) or more Green 52 120 58 Earth green 68 LL 1 pc.

₹ 7,301.44

1 Piece(s) 10 Day(s) or more Green 48 112 54 Earth green 62 M 1 pc.

₹ 7,301.44

1 Piece(s) 10 Day(s) or more Green 46 108 52 Earth green 59 S 1 pc.

Basic Specifications

  • Commodity Classification
    Jacket
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    75% meta-aramid (Conex) / 20% polyester (flame-retardant fiber) / 5% para-aramid (Technora)
  • Functionality
    Holds a field notebook
  • Material
    Estamide twill
  • Standard details
    Complies with JIS T8118
  • Quantity
    1 pc.

Product Description

[Features]
Work blouson jacket with anti-static function that uses aramid fibers that are flame retardancy, flame-resistant, and chemical-resistant.

Part Number
2300-011-EL
2300-011-L
2300-011-LL
2300-011-M
2300-011-S
2300-012-4L
2300-012-EL
2300-012-L
2300-012-LL
2300-012-M
2300-012-S
2300-039-4L
2300-039-EL
2300-039-L
2300-039-LL
2300-039-M
2300-039-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

₹ 7,439.40

1 Piece(s) 10 Day(s) or more Navy Blue 54 124 60 Navy 71 EL 1 pc.

₹ 7,301.44

1 Piece(s) 10 Day(s) or more Navy Blue 50 116 56 Navy 65 L 1 pc.

₹ 7,301.44

1 Piece(s) 10 Day(s) or more Navy Blue 52 120 58 Navy 68 LL 1 pc.

₹ 7,301.44

1 Piece(s) 10 Day(s) or more Navy Blue 48 112 54 Navy 62 M 1 pc.

₹ 7,301.44

1 Piece(s) 10 Day(s) or more Navy Blue 46 108 52 Navy 59 S 1 pc.

₹ 8,707.80

1 Piece(s) 10 Day(s) or more Green 56 133 60 Green 71 4L 1 pc.

₹ 7,439.40

1 Piece(s) 10 Day(s) or more Green 54 124 60 Green 71 EL 1 pc.

₹ 7,301.44

1 Piece(s) 10 Day(s) or more Green 50 116 56 Green 65 L 1 pc.

₹ 7,301.44

1 Piece(s) 10 Day(s) or more Green 52 120 58 Green 68 LL 1 pc.

₹ 7,301.44

1 Piece(s) 10 Day(s) or more Green 48 112 54 Green 62 M 1 pc.

₹ 7,301.44

1 Piece(s) 10 Day(s) or more Green 46 108 52 Green 59 S 1 pc.

₹ 8,707.80

1 Piece(s) 10 Day(s) or more Green 56 133 60 Earth green 71 4L 1 pc.

₹ 7,439.40

1 Piece(s) 10 Day(s) or more Green 54 124 60 Earth green 71 EL 1 pc.

₹ 7,301.44

1 Piece(s) 10 Day(s) or more Green 50 116 56 Earth green 65 L 1 pc.

₹ 7,301.44

1 Piece(s) 10 Day(s) or more Green 52 120 58 Earth green 68 LL 1 pc.

₹ 7,301.44

1 Piece(s) 10 Day(s) or more Green 48 112 54 Earth green 62 M 1 pc.

₹ 7,301.44

1 Piece(s) 10 Day(s) or more Green 46 108 52 Earth green 59 S 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1