(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Eco-Friendly Anti-Static Short-Sleeve Jacket (2157-005-M)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 4,326.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
2157-005-4L
2157-005-EL
2157-005-L
2157-005-LL
2157-005-M
2157-005-S
2157-011-4L
2157-011-EL
2157-011-L
2157-011-LL
2157-011-M
2157-011-S
2157-039-4L
2157-039-EL
2157-039-L
2157-039-LL
2157-039-M
2157-039-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

₹ 5,120.00

2 Piece(s) 10 Day(s) or more Blue 52 130 26 Blue 67 4L 1 pc.

₹ 4,482.00

2 Piece(s) 10 Day(s) or more Blue 50 122 26 Blue 65 EL 1 pc.

₹ 4,326.00

2 Piece(s) 10 Day(s) or more Blue 46 112 25 Blue 63 L 1 pc.

₹ 4,326.00

2 Piece(s) 10 Day(s) or more Blue 48 117 26 Blue 65 LL 1 pc.

₹ 4,326.00

2 Piece(s) 10 Day(s) or more Blue 44 107 24 Blue 61 M 1 pc.

₹ 4,326.00

2 Piece(s) 10 Day(s) or more Blue 42 102 23 Blue 58 S 1 pc.

₹ 5,120.00

2 Piece(s) 10 Day(s) or more Navy Blue 52 130 26 Navy 67 4L 1 pc.

₹ 4,482.00

2 Piece(s) 10 Day(s) or more Navy Blue 50 122 26 Navy 65 EL 1 pc.

₹ 4,326.00

2 Piece(s) 10 Day(s) or more Navy Blue 46 112 25 Navy 63 L 1 pc.

₹ 4,326.00

2 Piece(s) 10 Day(s) or more Navy Blue 48 117 26 Navy 65 LL 1 pc.

₹ 4,326.00

2 Piece(s) 10 Day(s) or more Navy Blue 44 107 24 Navy 61 M 1 pc.

₹ 4,326.00

2 Piece(s) 10 Day(s) or more Navy Blue 42 102 23 Navy 58 S 1 pc.

₹ 5,120.00

2 Piece(s) 10 Day(s) or more Green 52 130 26 Earth green 67 4L 1 pc.

₹ 4,482.00

2 Piece(s) 10 Day(s) or more Green 50 122 26 Earth green 65 EL 1 pc.

₹ 4,326.00

2 Piece(s) 10 Day(s) or more Green 46 112 25 Earth green 63 L 1 pc.

₹ 4,326.00

2 Piece(s) 10 Day(s) or more Green 48 117 26 Earth green 65 LL 1 pc.

₹ 4,326.00

2 Piece(s) 10 Day(s) or more Green 44 107 24 Earth green 61 M 1 pc.

₹ 4,326.00

2 Piece(s) 10 Day(s) or more Green 42 102 23 Earth green 58 S 1 pc.

Basic Specifications

  • Commodity Classification
    Jacket
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    65% polyester, 35% cotton
  • Functionality
    Cooling performance fabric and holds a field notebook
  • Material
    Air Roll Eco
  • Standard details
    Complies with JIS T8118
  • Quantity
    1 pc.

Product Description

For working in the summer in comfort with the outstanding breathability of the "Air Roll Eco".
· Strong ally to help you get through the summer feeling refreshed when perspiration is a concern.
· A longtime bestselling product that is breathable with a comfortable and crisp feel.
[Features]
· Norfolk pleats (mesh) to prevent pulling around the arms.

Part Number
2157-005-4L
2157-005-EL
2157-005-L
2157-005-LL
2157-005-M
2157-005-S
2157-011-4L
2157-011-EL
2157-011-L
2157-011-LL
2157-011-M
2157-011-S
2157-039-4L
2157-039-EL
2157-039-L
2157-039-LL
2157-039-M
2157-039-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

₹ 5,120.00

2 Piece(s) 10 Day(s) or more Blue 52 130 26 Blue 67 4L 1 pc.

₹ 4,482.00

2 Piece(s) 10 Day(s) or more Blue 50 122 26 Blue 65 EL 1 pc.

₹ 4,326.00

2 Piece(s) 10 Day(s) or more Blue 46 112 25 Blue 63 L 1 pc.

₹ 4,326.00

2 Piece(s) 10 Day(s) or more Blue 48 117 26 Blue 65 LL 1 pc.

₹ 4,326.00

2 Piece(s) 10 Day(s) or more Blue 44 107 24 Blue 61 M 1 pc.

₹ 4,326.00

2 Piece(s) 10 Day(s) or more Blue 42 102 23 Blue 58 S 1 pc.

₹ 5,120.00

2 Piece(s) 10 Day(s) or more Navy Blue 52 130 26 Navy 67 4L 1 pc.

₹ 4,482.00

2 Piece(s) 10 Day(s) or more Navy Blue 50 122 26 Navy 65 EL 1 pc.

₹ 4,326.00

2 Piece(s) 10 Day(s) or more Navy Blue 46 112 25 Navy 63 L 1 pc.

₹ 4,326.00

2 Piece(s) 10 Day(s) or more Navy Blue 48 117 26 Navy 65 LL 1 pc.

₹ 4,326.00

2 Piece(s) 10 Day(s) or more Navy Blue 44 107 24 Navy 61 M 1 pc.

₹ 4,326.00

2 Piece(s) 10 Day(s) or more Navy Blue 42 102 23 Navy 58 S 1 pc.

₹ 5,120.00

2 Piece(s) 10 Day(s) or more Green 52 130 26 Earth green 67 4L 1 pc.

₹ 4,482.00

2 Piece(s) 10 Day(s) or more Green 50 122 26 Earth green 65 EL 1 pc.

₹ 4,326.00

2 Piece(s) 10 Day(s) or more Green 46 112 25 Earth green 63 L 1 pc.

₹ 4,326.00

2 Piece(s) 10 Day(s) or more Green 48 117 26 Earth green 65 LL 1 pc.

₹ 4,326.00

2 Piece(s) 10 Day(s) or more Green 44 107 24 Earth green 61 M 1 pc.

₹ 4,326.00

2 Piece(s) 10 Day(s) or more Green 42 102 23 Earth green 58 S 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1