(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Anti-Static Long-Sleeve Smock (1250-016-M)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 4,871.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
1250-016-4L
1250-016-EL
1250-016-L
1250-016-LL
1250-016-M
1250-016-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Garment length
(cm)
Size Quantity

₹ 5,774.00

2 Piece(s) 10 Day(s) or more 46 120 57 68 4L 1 pc.

₹ 5,026.00

2 Piece(s) 10 Day(s) or more 44 112 57 68 EL 1 pc.

₹ 4,871.00

2 Piece(s) 10 Day(s) or more 40 104 55 64 L 1 pc.

₹ 4,871.00

2 Piece(s) 10 Day(s) or more 42 108 56 66 LL 1 pc.

₹ 4,871.00

2 Piece(s) 10 Day(s) or more 38 100 53 62 M 1 pc.

₹ 4,871.00

2 Piece(s) 10 Day(s) or more 36 96 51 60 S 1 pc.

Basic Specifications

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Women
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    65% polyester, 35% cotton
  • Color Details
    Light blue
  • Material
    Silkuid tropical
  • Standard details
    Complies with JIS T8118
  • Quantity
    1 pc.

Product Description

[Features]
Available in sizes from S to 4L, this long-sleeved anti-static smock is for women.

Part Number
1250-016-4L
1250-016-EL
1250-016-L
1250-016-LL
1250-016-M
1250-016-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Garment length
(cm)
Size Quantity

₹ 5,774.00

2 Piece(s) 10 Day(s) or more 46 120 57 68 4L 1 pc.

₹ 5,026.00

2 Piece(s) 10 Day(s) or more 44 112 57 68 EL 1 pc.

₹ 4,871.00

2 Piece(s) 10 Day(s) or more 40 104 55 64 L 1 pc.

₹ 4,871.00

2 Piece(s) 10 Day(s) or more 42 108 56 66 LL 1 pc.

₹ 4,871.00

2 Piece(s) 10 Day(s) or more 38 100 53 62 M 1 pc.

₹ 4,871.00

2 Piece(s) 10 Day(s) or more 36 96 51 60 S 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1