(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Low-Lint Anti-Static Long-Sleeve Blouson (924-025-M)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 7,515.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
924-025-4L
924-025-EL
924-025-L
924-025-LL
924-025-M
924-025-S
924-104-4L
924-104-EL
924-104-L
924-104-LL
924-104-M
924-104-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

₹ 8,945.00

2 Piece(s) 10 Day(s) or more Blue 56 133 60 Light blue 71 4L 1 pc.

₹ 7,670.00

2 Piece(s) 10 Day(s) or more Blue 54 124 60 Light blue 71 EL 1 pc.

₹ 7,515.00

2 Piece(s) 10 Day(s) or more Blue 50 116 56 Light blue 65 L 1 pc.

₹ 7,515.00

2 Piece(s) 10 Day(s) or more Blue 52 120 58 Light blue 68 LL 1 pc.

₹ 7,515.00

2 Piece(s) 10 Day(s) or more Blue 48 112 54 Light blue 62 M 1 pc.

₹ 7,515.00

2 Piece(s) 10 Day(s) or more Blue 46 108 52 Light blue 59 S 1 pc.

₹ 8,945.00

2 Piece(s) 12 Day(s) or more Green 56 133 60 Spray green 71 4L 1 pc.

₹ 7,670.00

2 Piece(s) 12 Day(s) or more Green 54 124 60 Spray green 71 EL 1 pc.

₹ 7,515.00

2 Piece(s) 12 Day(s) or more Green 50 116 56 Spray green 65 L 1 pc.

₹ 7,515.00

2 Piece(s) 12 Day(s) or more Green 52 120 58 Spray green 68 LL 1 pc.

₹ 7,515.00

2 Piece(s) 12 Day(s) or more Green 48 112 54 Spray green 62 M 1 pc.

₹ 7,515.00

2 Piece(s) 12 Day(s) or more Green 46 108 52 Spray green 59 S 1 pc.

Basic Specifications

  • Commodity Classification
    Jacket
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    85% polyester / 15% acetate (fabric: 100% polyester, lining: 70% acetate, 30% polyester)
  • Functionality
    Antibacterial, odor-resistant, low-lint and holds a field notebook
  • Material
    REVERCEL tropical
  • Standard details
    Complies with JIS T8118
  • Quantity
    1 pc.

Product Description

Low-lint uniform for workplaces where debris or dust is a problem.
· Made using a double weave material called "REVERCEL" for low linting and a good texture.
· The use of long polyester fiber that prevents the forming of feathers results in excellent low dust characteristics and easy wash and care properties.
[Features]
· Sewn logo
· Contrasting color on the lining of the collar
· Norfolk pleats to prevent tightness in the arms
· Inner pocket
· Contrasting color design on the lining of the cuff

Part Number
924-025-4L
924-025-EL
924-025-L
924-025-LL
924-025-M
924-025-S
924-104-4L
924-104-EL
924-104-L
924-104-LL
924-104-M
924-104-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

₹ 8,945.00

2 Piece(s) 10 Day(s) or more Blue 56 133 60 Light blue 71 4L 1 pc.

₹ 7,670.00

2 Piece(s) 10 Day(s) or more Blue 54 124 60 Light blue 71 EL 1 pc.

₹ 7,515.00

2 Piece(s) 10 Day(s) or more Blue 50 116 56 Light blue 65 L 1 pc.

₹ 7,515.00

2 Piece(s) 10 Day(s) or more Blue 52 120 58 Light blue 68 LL 1 pc.

₹ 7,515.00

2 Piece(s) 10 Day(s) or more Blue 48 112 54 Light blue 62 M 1 pc.

₹ 7,515.00

2 Piece(s) 10 Day(s) or more Blue 46 108 52 Light blue 59 S 1 pc.

₹ 8,945.00

2 Piece(s) 12 Day(s) or more Green 56 133 60 Spray green 71 4L 1 pc.

₹ 7,670.00

2 Piece(s) 12 Day(s) or more Green 54 124 60 Spray green 71 EL 1 pc.

₹ 7,515.00

2 Piece(s) 12 Day(s) or more Green 50 116 56 Spray green 65 L 1 pc.

₹ 7,515.00

2 Piece(s) 12 Day(s) or more Green 52 120 58 Spray green 68 LL 1 pc.

₹ 7,515.00

2 Piece(s) 12 Day(s) or more Green 48 112 54 Spray green 62 M 1 pc.

₹ 7,515.00

2 Piece(s) 12 Day(s) or more Green 46 108 52 Spray green 59 S 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon