(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Stain-Resistant Blouson (880-011-L)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 7,018.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
880-011-4L
880-011-5L
880-011-EL
880-011-L
880-011-LL
880-011-M
880-011-S
880-022-4L
880-022-5L
880-022-EL
880-022-L
880-022-LL
880-022-M
880-022-S
880-039-4L
880-039-5L
880-039-EL
880-039-L
880-039-LL
880-039-M
880-039-S
880-078-4L
880-078-5L
880-078-EL
880-078-L
880-078-LL
880-078-M
880-078-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

₹ 8,354.00

2 Piece(s) 10 Day(s) or more Navy Blue 56 133 60 Navy 71 4L 1 pc.

₹ 8,354.00

2 Piece(s) 10 Day(s) or more Navy Blue 58 142 60 Navy 71 5L 1 pc.

₹ 7,173.00

2 Piece(s) 10 Day(s) or more Navy Blue 54 124 60 Navy 71 EL 1 pc.

₹ 7,018.00

2 Piece(s) 10 Day(s) or more Navy Blue 50 116 56 Navy 65 L 1 pc.

₹ 7,018.00

2 Piece(s) 10 Day(s) or more Navy Blue 52 120 58 Navy 68 LL 1 pc.

₹ 7,018.00

2 Piece(s) 10 Day(s) or more Navy Blue 448 112 54 Navy 62 M 1 pc.

₹ 7,018.00

2 Piece(s) 10 Day(s) or more Navy Blue 46 108 52 Navy 59 S 1 pc.

₹ 8,354.00

2 Piece(s) 10 Day(s) or more Green 56 133 60 Teal green 71 4L 1 pc.

₹ 8,354.00

2 Piece(s) 10 Day(s) or more Green 58 142 60 Teal green 71 5L 1 pc.

₹ 7,173.00

2 Piece(s) 10 Day(s) or more Green 54 124 60 Teal green 71 EL 1 pc.

₹ 7,018.00

2 Piece(s) 10 Day(s) or more Green 50 116 56 Teal green 65 L 1 pc.

₹ 7,018.00

2 Piece(s) 10 Day(s) or more Green 52 120 58 Teal green 68 LL 1 pc.

₹ 7,018.00

2 Piece(s) 10 Day(s) or more Green 448 112 54 Teal green 62 M 1 pc.

₹ 7,018.00

2 Piece(s) 10 Day(s) or more Green 46 108 52 Teal green 59 S 1 pc.

₹ 8,354.00

2 Piece(s) 10 Day(s) or more Green 56 133 60 Earth green 71 4L 1 pc.

₹ 8,354.00

2 Piece(s) 10 Day(s) or more Green 58 142 60 Earth green 71 5L 1 pc.

₹ 7,173.00

2 Piece(s) 10 Day(s) or more Green 54 124 60 Earth green 71 EL 1 pc.

₹ 7,018.00

2 Piece(s) 10 Day(s) or more Green 50 116 56 Earth green 65 L 1 pc.

₹ 7,018.00

2 Piece(s) 10 Day(s) or more Green 52 120 58 Earth green 68 LL 1 pc.

₹ 7,018.00

2 Piece(s) 10 Day(s) or more Green 448 112 54 Earth green 62 M 1 pc.

₹ 7,018.00

2 Piece(s) 10 Day(s) or more Green 46 108 52 Earth green 59 S 1 pc.

₹ 8,354.00

2 Piece(s) 10 Day(s) or more Violet 56 133 60 Grape 71 4L 1 pc.

₹ 8,354.00

2 Piece(s) 10 Day(s) or more Violet 58 142 60 Grape 71 5L 1 pc.

₹ 7,173.00

2 Piece(s) 10 Day(s) or more Violet 54 124 60 Grape 71 EL 1 pc.

₹ 7,018.00

2 Piece(s) 10 Day(s) or more Violet 50 116 56 Grape 65 L 1 pc.

₹ 7,018.00

2 Piece(s) 10 Day(s) or more Violet 52 120 58 Grape 68 LL 1 pc.

₹ 7,018.00

2 Piece(s) 10 Day(s) or more Violet 448 112 54 Grape 62 M 1 pc.

₹ 7,018.00

2 Piece(s) 10 Day(s) or more Violet 46 108 52 Grape 59 S 1 pc.

Basic Specifications

  • Commodity Classification
    Jacket
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% polyester
  • Functionality
    Stain-resistant finish and holds a field notebook
  • Material
    Cashmere
  • Quantity
    1 pc.

Product Description

[Features]
· Sewn logo
· Decorative buttons
· Norfolk pleats
· Inner pocket

Part Number
880-011-4L
880-011-5L
880-011-EL
880-011-L
880-011-LL
880-011-M
880-011-S
880-022-4L
880-022-5L
880-022-EL
880-022-L
880-022-LL
880-022-M
880-022-S
880-039-4L
880-039-5L
880-039-EL
880-039-L
880-039-LL
880-039-M
880-039-S
880-078-4L
880-078-5L
880-078-EL
880-078-L
880-078-LL
880-078-M
880-078-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

₹ 8,354.00

2 Piece(s) 10 Day(s) or more Navy Blue 56 133 60 Navy 71 4L 1 pc.

₹ 8,354.00

2 Piece(s) 10 Day(s) or more Navy Blue 58 142 60 Navy 71 5L 1 pc.

₹ 7,173.00

2 Piece(s) 10 Day(s) or more Navy Blue 54 124 60 Navy 71 EL 1 pc.

₹ 7,018.00

2 Piece(s) 10 Day(s) or more Navy Blue 50 116 56 Navy 65 L 1 pc.

₹ 7,018.00

2 Piece(s) 10 Day(s) or more Navy Blue 52 120 58 Navy 68 LL 1 pc.

₹ 7,018.00

2 Piece(s) 10 Day(s) or more Navy Blue 448 112 54 Navy 62 M 1 pc.

₹ 7,018.00

2 Piece(s) 10 Day(s) or more Navy Blue 46 108 52 Navy 59 S 1 pc.

₹ 8,354.00

2 Piece(s) 10 Day(s) or more Green 56 133 60 Teal green 71 4L 1 pc.

₹ 8,354.00

2 Piece(s) 10 Day(s) or more Green 58 142 60 Teal green 71 5L 1 pc.

₹ 7,173.00

2 Piece(s) 10 Day(s) or more Green 54 124 60 Teal green 71 EL 1 pc.

₹ 7,018.00

2 Piece(s) 10 Day(s) or more Green 50 116 56 Teal green 65 L 1 pc.

₹ 7,018.00

2 Piece(s) 10 Day(s) or more Green 52 120 58 Teal green 68 LL 1 pc.

₹ 7,018.00

2 Piece(s) 10 Day(s) or more Green 448 112 54 Teal green 62 M 1 pc.

₹ 7,018.00

2 Piece(s) 10 Day(s) or more Green 46 108 52 Teal green 59 S 1 pc.

₹ 8,354.00

2 Piece(s) 10 Day(s) or more Green 56 133 60 Earth green 71 4L 1 pc.

₹ 8,354.00

2 Piece(s) 10 Day(s) or more Green 58 142 60 Earth green 71 5L 1 pc.

₹ 7,173.00

2 Piece(s) 10 Day(s) or more Green 54 124 60 Earth green 71 EL 1 pc.

₹ 7,018.00

2 Piece(s) 10 Day(s) or more Green 50 116 56 Earth green 65 L 1 pc.

₹ 7,018.00

2 Piece(s) 10 Day(s) or more Green 52 120 58 Earth green 68 LL 1 pc.

₹ 7,018.00

2 Piece(s) 10 Day(s) or more Green 448 112 54 Earth green 62 M 1 pc.

₹ 7,018.00

2 Piece(s) 10 Day(s) or more Green 46 108 52 Earth green 59 S 1 pc.

₹ 8,354.00

2 Piece(s) 10 Day(s) or more Violet 56 133 60 Grape 71 4L 1 pc.

₹ 8,354.00

2 Piece(s) 10 Day(s) or more Violet 58 142 60 Grape 71 5L 1 pc.

₹ 7,173.00

2 Piece(s) 10 Day(s) or more Violet 54 124 60 Grape 71 EL 1 pc.

₹ 7,018.00

2 Piece(s) 10 Day(s) or more Violet 50 116 56 Grape 65 L 1 pc.

₹ 7,018.00

2 Piece(s) 10 Day(s) or more Violet 52 120 58 Grape 68 LL 1 pc.

₹ 7,018.00

2 Piece(s) 10 Day(s) or more Violet 448 112 54 Grape 62 M 1 pc.

₹ 7,018.00

2 Piece(s) 10 Day(s) or more Violet 46 108 52 Grape 59 S 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1