(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Blouson Jacket (Anti-Static) (680-011-S)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 7,375.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
680-011-4L
680-011-5L
680-011-EL
680-011-L
680-011-LL
680-011-S
680-039-4L
680-039-5L
680-039-EL
680-039-L
680-039-LL
680-039-M
680-039-S
680-062-4L
680-062-5L
680-062-EL
680-062-L
680-062-LL
680-062-M
680-062-S
680-070-4L
680-070-5L
680-070-EL
680-070-L
680-070-LL
680-070-M
680-070-S
680-082-4L
680-082-5L
680-082-EL
680-082-L
680-082-LL
680-082-M
680-082-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

₹ 8,790.00

2 Piece(s) 10 Day(s) or more Navy Blue 56 133 60 Navy 71 4L 1 pc.

₹ 8,790.00

2 Piece(s) 10 Day(s) or more Navy Blue 58 142 60 Navy 71 5L 1 pc.

₹ 7,530.00

2 Piece(s) 10 Day(s) or more Navy Blue 54 124 60 Navy 71 EL 1 pc.

₹ 7,375.00

2 Piece(s) 10 Day(s) or more Navy Blue 50 116 56 Navy 65 L 1 pc.

₹ 7,375.00

2 Piece(s) 10 Day(s) or more Navy Blue 52 120 58 Navy 68 LL 1 pc.

₹ 7,375.00

2 Piece(s) 10 Day(s) or more Navy Blue 46 108 52 Navy 59 S 1 pc.

₹ 8,790.00

2 Piece(s) 10 Day(s) or more Green 56 133 60 Earth green 71 4L 1 pc.

₹ 8,790.00

2 Piece(s) 10 Day(s) or more Green 58 142 60 Earth green 71 5L 1 pc.

₹ 7,530.00

2 Piece(s) 10 Day(s) or more Green 54 124 60 Earth green 71 EL 1 pc.

₹ 7,375.00

2 Piece(s) 10 Day(s) or more Green 50 116 56 Earth green 65 L 1 pc.

₹ 7,375.00

2 Piece(s) 10 Day(s) or more Green 52 120 58 Earth green 68 LL 1 pc.

₹ 7,375.00

2 Piece(s) 10 Day(s) or more Green 48 112 54 Earth green 62 M 1 pc.

₹ 7,375.00

2 Piece(s) 10 Day(s) or more Green 46 108 52 Earth green 59 S 1 pc.

₹ 8,790.00

2 Piece(s) 10 Day(s) or more Green 56 133 60 Smoke green 71 4L 1 pc.

₹ 8,790.00

2 Piece(s) 10 Day(s) or more Green 58 142 60 Smoke green 71 5L 1 pc.

₹ 7,530.00

2 Piece(s) 10 Day(s) or more Green 54 124 60 Smoke green 71 EL 1 pc.

₹ 7,375.00

2 Piece(s) 10 Day(s) or more Green 50 116 56 Smoke green 65 L 1 pc.

₹ 7,375.00

2 Piece(s) 10 Day(s) or more Green 52 120 58 Smoke green 68 LL 1 pc.

₹ 7,375.00

2 Piece(s) 10 Day(s) or more Green 48 112 54 Smoke green 62 M 1 pc.

₹ 7,375.00

2 Piece(s) 10 Day(s) or more Green 46 108 52 Smoke green 59 S 1 pc.

₹ 8,790.00

2 Piece(s) 10 Day(s) or more Yellow 56 133 60 Mustard 71 4L 1 pc.

₹ 8,790.00

2 Piece(s) 10 Day(s) or more Yellow 58 142 60 Mustard 71 5L 1 pc.

₹ 7,530.00

2 Piece(s) 10 Day(s) or more Yellow 54 124 60 Mustard 71 EL 1 pc.

₹ 7,375.00

2 Piece(s) 10 Day(s) or more Yellow 50 116 56 Mustard 65 L 1 pc.

₹ 7,375.00

2 Piece(s) 10 Day(s) or more Yellow 52 120 58 Mustard 68 LL 1 pc.

₹ 7,375.00

2 Piece(s) 10 Day(s) or more Yellow 48 112 54 Mustard 62 M 1 pc.

₹ 7,375.00

2 Piece(s) 10 Day(s) or more Yellow 46 108 52 Mustard 59 S 1 pc.

₹ 8,790.00

2 Piece(s) 10 Day(s) or more Blue 56 133 60 Mist blue 71 4L 1 pc.

₹ 8,790.00

2 Piece(s) 10 Day(s) or more Blue 58 142 60 Mist blue 71 5L 1 pc.

₹ 7,530.00

2 Piece(s) 10 Day(s) or more Blue 54 124 60 Mist blue 71 EL 1 pc.

₹ 7,375.00

2 Piece(s) 10 Day(s) or more Blue 50 116 56 Mist blue 65 L 1 pc.

₹ 7,375.00

2 Piece(s) 10 Day(s) or more Blue 52 120 58 Mist blue 68 LL 1 pc.

₹ 7,375.00

2 Piece(s) 10 Day(s) or more Blue 48 112 54 Mist blue 62 M 1 pc.

₹ 7,375.00

2 Piece(s) 10 Day(s) or more Blue 46 108 52 Mist blue 59 S 1 pc.

Basic Specifications

  • Commodity Classification
    Jacket
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    60% polyester / 40% cotton
  • Functionality
    Holds a field notebook
  • Material
    BOACOT soft twill (mercerized)
  • Quantity
    1 pc.

Product Description

Workwear that always stays popular with an excellent approval rating.
[Features]
· Back padding
· Sewn logo
· Functional pocket on left sleeve (pen holder)
· Norfolk pleats
· Inner pocket
· Buttons with original design

Part Number
680-011-4L
680-011-5L
680-011-EL
680-011-L
680-011-LL
680-011-S
680-039-4L
680-039-5L
680-039-EL
680-039-L
680-039-LL
680-039-M
680-039-S
680-062-4L
680-062-5L
680-062-EL
680-062-L
680-062-LL
680-062-M
680-062-S
680-070-4L
680-070-5L
680-070-EL
680-070-L
680-070-LL
680-070-M
680-070-S
680-082-4L
680-082-5L
680-082-EL
680-082-L
680-082-LL
680-082-M
680-082-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

₹ 8,790.00

2 Piece(s) 10 Day(s) or more Navy Blue 56 133 60 Navy 71 4L 1 pc.

₹ 8,790.00

2 Piece(s) 10 Day(s) or more Navy Blue 58 142 60 Navy 71 5L 1 pc.

₹ 7,530.00

2 Piece(s) 10 Day(s) or more Navy Blue 54 124 60 Navy 71 EL 1 pc.

₹ 7,375.00

2 Piece(s) 10 Day(s) or more Navy Blue 50 116 56 Navy 65 L 1 pc.

₹ 7,375.00

2 Piece(s) 10 Day(s) or more Navy Blue 52 120 58 Navy 68 LL 1 pc.

₹ 7,375.00

2 Piece(s) 10 Day(s) or more Navy Blue 46 108 52 Navy 59 S 1 pc.

₹ 8,790.00

2 Piece(s) 10 Day(s) or more Green 56 133 60 Earth green 71 4L 1 pc.

₹ 8,790.00

2 Piece(s) 10 Day(s) or more Green 58 142 60 Earth green 71 5L 1 pc.

₹ 7,530.00

2 Piece(s) 10 Day(s) or more Green 54 124 60 Earth green 71 EL 1 pc.

₹ 7,375.00

2 Piece(s) 10 Day(s) or more Green 50 116 56 Earth green 65 L 1 pc.

₹ 7,375.00

2 Piece(s) 10 Day(s) or more Green 52 120 58 Earth green 68 LL 1 pc.

₹ 7,375.00

2 Piece(s) 10 Day(s) or more Green 48 112 54 Earth green 62 M 1 pc.

₹ 7,375.00

2 Piece(s) 10 Day(s) or more Green 46 108 52 Earth green 59 S 1 pc.

₹ 8,790.00

2 Piece(s) 10 Day(s) or more Green 56 133 60 Smoke green 71 4L 1 pc.

₹ 8,790.00

2 Piece(s) 10 Day(s) or more Green 58 142 60 Smoke green 71 5L 1 pc.

₹ 7,530.00

2 Piece(s) 10 Day(s) or more Green 54 124 60 Smoke green 71 EL 1 pc.

₹ 7,375.00

2 Piece(s) 10 Day(s) or more Green 50 116 56 Smoke green 65 L 1 pc.

₹ 7,375.00

2 Piece(s) 10 Day(s) or more Green 52 120 58 Smoke green 68 LL 1 pc.

₹ 7,375.00

2 Piece(s) 10 Day(s) or more Green 48 112 54 Smoke green 62 M 1 pc.

₹ 7,375.00

2 Piece(s) 10 Day(s) or more Green 46 108 52 Smoke green 59 S 1 pc.

₹ 8,790.00

2 Piece(s) 10 Day(s) or more Yellow 56 133 60 Mustard 71 4L 1 pc.

₹ 8,790.00

2 Piece(s) 10 Day(s) or more Yellow 58 142 60 Mustard 71 5L 1 pc.

₹ 7,530.00

2 Piece(s) 10 Day(s) or more Yellow 54 124 60 Mustard 71 EL 1 pc.

₹ 7,375.00

2 Piece(s) 10 Day(s) or more Yellow 50 116 56 Mustard 65 L 1 pc.

₹ 7,375.00

2 Piece(s) 10 Day(s) or more Yellow 52 120 58 Mustard 68 LL 1 pc.

₹ 7,375.00

2 Piece(s) 10 Day(s) or more Yellow 48 112 54 Mustard 62 M 1 pc.

₹ 7,375.00

2 Piece(s) 10 Day(s) or more Yellow 46 108 52 Mustard 59 S 1 pc.

₹ 8,790.00

2 Piece(s) 10 Day(s) or more Blue 56 133 60 Mist blue 71 4L 1 pc.

₹ 8,790.00

2 Piece(s) 10 Day(s) or more Blue 58 142 60 Mist blue 71 5L 1 pc.

₹ 7,530.00

2 Piece(s) 10 Day(s) or more Blue 54 124 60 Mist blue 71 EL 1 pc.

₹ 7,375.00

2 Piece(s) 10 Day(s) or more Blue 50 116 56 Mist blue 65 L 1 pc.

₹ 7,375.00

2 Piece(s) 10 Day(s) or more Blue 52 120 58 Mist blue 68 LL 1 pc.

₹ 7,375.00

2 Piece(s) 10 Day(s) or more Blue 48 112 54 Mist blue 62 M 1 pc.

₹ 7,375.00

2 Piece(s) 10 Day(s) or more Blue 46 108 52 Mist blue 59 S 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1