(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Anti-Bacterial Odor Blocking Double-Pleated Cargo Pants (Navy, Green, Yellow, Blue)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 5,291.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
626-082-88
626-082-91
626-082-96
626-082-101
626-082-106
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Inseam
(cm)
Waist
(cm)
Color Details Quantity

₹ 5,291.00

2 Piece(s) 10 Day(s) or more Blue 78 88 Mist blue 1 pc.

₹ 5,446.00

2 Piece(s) 10 Day(s) or more Blue 75 91 Mist blue 1 pc.

₹ 5,446.00

2 Piece(s) 10 Day(s) or more Blue 75 96 Mist blue 1 pc.

₹ 5,446.00

2 Piece(s) 10 Day(s) or more Blue 75 101 Mist blue 1 pc.

₹ 5,446.00

2 Piece(s) 10 Day(s) or more Blue 75 106 Mist blue 1 pc.

Basic Specifications

  • Commodity Classification
    Pants
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    60% polyester / 40% cotton
  • Functionality
    Antibacterial and odor-resistant
  • Material
    BOACOT soft summer twill (mercerized)
  • Quantity
    1 pc.

Product Description

Best seller that always stays popular with an excellent approval rating.
· A valuable pair of pants combining both durability and soft comfort in a series considered to be the epitome of design for work that workers everywhere have fallen in love with.
[Features]
· Sewn logo
· Buttons with original design
· Cargo pockets with zip pockets on both sides and pen holder on the right
 Convenient for storing pens and other small items.

Part Number
626-082-88
626-082-91
626-082-96
626-082-101
626-082-106
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Inseam
(cm)
Waist
(cm)
Color Details Quantity

₹ 5,291.00

2 Piece(s) 10 Day(s) or more Blue 78 88 Mist blue 1 pc.

₹ 5,446.00

2 Piece(s) 10 Day(s) or more Blue 75 91 Mist blue 1 pc.

₹ 5,446.00

2 Piece(s) 10 Day(s) or more Blue 75 96 Mist blue 1 pc.

₹ 5,446.00

2 Piece(s) 10 Day(s) or more Blue 75 101 Mist blue 1 pc.

₹ 5,446.00

2 Piece(s) 10 Day(s) or more Blue 75 106 Mist blue 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. << Prev
  2. 1
  3. 2