(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Antibacterial Odor-Resistant Short-Sleeve Blouson (609-011-L)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 6,100.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
609-011-4L
609-011-5L
609-011-EL
609-011-L
609-011-LL
609-011-M
609-011-S
609-039-4L
609-039-5L
609-039-EL
609-039-L
609-039-LL
609-039-M
609-039-S
609-062-4L
609-062-5L
609-062-EL
609-062-L
609-062-LL
609-062-M
609-062-S
609-070-4L
609-070-5L
609-070-EL
609-070-L
609-070-LL
609-070-M
609-070-S
609-082-4L
609-082-5L
609-082-EL
609-082-L
609-082-LL
609-082-M
609-082-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

₹ 7,250.00

2 Piece(s) 10 Day(s) or more Navy Blue 56 133 27 Navy 71 4L 1 pc.

₹ 7,250.00

2 Piece(s) 10 Day(s) or more Navy Blue 58 142 27 Navy 71 5L 1 pc.

₹ 6,255.00

2 Piece(s) 10 Day(s) or more Navy Blue 54 124 26 Navy 71 EL 1 pc.

₹ 6,100.00

2 Piece(s) 10 Day(s) or more Navy Blue 50 116 25 Navy 65 L 1 pc.

₹ 6,100.00

2 Piece(s) 10 Day(s) or more Navy Blue 52 120 26 Navy 68 LL 1 pc.

₹ 6,100.00

2 Piece(s) 10 Day(s) or more Navy Blue 48 112 24 Navy 62 M 1 pc.

₹ 6,100.00

2 Piece(s) 10 Day(s) or more Navy Blue 46 108 23 Navy 59 S 1 pc.

₹ 7,250.00

2 Piece(s) 10 Day(s) or more Green 56 133 27 Earth green 71 4L 1 pc.

₹ 7,250.00

2 Piece(s) 10 Day(s) or more Green 58 142 27 Earth green 71 5L 1 pc.

₹ 6,255.00

2 Piece(s) 10 Day(s) or more Green 54 124 26 Earth green 71 EL 1 pc.

₹ 6,100.00

2 Piece(s) 10 Day(s) or more Green 50 116 25 Earth green 65 L 1 pc.

₹ 6,100.00

2 Piece(s) 10 Day(s) or more Green 52 120 26 Earth green 68 LL 1 pc.

₹ 6,100.00

2 Piece(s) 10 Day(s) or more Green 48 112 24 Earth green 62 M 1 pc.

₹ 6,100.00

2 Piece(s) 10 Day(s) or more Green 46 108 23 Earth green 59 S 1 pc.

₹ 7,250.00

2 Piece(s) 10 Day(s) or more Green 56 133 27 Smoke green 71 4L 1 pc.

₹ 7,250.00

2 Piece(s) 10 Day(s) or more Green 58 142 27 Smoke green 71 5L 1 pc.

₹ 6,255.00

2 Piece(s) 10 Day(s) or more Green 54 124 26 Smoke green 71 EL 1 pc.

₹ 6,100.00

2 Piece(s) 10 Day(s) or more Green 50 116 25 Smoke green 65 L 1 pc.

₹ 6,100.00

2 Piece(s) 10 Day(s) or more Green 52 120 26 Smoke green 68 LL 1 pc.

₹ 6,100.00

2 Piece(s) 10 Day(s) or more Green 48 112 24 Smoke green 62 M 1 pc.

₹ 6,100.00

2 Piece(s) 10 Day(s) or more Green 46 108 23 Smoke green 59 S 1 pc.

₹ 7,250.00

2 Piece(s) 10 Day(s) or more Yellow 56 133 27 Mustard 71 4L 1 pc.

₹ 7,250.00

2 Piece(s) 10 Day(s) or more Yellow 58 142 27 Mustard 71 5L 1 pc.

₹ 6,255.00

2 Piece(s) 10 Day(s) or more Yellow 54 124 26 Mustard 71 EL 1 pc.

₹ 6,100.00

2 Piece(s) 10 Day(s) or more Yellow 50 116 25 Mustard 65 L 1 pc.

₹ 6,100.00

2 Piece(s) 10 Day(s) or more Yellow 52 120 26 Mustard 68 LL 1 pc.

₹ 6,100.00

2 Piece(s) 10 Day(s) or more Yellow 48 112 24 Mustard 62 M 1 pc.

₹ 6,100.00

2 Piece(s) 10 Day(s) or more Yellow 46 108 23 Mustard 59 S 1 pc.

₹ 7,250.00

2 Piece(s) 10 Day(s) or more Blue 56 133 27 Mist blue 71 4L 1 pc.

₹ 7,250.00

2 Piece(s) 10 Day(s) or more Blue 58 142 27 Mist blue 71 5L 1 pc.

₹ 6,255.00

2 Piece(s) 10 Day(s) or more Blue 54 124 26 Mist blue 71 EL 1 pc.

₹ 6,100.00

2 Piece(s) 10 Day(s) or more Blue 50 116 25 Mist blue 65 L 1 pc.

₹ 6,100.00

2 Piece(s) 10 Day(s) or more Blue 52 120 26 Mist blue 68 LL 1 pc.

₹ 6,100.00

2 Piece(s) 10 Day(s) or more Blue 48 112 24 Mist blue 62 M 1 pc.

₹ 6,100.00

2 Piece(s) 10 Day(s) or more Blue 46 108 23 Mist blue 59 S 1 pc.

Basic Specifications

  • Commodity Classification
    Jacket
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    60% polyester / 40% cotton
  • Functionality
    Antibacterial, odor-resistant and holds a field notebook
  • Material
    BOACOT soft summer twill (mercerized)
  • Quantity
    1 pc.

Product Description

Best seller that always stays popular with an excellent approval rating.
· A valuable pair of pants combining both durability and soft comfort in a series considered to be the epitome of design for work that workers everywhere have fallen in love with.
[Features]
· Sewn logo
· Norfolk pleats to prevent tightness in the arms
· Inner pocket
· Buttons with original design

Part Number
609-011-4L
609-011-5L
609-011-EL
609-011-L
609-011-LL
609-011-M
609-011-S
609-039-4L
609-039-5L
609-039-EL
609-039-L
609-039-LL
609-039-M
609-039-S
609-062-4L
609-062-5L
609-062-EL
609-062-L
609-062-LL
609-062-M
609-062-S
609-070-4L
609-070-5L
609-070-EL
609-070-L
609-070-LL
609-070-M
609-070-S
609-082-4L
609-082-5L
609-082-EL
609-082-L
609-082-LL
609-082-M
609-082-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

₹ 7,250.00

2 Piece(s) 10 Day(s) or more Navy Blue 56 133 27 Navy 71 4L 1 pc.

₹ 7,250.00

2 Piece(s) 10 Day(s) or more Navy Blue 58 142 27 Navy 71 5L 1 pc.

₹ 6,255.00

2 Piece(s) 10 Day(s) or more Navy Blue 54 124 26 Navy 71 EL 1 pc.

₹ 6,100.00

2 Piece(s) 10 Day(s) or more Navy Blue 50 116 25 Navy 65 L 1 pc.

₹ 6,100.00

2 Piece(s) 10 Day(s) or more Navy Blue 52 120 26 Navy 68 LL 1 pc.

₹ 6,100.00

2 Piece(s) 10 Day(s) or more Navy Blue 48 112 24 Navy 62 M 1 pc.

₹ 6,100.00

2 Piece(s) 10 Day(s) or more Navy Blue 46 108 23 Navy 59 S 1 pc.

₹ 7,250.00

2 Piece(s) 10 Day(s) or more Green 56 133 27 Earth green 71 4L 1 pc.

₹ 7,250.00

2 Piece(s) 10 Day(s) or more Green 58 142 27 Earth green 71 5L 1 pc.

₹ 6,255.00

2 Piece(s) 10 Day(s) or more Green 54 124 26 Earth green 71 EL 1 pc.

₹ 6,100.00

2 Piece(s) 10 Day(s) or more Green 50 116 25 Earth green 65 L 1 pc.

₹ 6,100.00

2 Piece(s) 10 Day(s) or more Green 52 120 26 Earth green 68 LL 1 pc.

₹ 6,100.00

2 Piece(s) 10 Day(s) or more Green 48 112 24 Earth green 62 M 1 pc.

₹ 6,100.00

2 Piece(s) 10 Day(s) or more Green 46 108 23 Earth green 59 S 1 pc.

₹ 7,250.00

2 Piece(s) 10 Day(s) or more Green 56 133 27 Smoke green 71 4L 1 pc.

₹ 7,250.00

2 Piece(s) 10 Day(s) or more Green 58 142 27 Smoke green 71 5L 1 pc.

₹ 6,255.00

2 Piece(s) 10 Day(s) or more Green 54 124 26 Smoke green 71 EL 1 pc.

₹ 6,100.00

2 Piece(s) 10 Day(s) or more Green 50 116 25 Smoke green 65 L 1 pc.

₹ 6,100.00

2 Piece(s) 10 Day(s) or more Green 52 120 26 Smoke green 68 LL 1 pc.

₹ 6,100.00

2 Piece(s) 10 Day(s) or more Green 48 112 24 Smoke green 62 M 1 pc.

₹ 6,100.00

2 Piece(s) 10 Day(s) or more Green 46 108 23 Smoke green 59 S 1 pc.

₹ 7,250.00

2 Piece(s) 10 Day(s) or more Yellow 56 133 27 Mustard 71 4L 1 pc.

₹ 7,250.00

2 Piece(s) 10 Day(s) or more Yellow 58 142 27 Mustard 71 5L 1 pc.

₹ 6,255.00

2 Piece(s) 10 Day(s) or more Yellow 54 124 26 Mustard 71 EL 1 pc.

₹ 6,100.00

2 Piece(s) 10 Day(s) or more Yellow 50 116 25 Mustard 65 L 1 pc.

₹ 6,100.00

2 Piece(s) 10 Day(s) or more Yellow 52 120 26 Mustard 68 LL 1 pc.

₹ 6,100.00

2 Piece(s) 10 Day(s) or more Yellow 48 112 24 Mustard 62 M 1 pc.

₹ 6,100.00

2 Piece(s) 10 Day(s) or more Yellow 46 108 23 Mustard 59 S 1 pc.

₹ 7,250.00

2 Piece(s) 10 Day(s) or more Blue 56 133 27 Mist blue 71 4L 1 pc.

₹ 7,250.00

2 Piece(s) 10 Day(s) or more Blue 58 142 27 Mist blue 71 5L 1 pc.

₹ 6,255.00

2 Piece(s) 10 Day(s) or more Blue 54 124 26 Mist blue 71 EL 1 pc.

₹ 6,100.00

2 Piece(s) 10 Day(s) or more Blue 50 116 25 Mist blue 65 L 1 pc.

₹ 6,100.00

2 Piece(s) 10 Day(s) or more Blue 52 120 26 Mist blue 68 LL 1 pc.

₹ 6,100.00

2 Piece(s) 10 Day(s) or more Blue 48 112 24 Mist blue 62 M 1 pc.

₹ 6,100.00

2 Piece(s) 10 Day(s) or more Blue 46 108 23 Mist blue 59 S 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1