(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Anti-Bacterial Odor Blocking Long-Sleeve Shirt (Navy, Green, Yellow, Blue) (606-011-L)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 5,431.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
606-011-4L
606-011-5L
606-011-EL
606-011-L
606-011-LL
606-011-M
606-011-S
606-039-4L
606-039-5L
606-039-EL
606-039-L
606-039-LL
606-039-M
606-039-S
606-062-4L
606-062-5L
606-062-EL
606-062-L
606-062-LL
606-062-M
606-062-S
606-070-4L
606-070-5L
606-070-EL
606-070-L
606-070-LL
606-070-M
606-070-S
606-082-4L
606-082-5L
606-082-EL
606-082-L
606-082-LL
606-082-M
606-082-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

₹ 6,458.00

2 Piece(s) 10 Day(s) or more Navy Blue 54 130 61 Navy 80 4L 1 pc.

₹ 6,458.00

2 Piece(s) 10 Day(s) or more Navy Blue 56 140 63 Navy 81 5L 1 pc.

₹ 5,586.00

2 Piece(s) 10 Day(s) or more Navy Blue 52 122 61 Navy 78 EL 1 pc.

₹ 5,431.00

2 Piece(s) 10 Day(s) or more Navy Blue 48 112 57 Navy 75 L 1 pc.

₹ 5,431.00

2 Piece(s) 10 Day(s) or more Navy Blue 50 116 59 Navy 78 LL 1 pc.

₹ 5,431.00

2 Piece(s) 10 Day(s) or more Navy Blue 46 108 55 Navy 73 M 1 pc.

₹ 5,431.00

2 Piece(s) 10 Day(s) or more Navy Blue 44 104 53 Navy 71 S 1 pc.

₹ 6,458.00

2 Piece(s) 10 Day(s) or more Green 54 130 61 Earth green 80 4L 1 pc.

₹ 6,458.00

2 Piece(s) 10 Day(s) or more Green 56 140 63 Earth green 81 5L 1 pc.

₹ 5,586.00

2 Piece(s) 10 Day(s) or more Green 52 122 61 Earth green 78 EL 1 pc.

₹ 5,431.00

2 Piece(s) 10 Day(s) or more Green 48 112 57 Earth green 75 L 1 pc.

₹ 5,431.00

2 Piece(s) 10 Day(s) or more Green 50 116 59 Earth green 78 LL 1 pc.

₹ 5,431.00

2 Piece(s) 10 Day(s) or more Green 46 108 55 Earth green 73 M 1 pc.

₹ 5,431.00

2 Piece(s) 10 Day(s) or more Green 44 104 53 Earth green 71 S 1 pc.

₹ 6,458.00

2 Piece(s) 10 Day(s) or more Green 54 130 61 Smoke green 80 4L 1 pc.

₹ 6,458.00

2 Piece(s) 10 Day(s) or more Green 56 140 63 Smoke green 81 5L 1 pc.

₹ 5,586.00

2 Piece(s) 10 Day(s) or more Green 52 122 61 Smoke green 78 EL 1 pc.

₹ 5,431.00

2 Piece(s) 10 Day(s) or more Green 48 112 57 Smoke green 75 L 1 pc.

₹ 5,431.00

2 Piece(s) 10 Day(s) or more Green 50 116 59 Smoke green 78 LL 1 pc.

₹ 5,431.00

2 Piece(s) 10 Day(s) or more Green 46 108 55 Smoke green 73 M 1 pc.

₹ 5,431.00

2 Piece(s) 10 Day(s) or more Green 44 104 53 Smoke green 71 S 1 pc.

₹ 6,458.00

2 Piece(s) 10 Day(s) or more Yellow 54 130 61 Mustard 80 4L 1 pc.

₹ 6,458.00

2 Piece(s) 10 Day(s) or more Yellow 56 140 63 Mustard 81 5L 1 pc.

₹ 5,586.00

2 Piece(s) 10 Day(s) or more Yellow 52 122 61 Mustard 78 EL 1 pc.

₹ 5,431.00

2 Piece(s) 10 Day(s) or more Yellow 48 112 57 Mustard 75 L 1 pc.

₹ 5,431.00

2 Piece(s) 10 Day(s) or more Yellow 50 116 59 Mustard 78 LL 1 pc.

₹ 5,431.00

2 Piece(s) 10 Day(s) or more Yellow 46 108 55 Mustard 73 M 1 pc.

₹ 5,431.00

2 Piece(s) 10 Day(s) or more Yellow 44 104 53 Mustard 71 S 1 pc.

₹ 6,458.00

2 Piece(s) 10 Day(s) or more Blue 54 130 61 Mist blue 80 4L 1 pc.

₹ 6,458.00

2 Piece(s) 10 Day(s) or more Blue 56 140 63 Mist blue 81 5L 1 pc.

₹ 5,586.00

2 Piece(s) 10 Day(s) or more Blue 52 122 61 Mist blue 78 EL 1 pc.

₹ 5,431.00

2 Piece(s) 10 Day(s) or more Blue 48 112 57 Mist blue 75 L 1 pc.

₹ 5,431.00

2 Piece(s) 10 Day(s) or more Blue 50 116 59 Mist blue 78 LL 1 pc.

₹ 5,431.00

2 Piece(s) 10 Day(s) or more Blue 46 108 55 Mist blue 73 M 1 pc.

₹ 5,431.00

2 Piece(s) 10 Day(s) or more Blue 44 104 53 Mist blue 71 S 1 pc.

Basic Specifications

  • Commodity Classification
    Working Shirt
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    60% polyester / 40% cotton
  • Functionality
    Antibacterial, odor-resistant and holds a field notebook
  • Material
    BOACOT soft summer twill (mercerized)
  • Quantity
    1 pc.

Product Description

Best seller that always stays popular with an excellent approval rating.
· A valuable pair of pants combining both durability and soft comfort in a series considered to be the epitome of design for work that workers everywhere have fallen in love with.
[Features]
· Sewn logo
· Buttons with original design

Part Number
606-011-4L
606-011-5L
606-011-EL
606-011-L
606-011-LL
606-011-M
606-011-S
606-039-4L
606-039-5L
606-039-EL
606-039-L
606-039-LL
606-039-M
606-039-S
606-062-4L
606-062-5L
606-062-EL
606-062-L
606-062-LL
606-062-M
606-062-S
606-070-4L
606-070-5L
606-070-EL
606-070-L
606-070-LL
606-070-M
606-070-S
606-082-4L
606-082-5L
606-082-EL
606-082-L
606-082-LL
606-082-M
606-082-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

₹ 6,458.00

2 Piece(s) 10 Day(s) or more Navy Blue 54 130 61 Navy 80 4L 1 pc.

₹ 6,458.00

2 Piece(s) 10 Day(s) or more Navy Blue 56 140 63 Navy 81 5L 1 pc.

₹ 5,586.00

2 Piece(s) 10 Day(s) or more Navy Blue 52 122 61 Navy 78 EL 1 pc.

₹ 5,431.00

2 Piece(s) 10 Day(s) or more Navy Blue 48 112 57 Navy 75 L 1 pc.

₹ 5,431.00

2 Piece(s) 10 Day(s) or more Navy Blue 50 116 59 Navy 78 LL 1 pc.

₹ 5,431.00

2 Piece(s) 10 Day(s) or more Navy Blue 46 108 55 Navy 73 M 1 pc.

₹ 5,431.00

2 Piece(s) 10 Day(s) or more Navy Blue 44 104 53 Navy 71 S 1 pc.

₹ 6,458.00

2 Piece(s) 10 Day(s) or more Green 54 130 61 Earth green 80 4L 1 pc.

₹ 6,458.00

2 Piece(s) 10 Day(s) or more Green 56 140 63 Earth green 81 5L 1 pc.

₹ 5,586.00

2 Piece(s) 10 Day(s) or more Green 52 122 61 Earth green 78 EL 1 pc.

₹ 5,431.00

2 Piece(s) 10 Day(s) or more Green 48 112 57 Earth green 75 L 1 pc.

₹ 5,431.00

2 Piece(s) 10 Day(s) or more Green 50 116 59 Earth green 78 LL 1 pc.

₹ 5,431.00

2 Piece(s) 10 Day(s) or more Green 46 108 55 Earth green 73 M 1 pc.

₹ 5,431.00

2 Piece(s) 10 Day(s) or more Green 44 104 53 Earth green 71 S 1 pc.

₹ 6,458.00

2 Piece(s) 10 Day(s) or more Green 54 130 61 Smoke green 80 4L 1 pc.

₹ 6,458.00

2 Piece(s) 10 Day(s) or more Green 56 140 63 Smoke green 81 5L 1 pc.

₹ 5,586.00

2 Piece(s) 10 Day(s) or more Green 52 122 61 Smoke green 78 EL 1 pc.

₹ 5,431.00

2 Piece(s) 10 Day(s) or more Green 48 112 57 Smoke green 75 L 1 pc.

₹ 5,431.00

2 Piece(s) 10 Day(s) or more Green 50 116 59 Smoke green 78 LL 1 pc.

₹ 5,431.00

2 Piece(s) 10 Day(s) or more Green 46 108 55 Smoke green 73 M 1 pc.

₹ 5,431.00

2 Piece(s) 10 Day(s) or more Green 44 104 53 Smoke green 71 S 1 pc.

₹ 6,458.00

2 Piece(s) 10 Day(s) or more Yellow 54 130 61 Mustard 80 4L 1 pc.

₹ 6,458.00

2 Piece(s) 10 Day(s) or more Yellow 56 140 63 Mustard 81 5L 1 pc.

₹ 5,586.00

2 Piece(s) 10 Day(s) or more Yellow 52 122 61 Mustard 78 EL 1 pc.

₹ 5,431.00

2 Piece(s) 10 Day(s) or more Yellow 48 112 57 Mustard 75 L 1 pc.

₹ 5,431.00

2 Piece(s) 10 Day(s) or more Yellow 50 116 59 Mustard 78 LL 1 pc.

₹ 5,431.00

2 Piece(s) 10 Day(s) or more Yellow 46 108 55 Mustard 73 M 1 pc.

₹ 5,431.00

2 Piece(s) 10 Day(s) or more Yellow 44 104 53 Mustard 71 S 1 pc.

₹ 6,458.00

2 Piece(s) 10 Day(s) or more Blue 54 130 61 Mist blue 80 4L 1 pc.

₹ 6,458.00

2 Piece(s) 10 Day(s) or more Blue 56 140 63 Mist blue 81 5L 1 pc.

₹ 5,586.00

2 Piece(s) 10 Day(s) or more Blue 52 122 61 Mist blue 78 EL 1 pc.

₹ 5,431.00

2 Piece(s) 10 Day(s) or more Blue 48 112 57 Mist blue 75 L 1 pc.

₹ 5,431.00

2 Piece(s) 10 Day(s) or more Blue 50 116 59 Mist blue 78 LL 1 pc.

₹ 5,431.00

2 Piece(s) 10 Day(s) or more Blue 46 108 55 Mist blue 73 M 1 pc.

₹ 5,431.00

2 Piece(s) 10 Day(s) or more Blue 44 104 53 Mist blue 71 S 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1