(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Stretch Blouson (305-011-M)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 6,708.09 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
305-011-4L
305-011-EL
305-011-L
305-011-LL
305-011-M
305-011-S
305-015-4L
305-015-EL
305-015-L
305-015-LL
305-015-M
305-015-S
305-017-4L
305-017-EL
305-017-L
305-017-LL
305-017-M
305-017-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

₹ 8,004.62

1 Piece(s) 10 Day(s) or more Navy Blue 52 128 61 Navy 71 4L 1 pc.

₹ 6,846.04

1 Piece(s) 10 Day(s) or more Navy Blue 50 118 61 Navy 71 EL 1 pc.

₹ 6,708.09

1 Piece(s) 10 Day(s) or more Navy Blue 46 110 59 Navy 65 L 1 pc.

₹ 6,708.09

1 Piece(s) 10 Day(s) or more Navy Blue 48 114 61 Navy 68 LL 1 pc.

₹ 6,708.09

1 Piece(s) 10 Day(s) or more Navy Blue 44 106 57 Navy 62 M 1 pc.

₹ 6,708.09

1 Piece(s) 10 Day(s) or more Navy Blue 42 102 55 Navy 59 S 1 pc.

₹ 8,004.62

1 Piece(s) 10 Day(s) or more Gray 52 128 61 Blue gray 71 4L 1 pc.

₹ 6,846.04

1 Piece(s) 10 Day(s) or more Gray 50 118 61 Blue gray 71 EL 1 pc.

₹ 6,708.09

1 Piece(s) 10 Day(s) or more Gray 46 110 59 Blue gray 65 L 1 pc.

₹ 6,708.09

1 Piece(s) 10 Day(s) or more Gray 48 114 61 Blue gray 68 LL 1 pc.

₹ 6,708.09

1 Piece(s) 10 Day(s) or more Gray 44 106 57 Blue gray 62 M 1 pc.

₹ 6,708.09

1 Piece(s) 10 Day(s) or more Gray 42 102 55 Blue gray 59 S 1 pc.

₹ 8,004.62

1 Piece(s) 10 Day(s) or more White 52 128 61 Ivory 71 4L 1 pc.

₹ 6,846.04

1 Piece(s) 10 Day(s) or more White 50 118 61 Ivory 71 EL 1 pc.

₹ 6,708.09

1 Piece(s) 10 Day(s) or more White 46 110 59 Ivory 65 L 1 pc.

₹ 6,708.09

1 Piece(s) 10 Day(s) or more White 48 114 61 Ivory 68 LL 1 pc.

₹ 6,708.09

1 Piece(s) 10 Day(s) or more White 44 106 57 Ivory 62 M 1 pc.

₹ 6,708.09

1 Piece(s) 10 Day(s) or more White 42 102 55 Ivory 59 S 1 pc.

Basic Specifications

  • Commodity Classification
    Jacket
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    80% polyester / 20% cotton (fabric: 100% polyester, lining: 100% cotton)
  • Functionality
    Stretch
  • Material
    Lining: cotton twill
  • Quantity
    1 pc.

Product Description

[Features]
· Stand-up collar specification
· Left sleeve accent tape
· Sewn logo
· Inner pocket

Part Number
305-011-4L
305-011-EL
305-011-L
305-011-LL
305-011-M
305-011-S
305-015-4L
305-015-EL
305-015-L
305-015-LL
305-015-M
305-015-S
305-017-4L
305-017-EL
305-017-L
305-017-LL
305-017-M
305-017-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

₹ 8,004.62

1 Piece(s) 10 Day(s) or more Navy Blue 52 128 61 Navy 71 4L 1 pc.

₹ 6,846.04

1 Piece(s) 10 Day(s) or more Navy Blue 50 118 61 Navy 71 EL 1 pc.

₹ 6,708.09

1 Piece(s) 10 Day(s) or more Navy Blue 46 110 59 Navy 65 L 1 pc.

₹ 6,708.09

1 Piece(s) 10 Day(s) or more Navy Blue 48 114 61 Navy 68 LL 1 pc.

₹ 6,708.09

1 Piece(s) 10 Day(s) or more Navy Blue 44 106 57 Navy 62 M 1 pc.

₹ 6,708.09

1 Piece(s) 10 Day(s) or more Navy Blue 42 102 55 Navy 59 S 1 pc.

₹ 8,004.62

1 Piece(s) 10 Day(s) or more Gray 52 128 61 Blue gray 71 4L 1 pc.

₹ 6,846.04

1 Piece(s) 10 Day(s) or more Gray 50 118 61 Blue gray 71 EL 1 pc.

₹ 6,708.09

1 Piece(s) 10 Day(s) or more Gray 46 110 59 Blue gray 65 L 1 pc.

₹ 6,708.09

1 Piece(s) 10 Day(s) or more Gray 48 114 61 Blue gray 68 LL 1 pc.

₹ 6,708.09

1 Piece(s) 10 Day(s) or more Gray 44 106 57 Blue gray 62 M 1 pc.

₹ 6,708.09

1 Piece(s) 10 Day(s) or more Gray 42 102 55 Blue gray 59 S 1 pc.

₹ 8,004.62

1 Piece(s) 10 Day(s) or more White 52 128 61 Ivory 71 4L 1 pc.

₹ 6,846.04

1 Piece(s) 10 Day(s) or more White 50 118 61 Ivory 71 EL 1 pc.

₹ 6,708.09

1 Piece(s) 10 Day(s) or more White 46 110 59 Ivory 65 L 1 pc.

₹ 6,708.09

1 Piece(s) 10 Day(s) or more White 48 114 61 Ivory 68 LL 1 pc.

₹ 6,708.09

1 Piece(s) 10 Day(s) or more White 44 106 57 Ivory 62 M 1 pc.

₹ 6,708.09

1 Piece(s) 10 Day(s) or more White 42 102 55 Ivory 59 S 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1