(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Antibacterial Odor-Resistant Short-Sleeve Polo Shirt

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 3,550.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
17-055-L
17-055-LL
17-055-M
17-055-S
17-073-4L
17-073-EL
17-073-L
17-073-LL
17-073-M
17-073-S
17-076-4L
17-076-EL
17-076-L
17-076-LL
17-076-M
17-076-S
17-086-4L
17-086-EL
17-086-L
17-086-LL
17-086-M
17-086-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

₹ 3,550.00

2 Piece(s) 10 Day(s) or more Green 46 108 23 Mint green 75 L 1 pc.

₹ 3,550.00

2 Piece(s) 10 Day(s) or more Green 48 114 24 Mint green 77 LL 1 pc.

₹ 3,550.00

2 Piece(s) 10 Day(s) or more Green 44 102 22 Mint green 71 M 1 pc.

₹ 3,550.00

2 Piece(s) 10 Day(s) or more Green 42 96 21 Mint green 67 S 1 pc.

₹ 4,186.00

2 Piece(s) 10 Day(s) or more Red 52 126 25 Pink 79 4L 1 pc.

₹ 3,705.00

2 Piece(s) 10 Day(s) or more Red 50 120 24 Pink 78 EL 1 pc.

₹ 3,550.00

2 Piece(s) 10 Day(s) or more Red 46 108 23 Pink 75 L 1 pc.

₹ 3,550.00

2 Piece(s) 10 Day(s) or more Red 48 114 24 Pink 77 LL 1 pc.

₹ 3,550.00

2 Piece(s) 10 Day(s) or more Red 44 102 22 Pink 71 M 1 pc.

₹ 3,550.00

2 Piece(s) 10 Day(s) or more Red 42 96 21 Pink 67 S 1 pc.

₹ 4,186.00

2 Piece(s) 10 Day(s) or more Orange 52 126 25 Orange 79 4L 1 pc.

₹ 3,705.00

2 Piece(s) 10 Day(s) or more Orange 50 120 24 Orange 78 EL 1 pc.

₹ 3,550.00

2 Piece(s) 10 Day(s) or more Orange 46 108 23 Orange 75 L 1 pc.

₹ 3,550.00

2 Piece(s) 10 Day(s) or more Orange 48 114 24 Orange 77 LL 1 pc.

₹ 3,550.00

2 Piece(s) 10 Day(s) or more Orange 44 102 22 Orange 71 M 1 pc.

₹ 3,550.00

2 Piece(s) 10 Day(s) or more Orange 42 96 21 Orange 67 S 1 pc.

₹ 4,186.00

2 Piece(s) 10 Day(s) or more Violet 52 126 25 Purple 79 4L 1 pc.

₹ 3,705.00

2 Piece(s) 10 Day(s) or more Violet 50 120 24 Purple 78 EL 1 pc.

₹ 3,550.00

2 Piece(s) 10 Day(s) or more Violet 46 108 23 Purple 75 L 1 pc.

₹ 3,550.00

2 Piece(s) 10 Day(s) or more Violet 48 114 24 Purple 77 LL 1 pc.

₹ 3,550.00

2 Piece(s) 10 Day(s) or more Violet 44 102 22 Purple 71 M 1 pc.

₹ 3,550.00

2 Piece(s) 10 Day(s) or more Violet 42 96 21 Purple 67 S 1 pc.

Basic Specifications

  • Commodity Classification
    Polo Shirt
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    50% polyester / 50% cotton (fabric: 100% polyester, lining: 100% cotton)
  • Functionality
    Antibacterial and odor-resistant
  • Material
    Lining: cotton pique fabric
  • Quantity
    1 pc.

Product Description

[Features]
Short-sleeved polo shirt with anti-bacterial and deodorizing function, available in many colors from red to black

Part Number
17-055-L
17-055-LL
17-055-M
17-055-S
17-073-4L
17-073-EL
17-073-L
17-073-LL
17-073-M
17-073-S
17-076-4L
17-076-EL
17-076-L
17-076-LL
17-076-M
17-076-S
17-086-4L
17-086-EL
17-086-L
17-086-LL
17-086-M
17-086-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

₹ 3,550.00

2 Piece(s) 10 Day(s) or more Green 46 108 23 Mint green 75 L 1 pc.

₹ 3,550.00

2 Piece(s) 10 Day(s) or more Green 48 114 24 Mint green 77 LL 1 pc.

₹ 3,550.00

2 Piece(s) 10 Day(s) or more Green 44 102 22 Mint green 71 M 1 pc.

₹ 3,550.00

2 Piece(s) 10 Day(s) or more Green 42 96 21 Mint green 67 S 1 pc.

₹ 4,186.00

2 Piece(s) 10 Day(s) or more Red 52 126 25 Pink 79 4L 1 pc.

₹ 3,705.00

2 Piece(s) 10 Day(s) or more Red 50 120 24 Pink 78 EL 1 pc.

₹ 3,550.00

2 Piece(s) 10 Day(s) or more Red 46 108 23 Pink 75 L 1 pc.

₹ 3,550.00

2 Piece(s) 10 Day(s) or more Red 48 114 24 Pink 77 LL 1 pc.

₹ 3,550.00

2 Piece(s) 10 Day(s) or more Red 44 102 22 Pink 71 M 1 pc.

₹ 3,550.00

2 Piece(s) 10 Day(s) or more Red 42 96 21 Pink 67 S 1 pc.

₹ 4,186.00

2 Piece(s) 10 Day(s) or more Orange 52 126 25 Orange 79 4L 1 pc.

₹ 3,705.00

2 Piece(s) 10 Day(s) or more Orange 50 120 24 Orange 78 EL 1 pc.

₹ 3,550.00

2 Piece(s) 10 Day(s) or more Orange 46 108 23 Orange 75 L 1 pc.

₹ 3,550.00

2 Piece(s) 10 Day(s) or more Orange 48 114 24 Orange 77 LL 1 pc.

₹ 3,550.00

2 Piece(s) 10 Day(s) or more Orange 44 102 22 Orange 71 M 1 pc.

₹ 3,550.00

2 Piece(s) 10 Day(s) or more Orange 42 96 21 Orange 67 S 1 pc.

₹ 4,186.00

2 Piece(s) 10 Day(s) or more Violet 52 126 25 Purple 79 4L 1 pc.

₹ 3,705.00

2 Piece(s) 10 Day(s) or more Violet 50 120 24 Purple 78 EL 1 pc.

₹ 3,550.00

2 Piece(s) 10 Day(s) or more Violet 46 108 23 Purple 75 L 1 pc.

₹ 3,550.00

2 Piece(s) 10 Day(s) or more Violet 48 114 24 Purple 77 LL 1 pc.

₹ 3,550.00

2 Piece(s) 10 Day(s) or more Violet 44 102 22 Purple 71 M 1 pc.

₹ 3,550.00

2 Piece(s) 10 Day(s) or more Violet 42 96 21 Purple 67 S 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. << Prev
  2. 1
  3. 2
X
whatsapp-qr whatsapp-icon