(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:30 to 17:30 (IST) 27/4/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

90° Angle Torque Attachment (Part Number)

90° Angle Torque Attachment
You can add up to 6 items per a category to the compare list.

Part Number :

Please check the box below and complete the quote and MISUMI will check the availability of this product.

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· Compatible with high torque thanks to a larger built-in gear and improved durability.
· Convenient for machining low corner surfaces using a tool with a shaft.
· Ideal for speedy polishing of flat surfaces using a polishing disk pad.

90° Angle Torque Attachment
You can add up to 6 items per a category to the compare list.

Part Number :

Please check the box below and complete the quote and MISUMI will check the availability of this product.

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Similar ProductsSimilar Products
Product DetailProduct Detail
Part Number
ERA-270
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 42,371.49

1 Piece(s) 13 Day(s) or more
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship
  1. 1

Basic Information

Product Type Main Body Type Handpiece Accessory Available
Standard collet(mm) ø3.0 (CHS-3.0) Dimensions(mm) 70.7 (Excluding the projection) tip angle(°) 90
Maximum rotational speed(min-1) 27,000 or less Reduction ratio 1/1.5 Accessory Spanner (8 × 5), (7 × 5.1), (20 × 24): 1 pc. each
Mass(g) 107
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language