(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

N Point Tap Long Shank (Part Number)

N Point Tap Long Shank
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,370₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ Used when the protrusion length is insufficient with standard size.

 
Part Number
NPOL3M0.5RX150
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
shank diameter Ds
(mm)
Class TAP Limit Thread Length l
(mm)
Under-head Length Ln
(mm)
Shank square part K Shank square part Lk

₹ 3,625.51

1 Piece(s) 5 Day(s) or more M30.51504REG P211183.26.0

Loading...

  1. 1

Basic Information

Screw Types Meter Chamfer threads 5 Tool Material Type High-speed steel
work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Copper (Cu) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) Tap Type Point tap Hole type For through hole
Coating Y/N NA Number of Grooves Flutes 3

Please check the type/dimensions/specifications of the part NPOL3M0.5RX150 in the N Point Tap Long Shank series.

Product variants

Part Number
NPOL10M1.5RX100
NPOL10M1.5RX120
NPOL10M1.5RX150
NPOL4M0.7RX100
NPOL4M0.7RX120
NPOL4M0.7RX150
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
shank diameter Ds
(mm)
Class TAP Limit Thread Length l
(mm)
Under-head Length Ln
(mm)
Shank square part K Shank square part Lk

₹ 2,170.93

1 Piece(s) 5 Day(s) or more ---7REG P324395.58

₹ 2,588.82

1 Piece(s) 5 Day(s) or more ---7REG P324395.58

₹ 3,255.84

1 Piece(s) 5 Day(s) or more --1507REG P324395.58

₹ 1,781.16

1 Piece(s) 5 Day(s) or more M40.7-5REG P2132047

₹ 2,170.93

1 Piece(s) 5 Day(s) or more M40.7-5REG P2132047

₹ 3,625.51

1 Piece(s) 5 Day(s) or more M40.71505REG P2132047