(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Applications]
·Used when standard dimension does not have enough tool runout length
Part Number |
---|
SGSPL22M2RX150 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | shank diameter Ds (mm) | Class TAP Limit | Thread Length l (mm) | Number of Grooves Flutes | Under-head Length Ln (mm) | Shank square part K | Shank square part Lk |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 17,878.00 | 1 Piece(s) | 5 Day(s) or more | - | 2 | 150 | 17 | REG P4 | 29 | 4 | 54 | 13.0 | 16.0 |
Loading...
Screw Types | Meter | Chamfer threads | 2.5 | Tool Material Type | Alloy HSS |
---|---|---|---|---|---|
work material | Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) / Quenched and tempered steel (25 to 35 HRC) / Ductile Cast Iron (FCD) / Copper (Cu) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) | Tap Type | Spiral Tap | Hole type | For through hole / For blind hole |
Coating Y/N | Available | Surface Treatment | SG (TiCN-based) Coat | Torsion Angle | 45° |
Please check the type/dimensions/specifications of the part SGSPL22M2RX150 in the SG Spiral Tap Long Shank SGSPL series.
Part Number |
---|
SGSPL10M1.25RX150 |
SGSPL10M1.5RX100 |
SGSPL10M1.5RX150 |
SGSPL24M1.5RX150 |
SGSPL24M1RX150 |
SGSPL24M2RX150 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | shank diameter Ds (mm) | Class TAP Limit | Thread Length l (mm) | Number of Grooves Flutes | Under-head Length Ln (mm) | Shank square part K | Shank square part Lk |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 5,184.56 | 1 Piece(s) | 5 Day(s) or more | - | - | 150 | 7 | REG P3 | 15.1 | 3 | 31.9 | 5.5 | 8 | ||
₹ 3,766.15 | 1 Piece(s) | 5 Day(s) or more | - | - | - | 7 | REG P3 | 18.8 | 3 | 31.9 | 5.5 | 8 | ||
₹ 5,184.56 | 1 Piece(s) | 5 Day(s) or more | - | - | 150 | 7 | REG P3 | 18.8 | 3 | 31.9 | 5.5 | 8 | ||
₹ 16,814.51 | 1 Piece(s) | 5 Day(s) or more | - | - | 150 | 19 | REG P4 | 22.8 | 4 | 59 | 15.0 | 18.0 | ||
₹ 22,628.82 | 1 Piece(s) | 5 Day(s) or more | - | 1 | 150 | 19 | REG P3 | 14.5 | 4 | 59 | 15.0 | 18.0 | ||
₹ 20,926.45 | 1 Piece(s) | 5 Day(s) or more | - | 2 | 150 | 19 | REG P4 | 30 | 4 | 59 | 15.0 | 18.0 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy