(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

SG Spiral Tap Long Shank SGSPL (Part Number)

SG Spiral Tap Long Shank SGSPL
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,788₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Applications]
·Used when standard dimension does not have enough tool runout length

 
Part Number
SGSPL4M0.7RX100
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
shank diameter Ds
(mm)
Class TAP Limit Thread Length l
(mm)
Number of Grooves Flutes Under-head Length Ln
(mm)
Shank square part K Shank square part Lk

₹ 3,099.13

1 Piece(s) 5 Day(s) or more M40.7-5REG P37.8317.047

Loading...

  1. 1

Basic Information

Screw Types Meter Chamfer threads 2.5 Tool Material Type Alloy HSS
work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) / Quenched and tempered steel (25 to 35 HRC) / Ductile Cast Iron (FCD) / Copper (Cu) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) Tap Type Spiral Tap Hole type For through hole / For blind hole
Coating Y/N Available Surface Treatment SG (TiCN-based) Coat Torsion Angle 45°

Please check the type/dimensions/specifications of the part SGSPL4M0.7RX100 in the SG Spiral Tap Long Shank SGSPL series.

Product variants

Part Number
SGSPL10M1.25RX150
SGSPL10M1.5RX100
SGSPL10M1.5RX150
SGSPL5.5M0.5RX100
SGSPL5M0.5RX100
SGSPL5M0.8RX100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
shank diameter Ds
(mm)
Class TAP Limit Thread Length l
(mm)
Number of Grooves Flutes Under-head Length Ln
(mm)
Shank square part K Shank square part Lk

₹ 5,184.56

1 Piece(s) 5 Day(s) or more --1507REG P315.1331.95.58

₹ 3,766.15

1 Piece(s) 5 Day(s) or more ---7REG P318.8331.95.58

₹ 5,184.56

1 Piece(s) 5 Day(s) or more --1507REG P318.8331.95.58

₹ 3,908.11

1 Piece(s) 5 Day(s) or more 5.5M0.5-5.5REG P25.83234.57

₹ 3,468.80

1 Piece(s) 5 Day(s) or more 5M0.5-5.5REG P25.83214.57

₹ 2,788.38

1 Piece(s) 9 Day(s) or more 5M0.8-5.5REG P39.53214.57