(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Protective Sleeve for Wall-Mounted Remote Sensing Thermometer

Protective Sleeve for Wall-Mounted Remote Sensing Thermometer
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      8,467₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·It is a protective sleeve for a remote thermometer. The manufacturer recommends using a "protective sleeve" in the following cases. (1) When a liquid of 50°C or higher is measured, (2) when the object to be measured may corrode the temperature sensitive part, (3) when pressure is applied to the temperature sensitive part (5 kg/m2 or more, case outer diameter ø75 is 2 kg/m2 or more), and (4) when the object to be measured leaks when the thermometer is removed. It is possible to replace the thermometer without draining the liquid in the boiler, piping, kettle, etc.

 
Part Number
61-0096-10
61-0096-11
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipProduct detail type Code number External thread

₹ 8,466.56

1 Piece(s) 14 Day(s) or more Protective sleeve, R1/23308-00R1/2

₹ 8,766.60

1 Piece(s) 15 Day(s) or more Protective sleeve, R3/43310-00R3/4

Loading...

  1. 1

Basic Information

Details Welded type Thickness/length (Under thread) ⌀15/100 mm * Compatible thermometer temperature sensitive part ø12 Material SUS304