(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Part Number |
---|
EA506EB-102 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
₹ 367.00 |
1 Pack(s) |
2 Pieces Per Package |
5 Day(s) or more |
【Product Specifications】
・For EA506EB-1, EC-6
・Material-Polypropylene
・-105 tray is divided into 5 sections. (The divider cannot be removed.)
・Dim. (W x D x H)mm-55 x 79 x 47
・Qty. per unit-2
Part Number |
---|
EA506EB-102 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
₹ 367.00 |
1 Pack(s) |
2 Pieces Per Package |
5 Day(s) or more |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy