(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
・ A tap for through-holes, supporting various cutting speeds, machinery, and work materials.
Part Number |
---|
SGPO2.2M0.45R |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | shank diameter Ds (mm) | Class TAP Limit | Thread Length l (mm) | Number of Grooves Flutes | Under-head Length Ln (mm) | Neck diameter dn (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,825.89 | 1 Piece(s) | 5 Day(s) or more | M2.2 | 0.45 | 42 | 3 | REG P2 | 9.5 | 2 | 15 | 2.3 |
Loading...
Screw Types | Meter | Chamfer threads | 5 | Tool Material Type | High-speed steel |
---|---|---|---|---|---|
work material | Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) / Quenched and tempered steel (25 to 35 HRC) / Quenched and tempered steel (35 to 45 HRC) / Ductile Cast Iron (FCD) / Copper (Cu) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) | Tap Type | Point tap | Hole type | For through hole |
Coating Y/N | Available | Surface Treatment | TiCN |
Please check the type/dimensions/specifications of the part SGPO2.2M0.45R in the SG Point Tap SGPO series.
Part Number |
---|
SGPO10M0.75R |
SGPO10M1.25R |
SGPO10M1.5R |
SGPO2.3M0.4R |
SGPO2.5M0.35R |
SGPO2.5M0.45R |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | shank diameter Ds (mm) | Class TAP Limit | Thread Length l (mm) | Number of Grooves Flutes | Under-head Length Ln (mm) | Neck diameter dn (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 3,579.96 | 1 Piece(s) | 5 Day(s) or more | - | 0.75 | - | 7 | REG P3 | 24 | 3 | - | - | ||
₹ 2,819.18 | 1 Piece(s) | 5 Day(s) or more | M10 | 1.25 | 75 | 7 | REG P3 | 24 | 3 | - | - | ||
₹ 2,819.18 | 1 Piece(s) | 5 Day(s) or more | M10 | 1.5 | 75 | 7 | REG P4 | 24 | 3 | - | - | ||
₹ 2,393.25 | 1 Piece(s) | 5 Day(s) or more | M2.3 | 0.4 | 42 | 3 | REG P1.5 | 9.5 | 2 | 15 | 2.4 | ||
₹ 3,026.80 | 1 Piece(s) | 5 Day(s) or more | M2.5 | 0.35 | - | 3 | REG P2 | 9.5 | 2 | 16 | 2.6 | ||
₹ 2,244.58 | 1 Piece(s) | 5 Day(s) or more | M2.5 | 0.45 | - | 3 | REG P2 | 9.5 | 2 | 16 | 2.6 |