(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

SG Point Tap SGPO (Part Number)

SG Point Tap SGPO
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,811₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ A tap for through-holes, supporting various cutting speeds, machinery, and work materials.

 
Part Number
SGPO2.2M0.25R
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
shank diameter Ds
(mm)
Class TAP Limit Thread Length l
(mm)
Number of Grooves Flutes Under-head Length Ln
(mm)
Neck diameter dn
(mm)

₹ 3,999.20

1 Piece(s) 5 Day(s) or more M2.20.25423REG P19.52152.3

Loading...

  1. 1

Basic Information

Screw Types Meter Chamfer threads 5 Tool Material Type High-speed steel
work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) / Quenched and tempered steel (25 to 35 HRC) / Quenched and tempered steel (35 to 45 HRC) / Ductile Cast Iron (FCD) / Copper (Cu) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) Tap Type Point tap Hole type For through hole
Coating Y/N Available Surface Treatment TiCN

Please check the type/dimensions/specifications of the part SGPO2.2M0.25R in the SG Point Tap SGPO series.

Product variants

Part Number
SGPO10M0.75R
SGPO10M1.25R
SGPO10M1.5R
SGPO2.2M0.45R
SGPO2.3M0.4R
SGPO2.5M0.35R
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
shank diameter Ds
(mm)
Class TAP Limit Thread Length l
(mm)
Number of Grooves Flutes Under-head Length Ln
(mm)
Neck diameter dn
(mm)

₹ 3,579.96

1 Piece(s) 5 Day(s) or more -0.75-7REG P3243--

₹ 2,819.18

1 Piece(s) 5 Day(s) or more M101.25757REG P3243--

₹ 2,819.18

1 Piece(s) 5 Day(s) or more M101.5757REG P4243--

₹ 2,825.89

1 Piece(s) 5 Day(s) or more M2.20.45423REG P29.52152.3

₹ 2,393.25

1 Piece(s) 5 Day(s) or more M2.30.4423REG P1.59.52152.4

₹ 3,026.80

1 Piece(s) 5 Day(s) or more M2.50.35-3REG P29.52162.6