(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

SG Spiral Tap SGSP (Part Number)

SG Spiral Tap SGSP
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,835₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Demonstrates excellent performance in various work materials, processing machines, and wide range of cutting conditions

 
Part Number
SGSP12M1.5R
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
shank diameter Ds
(mm)
Class TAP Limit Thread Length l
(mm)
Number of Grooves Flutes Under-head Length Ln
(mm)
Neck diameter dn
(mm)

₹ 3,711.22

1 Piece(s) 5 Day(s) or more M121.5828.5REG P312.25336.210.4

Loading...

  1. 1

Basic Information

Screw Types Meter Chamfer threads 2.5 Tool Material Type Alloy HSS
work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) / Quenched and tempered steel (25 to 35 HRC) / Quenched and tempered steel (35 to 45 HRC) / Ductile Cast Iron (FCD) / Copper (Cu) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) Tap Type Spiral Tap Hole type For through hole / For blind hole
Coating Y/N Available Surface Treatment TiCN

Please check the type/dimensions/specifications of the part SGSP12M1.5R in the SG Spiral Tap SGSP series.

Product variants

Part Number
SGSP10M1R
SGSP11M0.75R
SGSP11M1.5R
SGSP12M1.75R
SGSP12M1R
SGSP14M1.25R
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
shank diameter Ds
(mm)
Class TAP Limit Thread Length l
(mm)
Number of Grooves Flutes Under-head Length Ln
(mm)
Neck diameter dn
(mm)

₹ 3,391.11

1 Piece(s) 5 Day(s) or more -1-7REG P310.5331.48.9

₹ 4,655.49

1 Piece(s) 5 Day(s) or more M110.75-8REG P310.5331.410.1

₹ 3,533.09

1 Piece(s) 5 Day(s) or more M11--8REG P310.5331.49.3

₹ 3,711.22

1 Piece(s) 5 Day(s) or more M121.75828.5REG P412.25336.210.1

₹ 4,100.98

1 Piece(s) 5 Day(s) or more -1828.5REG P312.3336.210.9

₹ 5,465.84

1 Piece(s) 5 Day(s) or more ---10.5REG P314342.412.7