(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Excel Spiral Tap ESP (Part Number)

Excel Spiral Tap ESP
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      14,605₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Suitable for long life thread processing of aluminum and cast iron.

 
Part Number
ESP10M1.5
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
shank diameter Ds
(mm)
Class TAP Limit Thread Length l
(mm)
Under-head Length Ln
(mm)
Neck diameter dn
(mm)
Model Type
(Type)
Shank square part K Shank square part Lk

₹ 29,434.49

1 Piece(s) 5 Day(s) or more M101.5757GT615--25.58

Loading...

  1. 1

Basic Information

Screw Types Meter Chamfer threads 2.5 Tool Material Type Carbide
work material Cast Iron (FC) / Ductile Cast Iron (FCD) / Copper (Cu) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) Tap Type Spiral Tap Hole type For through hole / For blind hole
Coating Y/N Available Surface Treatment TiCN Number of Grooves Flutes 3

Please check the type/dimensions/specifications of the part ESP10M1.5 in the Excel Spiral Tap ESP series.

Product variants

Part Number
ESP12M1.75
ESP4M0.7
ESP5M0.8
ESP6M1
ESP8M1.25
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
shank diameter Ds
(mm)
Class TAP Limit Thread Length l
(mm)
Under-head Length Ln
(mm)
Neck diameter dn
(mm)
Model Type
(Type)
Shank square part K Shank square part Lk

₹ 38,681.67

1 Piece(s) 5 Day(s) or more M121.75828.5GT718--26.59

₹ 14,604.73

1 Piece(s) 5 Day(s) or more M40.7525GT57203.1147

₹ 15,437.82

1 Piece(s) 5 Day(s) or more M50.8605.5GT58223.914.57

₹ 16,604.44

1 Piece(s) 5 Day(s) or more M61626GT510254.714.57

₹ 21,270.89

1 Piece(s) 5 Day(s) or more M81.25706.2GT613--258