(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Waterproof Shield Container (Approximately 43L)

Waterproof Shield Container (Approximately 43L)

You can add up to 6 items to the comparison list.

Loading...

Specifications of 3-6158-04

  • Capacity(L)
    Approx. 43
  • Internal dimensions(mm)
    309×439×300
  • Part number
    SLC-45C
  • Outer dimensions (mm)
    379×545×322
  • Materials
    Case: PP (polypropylene), buckle: stainless steel, packing: foamed PE
Part Number
3-6158-04
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 6,038.00

5 Piece(s) 5 Day(s) or more

Basic Specifications

  • Capacity(L)
    Approx. 43
  • Internal dimensions(mm)
    309×439×300
  • Part number
    SLC-45C
  • Outer dimensions (mm)
    379×545×322
  • Materials
    Case: PP (polypropylene), buckle: stainless steel, packing: foamed PE

Product Description

【Product Specifications】
・Model number: SLC-45C
・Outer dimension (mm): 379 x 545 x 322
・Inner dimension (mm): 309 x 439 x 300
・Capacity (L): About 43
・Material: Case/PP (polypropylene), Buckle/stainless steel, Packing/urethane foam

Specifications of 3-6158-04

  • Capacity(L)
    Approx. 43
  • Internal dimensions(mm)
    309×439×300
  • Part number
    SLC-45C
  • Outer dimensions (mm)
    379×545×322
  • Materials
    Case: PP (polypropylene), buckle: stainless steel, packing: foamed PE
Part Number
3-6158-04
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 6,038.00

5 Piece(s) 5 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1