(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Water Sensitive Test Paper 76 x 52mm【50 Pieces Per Package】

Water Sensitive Test Paper 76 x 52mm

You can add up to 6 items to the comparison list.

Loading...

Specifications of 2-1631-02

  • Size(mm)
    76×52
  • Quantity
    1 bag (50 pcs. included)
  • Product Detail Type
    76×52mm
  • Material
    special coated paper
Part Number
2-1631-02
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

₹ 12,218.18

1 Pack(s)

50 Pieces Per Package

5 Day(s) or more

Basic Specifications

  • Size(mm)
    76×52
  • Quantity
    1 bag (50 pcs. included)
  • Product Detail Type
    76×52mm
  • Material
    special coated paper

Product Description

【Product Specifications】
・Model number: 20301-2N
・Material: Special coating paper
・Size: 76 x 52mm
・Quantity: 1 bag (50 sheets)

Specifications of 2-1631-02

  • Size(mm)
    76×52
  • Quantity
    1 bag (50 pcs. included)
  • Product Detail Type
    76×52mm
  • Material
    special coated paper
Part Number
2-1631-02
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

₹ 12,218.18

1 Pack(s)

50 Pieces Per Package

5 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1