(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Data Mini Lr9631/Needle Type Temperature Sensor (Part Number)

Data Mini Lr9631/Needle Type Temperature Sensor
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      9,259₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Model number: LR9631/needle type temperature sensor
・For LR5011
・Size: Sensor/φ1.3 x 25mm, Cord length/1m
・Measurement range: -40 to +120℃

 
Part Number
1-5840-45
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 9,258.53

1 Piece(s) 15 Day(s) or more

Loading...

  1. 1

Basic Information

Size Sensor/⌀1.3 × 25 mm, cord length/1 m Specifications For LR5011 Product Detail Type Needle type temperature sensor 1 m
Details Needle type temperature sensor Measurement Range -40 to +120°C